> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# ZED SDK 5.5

> **Note**
>
> Release notes of the ZED SDK 5.5 series. Patch releases are listed newest first. Download links and the full changelog, including ZED Tools and integrations, are available on the [ZED SDK 5.5 release page](https://www.stereolabs.com/developers/release/5.5).

## What's New

ZED SDK 5.5 introduces a new generation of body tracking. `GEN_2` is more robust in crowded scenes and to unusual body orientations, and it detects people further from the camera. It is up to 18% faster and up to 14% more accurate than `GEN_1`. Neural depth gains a precision selector: `InitParameters::depth_precision` set to `INT8` trades a small amount of accuracy for a faster depth runtime and a lower memory footprint, up to 14% faster than FP16 on Orin NX (single camera) and 23% on Thor with more than 2 cameras. The Person & Head detection models detect people much further from the camera and far more reliably in top-down or partially occluded views, with around five times fewer false detections on scenes with no one in them, and custom object detection models can now be optimized ahead of time instead of on first use.

Camera support extends to the ZED X One Core, over MIPI through the ZED Link MIPI capture card or over Camera-over-Ethernet through a Holoscan sensor bridge. A new center-of-exposure frame timestamp helps align frames with sensors that timestamp when they measure, such as a LiDAR. On Jetson, the zero-copy capture API exposes its DMA-buffer pool and can return the rectified pair directly as NV12 DMA-BUF buffers, with an experimental backend that keeps rectification entirely off the GPU.

On the platform side, TensorRT 11 is supported with its own installers, any installer now runs on the TensorRT version in its name or newer within the same major, and the Linux installers require fewer system packages. GEN_3 positional tracking is faster per frame and can be told how much GPU it may use. Numerous fixes round out the release, across white balance and video settings, IMU bias, GMSL capture stability, SVO recording, local streaming, spatial mapping and body-tracking fusion.

## 5.5.0

*Released: Sep 17, 2026*

### SDK

#### Depth

* Added `sl::InitParameters::depth_precision` to select the precision of `NEURAL` depth inference. `FP16` is the default and keeps the current behavior; `INT8` trades a small amount of accuracy for a faster depth runtime and a lower memory footprint, and is supported by `DEPTH_MODE::NEURAL` only. It is up to 14% faster than FP16 on Orin NX (single camera) and 23% on Thor when using more than 2 cameras. Always safe to set: the SDK falls back to FP16, and says so in the log, when the depth mode or the GPU does not support INT8. Turing GPUs without tensor cores (T1000, T600, T400, T500, T1200, T2000 and the GTX 16 series) are in that case, and FP16 is faster on them anyway. Available in the C++, C, Python and C# APIs, and in ZED Depth Viewer.
* Added OpenEXR (`.exr`) support to `sl::Mat::write()` and `sl::Mat::read()` for float matrices (`F32_C1`, `F32_C3`, `F32_C4`), so a depth map, disparity map or point cloud can be saved and reloaded with its values unchanged, infinite and invalid pixels included, where PNG rescales them to 16-bit integers and PFM writes them as 0. The files are standard EXR and compatible with any OpenEXR-capable tool (with OpenCV, set `OPENCV_IO_ENABLE_OPENEXR=1`, and note that `opencv-python` 5 dropped the codec). Writing `.exr` is float-only: an 8- or 16-bit image returns `ERROR_CODE::FAILURE`. `sl_save_current_depth()` and its wrapper equivalents accept an `.exr` filename as well. Available in the C++, C, Python and C# APIs.
* Fixed `sl::Mat::write()` and `sl::Mat::read()` ignoring a file extension written in capitals. `depth.PNG`, `cloud.PLY` or `image.JPG` fell through to the default format for the matrix type, so a `F32_C1` depth map named `.PNG` was written as PFM data and a `F32_C3` point cloud as ASCII, under a filename claiming otherwise. The extension is now matched regardless of case.
* Added `sl::InitParameters::allow_depth_cuda_graph`, which lets the SDK record the depth computation once and replay it at each `grab()`, lowering CPU cost and depth runtime by 10%, most noticeably on Jetson. At 4 cameras on Thor, depth costs 20% less time and gives back 12 points of CPU. Off by default; enabling it gives the SDK a larger share of the GPU, leaving less headroom for other work on the same GPU, including your own code. Best-effort and `DEPTH_MODE::NEURAL` only, falling back to the regular computation if the recording fails, with the depth output unchanged. Available in the C++, C, Python and C# APIs.

#### Capture

* Added support for the ZED X One Core camera (`sl::MODEL::ZED_XONE_CORE`), the ZED X One GS variant connected over MIPI through the ZED Link MIPI capture card. Detection, capture, resolutions and sensors behave like the ZED X One GS. Available in the C++, C, Python and C# APIs, the ROS 2 wrapper (`camera_model: zedxonecore`) and the ZED tools.
* Added support for the ZED X One Core connected over Camera-over-Ethernet (`sl::INPUT_TYPE::HOLOSCAN`), alongside the existing MIPI connection. Requires a Holoscan sensor bridge and JetPack 7.2 (L4T 39.2) or newer.
* Added `sl::INPUT_TYPE::MIPI` and `sl::BUS_TYPE::MIPI` for cameras connected directly to a MIPI capture card.
* Added `sl::TIME_REFERENCE::IMAGE_CENTER_OF_EXPOSURE` to `getTimestamp()`, returning the middle of the frame's exposure instead of the start of the sensor readout given by `sl::TIME_REFERENCE::IMAGE` (unchanged, both can be used together). For applications aligning frames with sensors that timestamp when they measure, such as a LiDAR or robot joints. Supported on ZED X, ZED X Mini, ZED X One GS and ZED X One 4K, for live cameras, SVO files and streams; returns 0 on inputs that carry no per-frame exposure (USB and HDR models), so check the value before using it. On the rolling-shutter ZED X One 4K it refers to the frame's first row. Available in the C++, C, Python and C# APIs.
* Added `HealthStatus::duplicated_image`, raised when the content of a frame is identical to one already received even though its timestamp is new: a repeating or stalled stream, which until now was only mentioned in the verbose log. Reported like the other health checks, so it needs `InitParameters::enable_image_validity_check` enabled (default).
* Improved capture latency and its frame-to-frame consistency on stereo GMSL cameras (ZED X, ZED X Mini, ZED X Nano), most noticeably at low frame rates: opening a camera could leave its left and right sensors persistently offset by one or two frames, and that offset then lasted for the whole session. The requested resolution and frame rate are now pinned in the driver before capture starts, so the offset cannot appear, and a stream that still starts misaligned is reopened once automatically. Requires ZED X Driver >= 1.4.3; behavior is unchanged on older drivers.
* Fixed `sl::Camera::open()` and `sl::CameraOne::open()` returning `ERROR_CODE::CANNOT_START_CAMERA_STREAM` instead of `ERROR_CODE::CAMERA_NOT_DETECTED` when no camera of the requested kind was connected.
* Fixed `sl::Camera::open()` terminating the calling application instead of returning an error when the camera could not be prepared for rectification, typically with an unusable calibration.
* Fixed manual white balance on GMSL cameras (ZED X, ZED X Mini, ZED X One GS, ZED X One 4K): `sl::VIDEO_SETTINGS::WHITEBALANCE_TEMPERATURE` responded backwards, a higher requested temperature made the image cooler instead of warmer, and crushed the blue channel to black at the warm end of the range, with a pronounced green cast on ZED X One 4K. Manual white balance now tracks the requested temperature across the full 2800–11000 K range. Automatic white balance was not affected.
* Fixed camera video settings reading back one less than the value written (`EXPOSURE_COMPENSATION` set to 10 read back as 9). Affects `EXPOSURE_COMPENSATION`, `DENOISING`, `SHARPNESS`, `ANALOG_GAIN`, `DIGITAL_GAIN`, `AUTO_ANALOG_GAIN_RANGE` and `SCENE_ILLUMINANCE` on GMSL cameras (ZED X / ZED X One families), for live cameras as well as values read from SVO files and streams.
* Fixed `InitParameters.input.setVirtualStereoFromCameraIDs()` and `setVirtualStereoFromSerialNumbers()` returning `false` ("no error") when given invalid camera identifiers or an out-of-range virtual serial number. They now return `true` on every error path, as documented. Code that treated `true` as success should be updated.
* Fixed a deadlock when reopening a network stream input: `sl::Camera::open()` could hang forever if the internal stream receiver was blocked waiting for packets.
* Fixed the factory calibration stored in the camera being ignored on GMSL cameras (ZED X / ZED X One families) when the IMU was disabled with `ZED_SDK_IMU_DISABLE=1` or unavailable: on a host with no local calibration file and no internet access, `open()` failed with `CALIBRATION_FILE_NOT_AVAILABLE` instead of falling back to it.
* Fixed `getSVOPositionAtTimestamp()` returning the wrong frame, on `sl::Camera` and `sl::CameraOne`: the last frame of an SVO was never returned, since asking for the newest frame's timestamp answered with the frame before it, and a timestamp falling between two frames could resolve to either side of it. It now returns the closest frame at or before the requested timestamp. Applications indexing an SVO by timestamp to align it with a LiDAR, a robot log or another camera were reading one frame off.
* Fixed a memory leak in `getSVOPositionAtTimestamp()`, on `sl::Camera` and `sl::CameraOne`: every call made with a timestamp outside the range covered by the SVO leaked an image buffer, several megabytes each time.
* Fixed `setSVOPosition()` occasionally leaving the reader on a different frame than the requested one, on Jetson and with SVO files recorded before the SVO2 format. The following `grab()` then returned a neighboring frame, in some cases while the seek itself had reported success. Only happened while the machine was busy, which made it look intermittent.
* Fixed the IMU orientation returned by `getSensorsData()` rotating continuously on a perfectly static camera, with `camera_moving_state` stuck on `MOVING`, when an invalid gyroscope bias had previously been stored on the device. Such a stored value is now detected and ignored, the bias is re-estimated automatically, and the invalid value can no longer be written back to the camera. Affected cameras recover on their own; running ZED Calibration is no longer needed.
* Fixed GMSL cameras (ZED X / ZED X One) occasionally freezing until reboot when the sensor emitted a spurious frame timestamp: frames with an implausible timestamp are now rejected and capture resynchronizes on the next valid frame.
* Fixed crashes and measures returned from a partially processed frame in applications that call the SDK from a thread other than the one running `grab()`. `retrieveMeasure()`, `retrieveVoxelMeasure()`, `setRegionOfInterest()`, `findFloorPlane()`, `findPlaneAtHit()`, `resetPositionalTracking()`, `disableSpatialMapping()` and the recording and streaming enable/disable calls could run while `grab()` was still processing the current frame; they now wait for it to complete. Applications that keep every SDK call on the grab thread were not affected.
* Fixed a crash when closing a camera or a video encoder on recent Linux distributions, where the SDK could wait on a worker thread that had never been started.
* Fixed false warnings at camera open on Jetson GMSL cameras: the L4T version check no longer warns when it could not complete on a busy system, or when another ZED process already ran it (several ROS 2 nodes, `--network=host` containers). A real mismatch still warns, and now names both versions.
* Fixed `sl::VIDEO_SETTINGS::AEC_AGC_ROI` being refused when the region reached the right or bottom edge of the image, the usual case for metering a full-width band such as the horizon or the top third. `setCameraSettings()` returned an error and automatic exposure kept metering the previously set region, so the ROI looked ignored, while narrower regions always worked. Reported on the ZED X One 4K; it affected every ZED X and ZED X One model except the HDR ones, which do not implement the setting.
* Fixed `getCameraSettings()` reporting a failure and an empty rectangle when reading `sl::VIDEO_SETTINGS::AEC_AGC_ROI` back after a reset, on the same cameras. Resetting the ROI returns automatic exposure to metering the whole frame, so it now reads back as the full image with success, the same answer as on a camera where no ROI has been set yet.

#### Zero-Copy Capture (Jetson Only)

* Added a queryable DMA-buffer pool to the advanced zero-copy capture API (`SL_ENABLE_ADVANCED_CAPTURE_API`) on Jetson GMSL cameras, for publisher/subscriber pipelines that want no syscall left in the per-frame path. `sl::Camera::getRawBufferPoolFds()` (and the `sl::CameraOne` equivalent) returns the dmabuf descriptors backing the capture pool, so a publisher shares them with its subscribers once and then publishes only a `{generation, fd}` pair per frame through shared memory. Descriptors carry a generation counter and a syscall-free `isValid()` check that turns false before the pool is destroyed on camera close or capture recovery, so a stale descriptor is always detectable: re-query the pool and re-share it when that happens. Not available on the HDR camera family, which has no stable buffer pool. C++ only.
* Added `sl::Camera::retrieveImage(RawBuffer&, bool rectified)`, which returns the rectified stereo pair as native NV12 DMA-BUF buffers, consumable without any CPU copy by GStreamer (NVMM caps), a V4L2 encoder or an external NPU. By default an on-demand GPU remap fills them, costing one extra pass for the retrieved frame only. Experimental: with `ZED_SDK_EXPERIMENTAL_RECTIFICATION_BACKEND` set to `VIC` or `CPU`, a GMSL camera and `DEPTH_MODE::NONE` or `DEPTH_MODE::CUSTOM`, the remap runs on the selected engine and the whole capture-to-rectified pipeline performs no GPU work at all, leaving the GPU fully available to the application. In that mode depth stabilization, `RuntimeParameters::remove_saturated_areas`, positional tracking, object detection and body tracking are unavailable, and the added blocking remap (\~10 ms at 1920x1200 on Orin) caps the sustainable frame rate: validated at 30 FPS. C++ only.

#### Recording & Streaming

* Fixed SVO2 recording and playback of a ZED X One in `SVO_COMPRESSION_MODE::LOSSLESS`: mono frames were handled as if they were a stereo side-by-side pair, so recordings came out unusable. Playback now also warns when a frame cannot be decoded instead of stopping silently, which made an unreadable or truncated file indistinguishable from the end of the recording.
* Fixed local streaming over IPC when several cameras stream from the same process: closing one of them shut down the shared IPC transport and stopped the others. Also fixed a per-frame memory leak when receiving depth over IPC.
* Fixed `enableRecording()` producing unusable SVO2 files on the HDR camera family (ZED X HDR, ZED X HDR Mini, ZED X HDR Max and ZED X One HDR): recording reported success but no image was ever written, leaving a file with no frame to play back. Recordings on these cameras now contain their images, in every compression mode.

#### SLAM

* Improved GEN_3 positional tracking runtime, lowering the per-frame cost of `grab()` with positional tracking enabled, most noticeably on Jetson.
* Added `PositionalTrackingParameters::compute_preference` to control how much GPU positional tracking may use. `POSITIONAL_TRACKING_MODE::GEN_3` runs on the CPU by default but some operations have both implementations; set `PREFER_GPU` to make tracking faster and reduce the per-frame time of `grab()`, at the cost of using the GPU. `POSITIONAL_TRACKING_MODE::GEN_1` computes depth and so uses the GPU regardless of the setting. Available in the C++, C, Python and C# APIs.
* Fixed rare crashes of `POSITIONAL_TRACKING_MODE::GEN_3` on long sessions, caused by concurrent access to the internal map.

#### Body Tracking

* Added `BodyTrackingParameters::model_gen` (`sl::BODY_TRACKING_MODEL_GEN`) to select which body tracking network runs. `GEN_2` is a new bottom-up architecture, more robust in crowded scenes and to unusual body orientations, and it detects people further from the camera. It is the default on `HUMAN_BODY_ACCURATE` and `HUMAN_BODY_MEDIUM` (`BODY_18` / `BODY_34`), where it is up to 18% faster and up to 14% more accurate than `GEN_1`. Set `model_gen` to `GEN_1` for the previous network. Available across the C++, C, Python and C# APIs.
  * `HUMAN_BODY_MEDIUM` gains accuracy at the cost of more inference time; use `HUMAN_BODY_FAST` or `GEN_1` to keep the previous timing.
  * `BodyTrackingParameters::allow_reduced_precision_inference` has no effect on `GEN_2`, which always runs in FP16.

#### Object Detection

* Improved the Person & Head detection models (`PERSON_HEAD_BOX_FAST` and `PERSON_HEAD_BOX_ACCURATE`): people are detected much further from the camera and far more reliably in top-down or partially occluded views, with around five times fewer false detections on scenes with no one in them. `PERSON_HEAD_BOX_ACCURATE` gains roughly 50% recall at long range for the same inference time. The new models are downloaded automatically on first use, no API change.
* Added `sl::optimizeCustomAIModel()` to optimize a custom object detection ONNX model ahead of time, so `enableObjectDetection()` with `OBJECT_DETECTION_MODEL::CUSTOM_YOLOLIKE_BOX_OBJECTS`, `CUSTOM_RFDETRLIKE_BOX_OBJECTS` or `CUSTOM_BOX_OBJECTS_AUTODETECT` starts immediately instead of optimizing the model on first use. Intended to be called once when installing or deploying an application; the input resolution given to it must match the `ObjectDetectionParameters::custom_onnx_dynamic_input_shape` the application uses. Available in the C++, C, Python and C# APIs.

#### Spatial Mapping

* Fixed `sl::Mesh::applyTexture()` producing an untextured mesh, and clearing the mesh geometry when texturing failed: the images used for texturing were only collected on part of the frames, so most scans had too few of them. The mesh is now left untouched, with a clear error, when no texture can be generated.

#### Fusion

* Fixed a crash of the receiving application when subscribing to body-tracking senders over the network (`sl::CommunicationParameters` in `LOCAL_NETWORK` mode), typically hit when Jetson senders publish to a Windows receiver and additional cameras are subscribed: the process could abort (0xc0000409) instead of reporting an error. Received metadata is no longer reinterpreted across platforms, and a malformed body/object payload is now dropped with a warning instead of terminating the process. This also affected ZED360.
* Fixed out-of-bounds memory accesses in body-tracking fusion when a sender published inconsistent skeleton data: per-joint arrays are now validated at reception, so a body carrying fewer keypoints than the fused format expects can no longer corrupt memory.
* Fixed `sl::Fusion::enableBodyTracking()` failing with `BODY_FORMAT_MISMATCH` when called before the subscribed senders have delivered their first body data (e.g. right after `subscribe()`, as done in the samples): the module stayed permanently disabled and `retrieveBodies()` returned empty results with no visible cause. It now waits for the senders to report their format and starts automatically on the following `process()` calls; a real body-format mismatch between senders is still rejected, now with a warning log. Late-subscribed cameras no longer make `retrieveBodies()` fail with `BODY_FORMAT_MISMATCH` while their first data is in flight.

### Platform

* Added support for TensorRT 11, with its own Linux and Windows installers alongside the TensorRT 10 ones. Both are equivalent in features.
* Improved TensorRT compatibility: an installer now runs on any TensorRT of the version in its name or newer within that major: a `tensorrt10.9` package on any 10.9+, a `tensorrt11.0` package on any 11.x. On Linux a compatible TensorRT already installed is kept instead of overwritten (`--force_bundled_tensorrt` to override).
* Improved the Linux installers' dependencies: zlib, libpng, libjpeg-turbo and libarchive are now bundled with the SDK instead of installed from apt. A core install needs only `zlib1g`, `libusb-1.0-0`, `udev` and `wget`; the GUI tools additionally pull Qt and `mesa-utils`. The bundled copies are private to the SDK, so applications using their own libjpeg or libpng are unaffected.
* Added environment variables to place the SDK's capture and sensors threads on the CPU scheduler, on Jetson GMSL cameras (ZED X / ZED X One families). Defaults are unchanged and request real-time priorities. A real-time policy is still only granted to a process allowed to request one (root, or `setcap cap_sys_nice=eip <your_app>`).
  * `ZED_SDK_CAPTURE_THREAD_SCHED_POLICY` and `ZED_SDK_SENSORS_THREAD_SCHED_POLICY`: `fifo` (default), `rr`, `other` or `batch`, set independently for each thread.
  * `ZED_SDK_CAPTURE_THREAD_PRIORITY` (default 99) and `ZED_SDK_SENSORS_THREAD_PRIORITY` (default 50): 1 to 99, clamped to the range the selected policy accepts.
  * `ZED_SDK_CAPTURE_THREAD_AFFINITY`: `off` to stop pinning capture threads to a CPU core, or a core list such as `2,3` to keep them on a subset.
* Improved the security of AI model and calibration downloads, which now use HTTPS and fall back to plain HTTP only when HTTPS is unavailable.
* Changed the on-disk format of the AI models and their optimized engines. On the first run after upgrading, the SDK re-downloads the AI models it needs and re-optimizes the engines for your GPU, so the first `open()` of each module takes as long as it did on a fresh install. Subsequent runs are unaffected, and the depth, detection and body tracking results are unchanged. Plan for it on deployed systems that expect a fast first start, and note that the machine needs internet access (or a pre-populated model directory) for that first run.
* Fixed AI model optimization failing on systems with TensorRT 10.16 or newer, where the TensorRT builder resource is split per GPU architecture and was not made visible to the loader.
* Fixed `sl::downloadAIModel()` returning `ERROR_CODE::FAILURE` for `sl::AI_MODELS::REID_ASSOCIATION` even when the model had been downloaded correctly. Provisioning scripts that check the return value reported a failure that retrying could never clear, since the model was already there.