> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# Cables

This section explains which cable connects each ZED camera to its host, and how far you can place the camera from the host. All the cables are available in the [StereoLabs store](https://www.stereolabs.com/store/collections/accessories).

## Which cable for my camera?

| Camera                                  | Interface                                          | Maximum cable length                          | Guide                                                                             |
| :-------------------------------------- | :------------------------------------------------- | :-------------------------------------------- | :-------------------------------------------------------------------------------- |
| ZED X, ZED X Mini, ZED X Nano           | GMSL2, FAKRA Z connector                           | 15 m (49 ft)                                  | [GMSL2 Cables](/docs/products/accessories/cables/gmsl2-cables)                    |
| ZED X One GS, ZED X One S, ZED X One 4K | GMSL2, FAKRA Z connector                           | 15 m (49 ft)                                  | [GMSL2 Cables](/docs/products/accessories/cables/gmsl2-cables)                    |
| ZED 2i                                  | USB 3.0, Type-C connector with dual locking screws | 10 m (32.81 ft)                               | [USB 3 Cables](/docs/products/accessories/cables/usb3-cables)                     |
| ZED Mini                                | USB 3.0, Type-C connector                          | Not published (1.5 m and 4 m cables included) | [USB 3 Cables](/docs/products/accessories/cables/usb3-cables)                     |
| ZED X One Core                          | MIPI CSI-2, Micro I-PEX connector                  | 50 cm                                         | [ZED Link MIPI capture cards](/docs/products/embedded/zed-link-capture-card/mipi) |

## Cables by interface

#### [GMSL2 Cables](/docs/products/accessories/cables/gmsl2-cables)

Choose the FAKRA cables for your ZED Link capture card or ZED Box, extend the link up to 15 m, and check the cable specifications.

#### [USB 3 Cables](/docs/products/accessories/cables/usb3-cables)

Choose the USB 3 cable for your ZED 2i or ZED Mini, power the long cables, and extend the connection reliably.

| ![GMSL2 FAKRA cable F-F](/_fern-files/_img/df340e5b3728a3a2c4360a41a8c1f700a84bc872bfdf697d7b847f029c4e33c6.webp) | ![USB 3.0 Type-C dual screw locking cable](/_fern-files/_img/42780e799988f961b5b07395d6e23391dc342023efae25f893cd34f3a5d92ced.webp) |
| :-----------------------------------------------------------------------------------------: | :---------------------------------------------------------------------------------------------------------------: |
|                                      GMSL2 FAKRA cable                                      |                                            USB 3.0 Type-C locking cable                                           |