> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# GMSL2 Cables

The ZED X, ZED X Mini, ZED X Nano, ZED X One GS, ZED X One S and ZED X One 4K cameras have a **male FAKRA Z** connector. The cable that connects the camera must therefore have at least one **female** FAKRA Z connector.

> **Note**
>
> The [ZED X One Core](/docs/products/cameras/zedxone-core/) uses a MIPI CSI-2 coaxial cable of up to 50 cm, not a GMSL2 cable. See the [ZED Link MIPI capture cards](/docs/products/embedded/zed-link-capture-card/mipi) page.

## Choose your GMSL2 cable

The cable depends on the GMSL2 connector of your host:

| Host                                                                                                                                                                                                                        | GMSL2 connector                                | Cable                                                                                                 |
| :-------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- | :--------------------------------------------- | :---------------------------------------------------------------------------------------------------- |
| [ZED Link Mono](/docs/products/embedded/zed-link-capture-card/gmsl2/zed-link-mono/)                                                                                                                                         | 1 FAKRA Z connector                            | [GMSL2 FAKRA Cable F-F](https://www.stereolabs.com/store/products/gmsl2-fakra-cables), one per camera |
| [ZED Box Mini](/docs/products/embedded/zed-box-series/zed-box-mini/), Mini Carrier Board                                                                                                                                    | 2 FAKRA Z connectors, one camera per connector | [GMSL2 FAKRA Cable F-F](https://www.stereolabs.com/store/products/gmsl2-fakra-cables), one per camera |
| [ZED Box](/docs/products/embedded/zed-box-series/zed-box/) with mono GMSL2 port *(out of production)*                                                                                                                       | 1 FAKRA Z connector                            | [GMSL2 FAKRA Cable F-F](https://www.stereolabs.com/store/products/gmsl2-fakra-cables)                 |
| [ZED Link Duo](/docs/products/embedded/zed-link-capture-card/gmsl2/zed-link-duo/), [ZED Box](/docs/products/embedded/zed-box-series/zed-box/)                                                                               | 1 Quad FAKRA connector, up to 4 cameras        | 1x [GMSL2 FAKRA 1-to-4 M-F Cable](https://www.stereolabs.com/store/products/gmsl2-1-to-4-fakra-cable) |
| [ZED Link Quad](/docs/products/embedded/zed-link-capture-card/gmsl2/zed-link-quad/), [ZED Box 2](/docs/products/embedded/zed-box-series/zed-box-2/), [ZED Box 2 Max](/docs/products/embedded/zed-box-series/zed-box-2-max/) | 2 Quad FAKRA connectors, up to 8 cameras       | 2x [GMSL2 FAKRA 1-to-4 M-F Cable](https://www.stereolabs.com/store/products/gmsl2-1-to-4-fakra-cable) |

To place a camera farther from the host, add a [GMSL2 FAKRA Extension Cable M-F](https://www.stereolabs.com/store/products/gmsl2-cable-extender) between the camera and the cable above. Where space is tight, use the [GMSL2 FAKRA Right-Angle Extension Cable M-F](https://www.stereolabs.com/store/products/gmsl2-fakra-right-angle-extension-cable-m-f), with a 90° angled connector.

![Typical GMSL2 setups: direct connection, extended connection and quad connector split](/_fern-files/stereolabs.docs.buildwithfern.com/8868f450e76027aa72313d4f5bde87801d480ea2080ab073494f515417156742/docs/products/accessories/cables/images/gmsl2-typical-setups.svg)

When you connect a FAKRA connector, push it in until you hear a "click". The cameras are powered over the coaxial cable: see [GMSL2 Power Requirements](/docs/products/embedded/zed-link-capture-card/gmsl2/gmsl-2-power-requirements) to size the power of your setup.

## Maximum length

> **Warning**
>
> The maximum total length of a GMSL2 link, from the host connector to the camera, is **15 m (49 ft)**, including the 0.5 m of the 1-to-4 cable. Longer links can cause camera disconnections.

Each coupling between two cables adds noise to the signal and reduces the length you can reach. Use as few cables as possible: choose the longest single cable that fits your setup rather than chaining short extensions.

## Available GMSL2 cables

| Cable                                                                                                                                | Connectors                                              | Lengths                       | Part numbers                                               |
| :----------------------------------------------------------------------------------------------------------------------------------- | :------------------------------------------------------ | :---------------------------- | :--------------------------------------------------------- |
| [GMSL2 FAKRA Cable F-F](https://www.stereolabs.com/store/products/gmsl2-fakra-cables)                                                | FAKRA Z jack (female) on both ends                      | 0.3 m, 1.5 m, 5 m, 10 m       | CBL-320100, CBL-320200, CBL-320300, CBL-320400             |
| [GMSL2 FAKRA Extension Cable M-F](https://www.stereolabs.com/store/products/gmsl2-cable-extender)                                    | FAKRA Z jack (female) to FAKRA Z plug (male)            | 0.5 m, 1.5 m, 5 m, 10 m, 15 m | CBL-310800, CBL-310100, CBL-310200, CBL-310300, CBL-310400 |
| [GMSL2 FAKRA Right-Angle Extension Cable M-F](https://www.stereolabs.com/store/products/gmsl2-fakra-right-angle-extension-cable-m-f) | FAKRA Z 90° angled jack (female) to FAKRA Z plug (male) | 0.3 m, 0.5 m                  | CBL-310500, CBL-310900                                     |
| [GMSL2 FAKRA 1-to-4 M-F Cable](https://www.stereolabs.com/store/products/gmsl2-1-to-4-fakra-cable)                                   | Mini Z plug (male, quad) to 4x FAKRA Z jack (female)    | 0.5 m                         | CBL-320500                                                 |

The length tolerance is ±0.01 m for the 0.3 m cables, ±0.015 m for the 0.5 m cables, ±0.03 m for the 1.5 m cables, ±0.05 m for the 5 m and 10 m cables, and ±0.1 m for the 15 m cable.

| ![GMSL2 FAKRA cable F-F](/_fern-files/_img/df340e5b3728a3a2c4360a41a8c1f700a84bc872bfdf697d7b847f029c4e33c6.webp) | ![GMSL2 FAKRA extension cable M-F](/_fern-files/_img/8f901f14da1516465e59ba1b10678a6151dcc87b5f882614e50b2dd9574795aa.webp) | ![GMSL2 FAKRA right-angle extension cable M-F](/_fern-files/_img/a9d48eb153cf50b3f9d872326b2d61f5a77946f8748de4cf11de064584162080.webp) | ![GMSL2 FAKRA 1-to-4 cable M-F](/_fern-files/_img/a890155069fd7fd5d1f5bd1c922f80c0edd4122781bc4dea0e14ea4da9241bd2.webp) |
| :-----------------------------------------------------------------------------------------: | :---------------------------------------------------------------------------------------------------------: | :-----------------------------------------------------------------------------------------------------------------------: | :---------------------------------------------------------------------------------------------------: |
|                                          F-F cable                                          |                                                M-F extension                                                |                                                 Right-angle M-F extension                                                 |                                            1-to-4 M-F cable                                           |

> **Tip**
>
> The ZED Link Duo includes one 1-to-4 cable, and the ZED Link Quad and the ZED Box 2 Max include two. Check the "What's in the box" section of your host before ordering cables.

## Cable specifications

All the GMSL2 cables use **RTK031** coaxial cable and universally keyed **Z-code** FAKRA connectors, identified by their purple insert.

| Feature           | Value                                             |
| :---------------- | :------------------------------------------------ |
| Cable             | RTK031 coaxial cable                              |
| Impedance         | 50 Ω ± 3 Ω                                        |
| Frequency range   | DC to 6 GHz                                       |
| Return loss       | ≥ 20 dB, up to 3 GHz                              |
| Data rate         | Up to 6 Gbps                                      |
| Inner conductor   | 7/0.27 mm bare copper                             |
| Dielectric        | 2.15 mm ± 0.10 mm foamed polyethylene             |
| Shielding         | Aluminum foil and 112/0.10 mm tinned copper braid |
| Outer jacket      | 3.3 mm ± 0.15 mm PVC                              |
| Connector plating | Nickel                                            |
| Temperature range | -40°C to +105°C (-40°F to 221°F)                  |
| Bending radius    | 33 mm static, 66 mm under load                    |
| Flex life         | 10,000 cycles                                     |
| Mating cycles     | ≥ 100                                             |
| Compliance        | RoHS                                              |

The technical drawings of each cable are available in the [GMSL2 cables datasheet](https://www.stereolabs.com/datasheets).

## 3D models

Download the STEP models of the GMSL2 cable connectors to integrate the cables into your mechanical design:

| Connector                        | Used on                                      | 3D model                                                                                                                                                |
| :------------------------------- | :------------------------------------------- | :------------------------------------------------------------------------------------------------------------------------------------------------------ |
| FAKRA Z jack (female)            | F-F cable, extension cable, 1-to-4 cable     | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/93950f8ae45e38bac0814db247ad58c799831cb1.stp/GMSL%20Cable%20-%20FAKRA%20Z%20Female%20connector.stp) |
| FAKRA Z plug (male)              | Extension cable, right-angle extension cable | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/6008cfbac73c0247fc31f9148da3094a808f63e7.step/GMSL%20Cable%20-%20Fakra%20Z%20Male%20connector.STEP) |
| FAKRA Z 90° angled jack (female) | Right-angle extension cable                  | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/f97bda3167d3b4d5a915f1ccde97b15796253d84.step/GMSL%20Cable%20-%20Fakra-Z%20Jack%20angled.STEP)      |
| Mini Z plug (male, quad)         | 1-to-4 cable                                 | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/cadbbd68e86fd0f1c11fead6bda801e6c56cdb97.stp/GMSL%20Cable%20-%20x4%20Fakra%20Connector.stp)         |

All the 3D models of StereoLabs products are available on the [3D models](https://www.stereolabs.com/3dmodels) page.