> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# Camera Mounts

StereoLabs offers three camera mounts, all made of aluminum, to fix your ZED camera on a wall, a ceiling, a robot or a tripod, or to build a stereo rig with two monocular cameras. All the mounts are available in the [StereoLabs store](https://www.stereolabs.com/store/collections/accessories).

## Which mount for my camera?

| Camera                        | [Tiltable Camera Mount](/docs/products/accessories/camera-mounts/tiltable-camera-mount) | [Camera Mount for ZED X One S](/docs/products/accessories/camera-mounts/zed-x-one-s-mount) | [Dual Camera Mount for ZED X One](/docs/products/accessories/camera-mounts/zed-x-one-dual-mount) |
| :---------------------------- | :-------------------------------------------------------------------------------------: | :----------------------------------------------------------------------------------------: | :----------------------------------------------------------------------------------------------: |
| ZED 2i                        |                                            ✔️                                           |                                              -                                             |                                                 -                                                |
| ZED X, ZED X Mini, ZED X Nano |                                            ✔️                                           |                                              -                                             |                                                 -                                                |
| ZED X One GS, ZED X One 4K    |                                            ✔️                                           |                                              -                                             |                                                ✔️                                                |
| ZED X One S                   |                          ✔️ with the adaptor plate (ACC-151200)                         |                                             ✔️                                             |                               ✔️ with the bottom mount (ACC-151400)                              |
| ZED X One Core                |                                            ❌                                            |                                              ❌                                             |                                                 ❌                                                |

## Camera mounts

#### [Tiltable Camera Mount](/docs/products/accessories/camera-mounts/tiltable-camera-mount)

Fix a stereo or monocular camera on a wall, a ceiling or a robot, with a lockable tilt adjustment.

#### [Camera Mount for ZED X One S](/docs/products/accessories/camera-mounts/zed-x-one-s-mount)

Add a 1/4"-20 thread, a front mount or a bottom mount to a ZED X One S.

#### [Dual Camera Mount for ZED X One](/docs/products/accessories/camera-mounts/zed-x-one-dual-mount)

Hold two ZED X One cameras at a fixed baseline, from 52 mm to 222 mm, to build a stereo rig.

| ![Tiltable camera mount](/_fern-files/_img/bf2780c4b242193299dfb22b4488192e6a45e5fb0f75e7d27fe5429695554d55.webp) | ![Camera mount for ZED X One S](/_fern-files/_img/0cc71ac309dcdf8ba5ad616b98ffc9e9c9f5625ce73e4ff329b44df1b0b00241.webp) | ![Dual camera mount for ZED X One](/_fern-files/_img/b94a6798d147c030558e83a1e97af7e4bc008d04ccbcda4abb3abb0f80016afe.webp) |
| :-----------------------------------------------------------------------------------------------: | :---------------------------------------------------------------------------------------------------------: | :---------------------------------------------------------------------------------------------------------------: |
|                                       Tiltable Camera Mount                                       |                                         Camera Mount for ZED X One S                                        |                                          Dual Camera Mount for ZED X One                                          |