> For clean Markdown of any page, append .md to the page URL. > For a complete documentation index, see https://docs.stereolabs.com/docs/products/accessories/camera-mounts/llms.txt. > For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server. # Camera Mounts StereoLabs offers three camera mounts, all made of aluminum, to fix your ZED camera on a wall, a ceiling, a robot or a tripod, or to build a stereo rig with two monocular cameras. All the mounts are available in the [StereoLabs store](https://www.stereolabs.com/store/collections/accessories). ## Which mount for my camera? | Camera | [Tiltable Camera Mount](/docs/products/accessories/camera-mounts/tiltable-camera-mount) | [Camera Mount for ZED X One S](/docs/products/accessories/camera-mounts/zed-x-one-s-mount) | [Dual Camera Mount for ZED X One](/docs/products/accessories/camera-mounts/zed-x-one-dual-mount) | | :---------------------------- | :-------------------------------------------------------------------------------------: | :----------------------------------------------------------------------------------------: | :----------------------------------------------------------------------------------------------: | | ZED 2i | ✔️ | - | - | | ZED X, ZED X Mini, ZED X Nano | ✔️ | - | - | | ZED X One GS, ZED X One 4K | ✔️ | - | ✔️ | | ZED X One S | ✔️ with the adaptor plate (ACC-151200) | ✔️ | ✔️ with the bottom mount (ACC-151400) | | ZED X One Core | ❌ | ❌ | ❌ | ## Camera mounts #### [Tiltable Camera Mount](/docs/products/accessories/camera-mounts/tiltable-camera-mount) Fix a stereo or monocular camera on a wall, a ceiling or a robot, with a lockable tilt adjustment. #### [Camera Mount for ZED X One S](/docs/products/accessories/camera-mounts/zed-x-one-s-mount) Add a 1/4"-20 thread, a front mount or a bottom mount to a ZED X One S. #### [Dual Camera Mount for ZED X One](/docs/products/accessories/camera-mounts/zed-x-one-dual-mount) Hold two ZED X One cameras at a fixed baseline, from 52 mm to 222 mm, to build a stereo rig. | ![Tiltable camera mount](/_fern-files/_img/bf2780c4b242193299dfb22b4488192e6a45e5fb0f75e7d27fe5429695554d55.webp) | ![Camera mount for ZED X One S](/_fern-files/_img/0cc71ac309dcdf8ba5ad616b98ffc9e9c9f5625ce73e4ff329b44df1b0b00241.webp) | ![Dual camera mount for ZED X One](/_fern-files/_img/b94a6798d147c030558e83a1e97af7e4bc008d04ccbcda4abb3abb0f80016afe.webp) | | :-----------------------------------------------------------------------------------------------: | :---------------------------------------------------------------------------------------------------------: | :---------------------------------------------------------------------------------------------------------------: | | Tiltable Camera Mount | Camera Mount for ZED X One S | Dual Camera Mount for ZED X One | ## Docs - [Tiltable Camera Mount](https://docs.stereolabs.com/docs/products/accessories/camera-mounts/tiltable-camera-mount.md) - [Camera Mount for ZED X One S](https://docs.stereolabs.com/docs/products/accessories/camera-mounts/zed-x-one-s-mount.md) - [Dual Camera Mount for ZED X One](https://docs.stereolabs.com/docs/products/accessories/camera-mounts/zed-x-one-dual-mount.md)