> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# Tiltable Camera Mount

The [Tiltable Camera Mount](https://www.stereolabs.com/store/products/tiltable-mount-for-cameras) is a machined aluminum bracket with a lockable tilt adjustment. Its base and support plates are detachable and can be used separately.

![Tiltable camera mount](/_fern-files/_img/bf2780c4b242193299dfb22b4488192e6a45e5fb0f75e7d27fe5429695554d55.webp)

## Mounting modes

The mount supports four mounting modes:

* **Tiltable mount:** the mount is flipped, for ceiling, overhead or inverted setups.
* **Bottom on support plate:** the camera stands upright on the plate, for forward-facing capture.
* **Back on support plate:** the back of the camera is fixed flush against the plate, to save space, for example on a wall.
* **Back reverse on support plate:** the back of the camera is fixed against the plate, in the reverse orientation.

## Mounting points

The base plate has dedicated mounting points for each camera family:

* **ZED 2i, ZED X, ZED X Mini:** bottom mounting points, with the camera standing on the plate.
* **ZED X, ZED X Mini:** rear mounting points, with the back of the camera against the plate.
* **ZED X One GS, ZED X One 4K:** dedicated mounting points for the M4 threads of the camera.
* **ZED X One S:** fix the adaptor plate (ACC-151200) of the [Camera Mount for ZED X One S](/docs/products/accessories/camera-mounts/zed-x-one-s-mount) under the camera first, then fix the adaptor plate on the Tiltable Camera Mount.

The mounting guide below gives the dimensions of the mount and the position of each mounting point. It is also available in the [ZED X and ZED X Mini datasheet](https://www.stereolabs.com/datasheets).

![Tiltable camera mount mounting guide and dimensions](/_fern-files/_img/37d331fb5bf2c7a2b0e33a3932bcf170b9a435b5d3dd4a1f1691a7c86c72e453.webp)

## Specifications

| Feature            | Value                                                                                                                                                                                                                |
| :----------------- | :------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| Part number        | ACC-150000                                                                                                                                                                                                           |
| Compatible cameras | ZED 2i, ZED X, ZED X Mini, ZED X Nano, ZED X One GS, ZED X One 4K ZED X One S, with the adaptor plate (ACC-151200) of the [Camera Mount for ZED X One S](/docs/products/accessories/camera-mounts/zed-x-one-s-mount) |
| Dimensions         | 250 x 38 x 62 mm (9.84 x 1.50 x 2.44")                                                                                                                                                                               |
| Material           | Aluminum, 4 mm (0.16") thick                                                                                                                                                                                         |
| Surface mounting   | 2x M6 through holes, screws not included                                                                                                                                                                             |
| In the box         | 1x camera mount 4x M4 x 12 mm screws 2x M3 x 8 mm screws 6x M2.5 x 10 mm screws                                                                                                                                      |

The 3D model of the mount is available on the [3D models](https://www.stereolabs.com/3dmodels) page.