> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# Dual Camera Mount for ZED X One

The [Dual Camera Mount for ZED X One](https://www.stereolabs.com/store/products/zed-x-one-dual-mount) is a rigid aluminum bar that holds two ZED X One cameras parallel to each other, to build and test a [dual camera stereo rig](/docs/products/cameras/zedxone/dual-camera-stereo-vision).

![Dual camera mount for ZED X One with two cameras](/_fern-files/_img/b94a6798d147c030558e83a1e97af7e4bc008d04ccbcda4abb3abb0f80016afe.webp)

> **Warning**
>
> The Dual Camera Mount fits the **ZED X One GS** and **ZED X One 4K** directly. To mount two **ZED X One S** cameras, first fix a bottom mount (ACC-151400) of the [Camera Mount for ZED X One S](/docs/products/accessories/camera-mounts/zed-x-one-s-mount) under each camera: the ZED X One S does not have the M4 mounting threads of the other ZED X One cameras. The mount is **not compatible with the ZED X One Core**.

## Specifications

| Feature                   | Value                                                                                                                                                                        |
| :------------------------ | :--------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| Part number               | ACC-140000                                                                                                                                                                   |
| Compatible cameras        | ZED X One GS, ZED X One 4K ZED X One S, with the bottom mount (ACC-151400) of the [Camera Mount for ZED X One S](/docs/products/accessories/camera-mounts/zed-x-one-s-mount) |
| Camera spacing (baseline) | 52 mm to 222 mm                                                                                                                                                              |
| Dimensions                | 310 x 28 x 6 mm (12.2 x 1.1 x 0.24")                                                                                                                                         |
| Material                  | Aluminum                                                                                                                                                                     |
| Mounting                  | M4 screws on a surface, or 1/4"-20 screw on a tripod                                                                                                                         |
| In the box                | 1x camera mount 1x screw kit for two ZED X One cameras The bottom mounts for the ZED X One S are sold separately.                                                            |

Once the two cameras are fixed on the mount, they must not move relative to each other: any movement requires a new [calibration of the stereo rig](/docs/products/cameras/zedxone/dual-camera-stereo-vision#calibrate-the-custom-stereo-rig).

The 3D model of the mount is available on the [3D models](https://www.stereolabs.com/3dmodels) page.