> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# Camera Mount for ZED X One S

The ZED X One S has M2 mounting threads only (see its [specifications](/docs/products/cameras/zedxone/specifications)). The [Camera Mount for ZED X One S](https://www.stereolabs.com/store/products/camera-mount-for-zed-x-one-s) is available in three versions:

| ![Adaptor plate on a ZED X One S](/_fern-files/_img/f604d9a12932b61fd36c0d12444f67d1ad998cc67f8d41628d207c05374a7f3b.webp) | ![Front mount on a ZED X One S](/_fern-files/_img/970a75e92ca3f3086b9270e27829dd40fff270825241fd018166d499cd89d0b8.webp) | ![Bottom mount on a ZED X One S](/_fern-files/_img/8b73fb8c5a9fa93b284a91fc1bdb6f278e1389e52290480fec4e6414def4bb55.webp) |
| :-----------------------------------------------------------------------------------------------------------------: | :---------------------------------------------------------------------------------------------------------------: | :-----------------------------------------------------------------------------------------------------------------: |
|                                                    Adaptor plate                                                    |                                                    Front mount                                                    |                                                     Bottom mount                                                    |

## Versions

| Version       | Part number | Dimensions                                 | Mounting interface                                                                                                                                                                                             |
| :------------ | :---------- | :----------------------------------------- | :------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| Adaptor plate | ACC-151200  | 22 x 20 x 6.2 mm (0.866 x 0.787 x 0.244")  | 1/4"-20 UNC thread, at the bottom, for standard tripods and accessories. Use it to fix the camera on the [Tiltable Camera Mount](/docs/products/accessories/camera-mounts/tiltable-camera-mount)               |
| Front mount   | ACC-151300  | 27.22 x 55 x 4 mm (1.072 x 2.165 x 0.157") | Two 20 mm slots for Ø5.4 mm screws                                                                                                                                                                             |
| Bottom mount  | ACC-151400  | 30 x 50 x 4 mm (1.181 x 1.969 x 0.157")    | Two 20 mm curved slots for Ø5.4 mm screws, to adjust the angle of the camera. Use it to fix the camera on the [Dual Camera Mount for ZED X One](/docs/products/accessories/camera-mounts/zed-x-one-dual-mount) |

Each version comes with a screw kit to fix it on the camera.

The 3D models of the mounts are available on the [3D models](https://www.stereolabs.com/3dmodels) page.