> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# Power Adapters

The StereoLabs store sells spare power adapters for the [ZED Box series](/docs/products/embedded/zed-box-series/), with a US or an EU power cord. Both deliver **12 V, 5 A, 60 W** from an AC input of 100 V to 240 V, 47 Hz to 63 Hz, but their DC connectors are different:

| Power adapter                                                                                            | Compatible devices                                                                                                                   | DC connector                                       |
| :------------------------------------------------------------------------------------------------------- | :----------------------------------------------------------------------------------------------------------------------------------- | :------------------------------------------------- |
| [Power Supply for ZED Box](https://www.stereolabs.com/store/products/power-supply-for-zed-box-orin-nx)   | [ZED Box](/docs/products/embedded/zed-box-series/zed-box/) (Orin NX 8 GB and 16 GB)                                                  | Screwable 5.5 x 2.5 mm barrel jack                 |
| [Power Supply for ZED Box Mini](https://www.stereolabs.com/store/products/power-supply-for-zed-box-mini) | [ZED Box Mini](/docs/products/embedded/zed-box-series/zed-box-mini/), [ZED Box 2](/docs/products/embedded/zed-box-series/zed-box-2/) | 2-pin screwable terminal block (TBP01P1W-508-02GR) |

| ![Power adapter for ZED Box](/_fern-files/_img/652473b8d8486451db539310dc6ed87e909bf74c4d6d694e7ed717745d8f0c8f.webp) | ![Power adapter for ZED Box Mini and ZED Box 2](/_fern-files/_img/221299ff3a9dada3624a357b7fad1bea9d08b00d3a26155ad6cd65507e63372a.webp) | ![Terminal block of the power adapter for ZED Box Mini and ZED Box 2](/_fern-files/_img/e731fedb1add1f79ad81edb046f69a1147f1695518d7379a76b53c4b9c39b916.webp) |
| :-------------------------------------------------------------------------------------------: | :-------------------------------------------------------------------------------------------------------------------: | :-------------------------------------------------------------------------------------------------------------------------------------------: |
|                                   Power adapter for ZED Box                                   |                                      Power adapter for ZED Box Mini and ZED Box 2                                     |                                                            Terminal block connector                                                           |

## Specifications

| Feature       | Value                                     |
| :------------ | :---------------------------------------- |
| Output        | 12 V DC, 5 A, 60 W                        |
| Input         | 100 V to 240 V AC, 47 Hz to 63 Hz         |
| AC power cord | 1 m, US or EU plug                        |
| DC cable      | 1.5 m                                     |
| In the box    | 1x power adapter 1x power cord (US or EU) |

> **Note**
>
> The power adapters deliver up to **60 W**. Size the power source for your whole setup: the Jetson module in its power mode, the GMSL2 cameras, the USB devices, and the fan. The ZED Box 2 can draw up to 80 W: if your setup needs more than 60 W, use a more powerful power source within its 10 V to 32 V input range.

> **Warning**
>
> Always unplug the power adapter from the wall outlet before you connect or disconnect its DC connector from the ZED Box. Plugging or unplugging a powered connector can generate voltage spikes that may permanently damage the device.

To power a ZED Box from a battery or a vehicle power rail instead, see the power input section of the connectivity guide of your device.