> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# ZED X One Core - MIPI

If you recently purchased one or more **ZED X One Core** cameras, congratulations! This guide aims to help you become acquainted with the ZED X One Core and to give you the essential information you need to integrate it into your own product. How do I connect my ZED X One Core? Which capture card and host platform do I need? What do I have to take care of when I design my enclosure? If you are asking yourself these questions, this guide is here to help.

## About ZED X One Core

The ZED X One Core is a **compact, barebone monocular camera** designed for **OEMs** who need a vision module that fits into small enclosures and tightly integrated robotic systems. It is the board-level member of the [ZED X One](/docs/products/cameras/zedxone/) family: a 27 x 27 mm module, weighing less than 20 g, with a 2.3 MP global shutter RGB sensor and a 6-axis IMU.

|                                       ZED X One Core                                      |                                        Size comparison                                       |
| :---------------------------------------------------------------------------------------: | :------------------------------------------------------------------------------------------: |
| ![image](/_fern-img/2a8e55c57a4266151344b89258833017bcf025e0c62e9fd80ad214f8fedad3c0.webp) | ![image](/_fern-img/906db0fb7ad6bc673a9db456a7dd168f27207a1d5c3f338dc1ed2e3d4504e2c0.webp) |

Unlike the other ZED cameras, the ZED X One Core does **not** use a [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) link. It exposes a **native MIPI CSI-2 interface** on a 30-pin Micro I-PEX connector, and it is designed for **exclusive use with the [ZED Link MIPI capture card](/docs/products/embedded/zed-link-capture-card/mipi)**, which supports up to **four cameras** on a single board.

> **Note**
>
> The ZED X One Core is a **barebone module**: it is delivered without housing and without a mounting plate, so the mechanical integration is yours to design. Cameras **purchased with optics are factory focused and calibrated**, and are ready to use as they are. Focusing and intrinsic calibration are only your responsibility in custom configurations: a camera purchased **without optics**, on which you mount your own lens, or a camera used behind a window or underwater. A **stereo pair** always requires an [extrinsic calibration](/docs/products/cameras/zedxone-core/dual-camera-stereo-vision) of the rig, since the geometry is specific to your assembly.

### Main features

* **Barebone OEM integration** - a 27 x 27 mm module with four Ø2.2 mm mounting holes, meant to be embedded in your own mechanical design.
* **Thor-ready MIPI interface** - a native MIPI CSI-2 link on an industrial Micro I-PEX connector, supporting coaxial cable lengths up to **50 cm**, for deterministic, low-latency and EMI-free video transmission.
* **Multi-camera synchronization** - frame-level hardware synchronization of several cameras with a precision of **15 µs**, through the `FSIN` signal of the [connector](/docs/products/cameras/zedxone-core/interfaces).
* **Global shutter HD 60 fps** - distortion-free capture of fast-moving scenes at 1920x1200 @60 fps.
* **High-performance IMU** - a 16-bit triaxial accelerometer and gyroscope with high vibration robustness and low noise, aligned with the optical center of the image.
* **Versatile lens options** - fisheye, wide, and narrow lenses, or no lens at all if you plan to mount your own optics on the lens holder.

### What's in the box

* 1x ZED X One Core
* 1x MIPI I-PEX cable

The [ZED Link MIPI capture card](https://www.stereolabs.com/store/products/zed-link-mipi-quad) is sold separately and is **required** to operate the camera.

## Lens options

The ZED X One Core is available with three lens options, or with no lens. The field of view has a direct impact on the performance of your vision system, so it is worth choosing it according to the task:

* **Narrow** lenses provide more detail at close range and remain effective for long-range detection, which makes them a good fit for precise, single-task operations.
* **Wide** lenses cover more of the scene, which helps data collection and collision avoidance.
* **Fisheye** lenses offer panoramic awareness and are particularly effective for localization tasks.

|               |                                           Fisheye                                          |                                           Wide                                          |                                           Narrow                                          |
| :------------ | :----------------------------------------------------------------------------------------: | :-------------------------------------------------------------------------------------: | :---------------------------------------------------------------------------------------: |
|               | ![image](/_fern-img/5c58d1c61a42e9dfb857c08a7bf80cf547e30d361b8a723da9423f2e1e31248f.webp) | ![image](/_fern-img/6169ddebdde7d8e4b9e2b53c1b45fd4bf3887d8958f54870cec373f64f052768.webp) | ![image](/_fern-img/72248d1f19ff00ff31655bb8c9daa4ea2e0d19d7d04867c012b0433800374b57.webp) |
|               |  ![image](/_fern-img/a19f494fccefe6d5a6223d0594f439bb2caa4a13c5c13b8c8671cb9aeea41435.webp) |  ![image](/_fern-img/5b62cb514aba350199f2738ebed51e78ca5f752d1087cac0fc8f701878d151fd.webp) |  ![image](/_fern-img/40195513aee5789fdba64bc88576298ca191d6aa6c1209c34b26b2bb21ba330b.webp) |
| Focal length  |                                           1.38 mm                                          |                                          2.2 mm                                         |                                           4.6 mm                                          |
| Field of view |                               204° (H) x 137° (V) x 218° (D)                               |                              110° (H) x 80° (V) x 120° (D)                              |                                73° (H) x 45° (V) x 87° (D)                                |
| Aperture      |                                            f/2.0                                           |                                          f/2.2                                          |                                           f/2.0                                           |
| Height        |                                          29.72 mm                                          |                                         34.52 mm                                        |                                          31.27 mm                                         |
| Weight        |                                            17 g                                            |                                           19 g                                          |                                            14 g                                           |

The complete list of specifications, the mechanical drawings of each version, and the part numbers are available on the [**Specifications**](/docs/products/cameras/zedxone-core/specifications) page.

## Setting up your system for ZED X One Core

The ZED X One Core streams **MIPI CSI-2** data, which is **not compatible with USB** and cannot be connected directly to a PC. The camera is designed for exclusive use with the **ZED Link MIPI capture card**, which is itself connected to an NVIDIA® Jetson™ host.

|                                ZED Link MIPI Quad                                |                                     One camera connected                                    |                                     Four cameras connected                                    |
| :------------------------------------------------------------------------------: | :-----------------------------------------------------------------------------------------: | :-------------------------------------------------------------------------------------------: |
| ![image](/_fern-img/3f2a6f158086a57c4e56829c51c5ec6c1db604c0c5bfee0d5b2f4f5f362a522a.webp) | ![image](/_fern-img/d4de2e471f9c6bcc421ec7f43767c2051148b8925a7c74bcfc55c1bf17170eea.webp) | ![image](/_fern-img/ec2e22239c4dd8a5ac1e0888a4e900cf76eabe152ef7e565dbcbf04e15a91b56.webp) |

Two host configurations are supported:

* **NVIDIA® Jetson AGX Orin™ Developer Kit** - the capture card connects directly to the `CAMERA` connector (`J12`) of the developer kit, for a maximum of **4 ZED X One Core** cameras.
* **NVIDIA® Jetson AGX Thor™ Developer Kit** - the capture card connects to the **NVIDIA® Holoscan Sensor Bridge**, which streams the data to the Jetson Thor™ over 10 Gb Ethernet (QSFP+), for a maximum of **2 ZED X One Core** cameras.

![Workflow overview](/_fern-img/341879c3432ab4212a09d8c974d212dffd5a474e0cdf4536185de7f39d8d9bd1.webp)

| Requirement  | Details                                                                                                                                                                  |
| :----------- | :----------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| Host         | NVIDIA® Jetson AGX Orin™ Developer Kit (J12), or NVIDIA® Jetson AGX Thor™ with Holoscan Sensor Bridge                                                                    |
| Capture card | [ZED Link MIPI Quad](/docs/products/embedded/zed-link-capture-card/mipi/zed-link-mipi-quad/jetson-orin-agx-devkit-setup), 4x MIPI camera inputs, up to 1920x1200 @60 fps |
| Interface    | MIPI CSI-2 on a 30-pin Micro I-PEX cable, up to 50 cm                                                                                                                    |
| OS           | On AGX Orin: Jetson Linux (L4T) **v36.5** or newer On AGX Thor: Jetson Linux (L4T) **v39.2.0** or newer                                                                  |
| ZED SDK      | v5.5 or newer                                                                                                                                                            |

> **Note**
>
> Support for the **NVIDIA® Holoscan Sensor Bridge** with Jetson AGX Thor™ is currently in **beta** and may have limitations.

> **Warning**
>
> The ZED X One Core is **not compatible** with the ZED Link Mono, Duo, and Quad [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) capture cards, and the GMSL2 ZED X One models are **not compatible** with the [ZED Link MIPI capture card](/docs/products/embedded/zed-link-capture-card/mipi). The two interfaces are electrically and mechanically different.

> **Warning**
>
> The ZED X One Core does **not** support hot-plugging. Cameras must be connected and disconnected **only when the host is powered off**, and any change to the hardware configuration requires a **full reboot** of the host to take effect.

For the assembly, wiring, and driver installation procedure, follow the setup guide matching your host:

* [ZED Link MIPI Quad on AGX Orin](/docs/products/embedded/zed-link-capture-card/mipi/zed-link-mipi-quad/jetson-orin-agx-devkit-setup)
* [ZED Link MIPI Quad on AGX Thor with Holoscan Sensor Bridge](/docs/products/embedded/zed-link-capture-card/mipi/zed-link-mipi-quad/jetson-agx-thor-devkit-setup)

## How to use ZED X One Core

Once the capture card driver is installed, the ZED X One Core behaves like any other ZED X One camera in the [ZED SDK](/docs/development/zed-sdk/), so all the guides written for the ZED X One apply.

### Monocular camera

The ZED X One Core can be used as a **standalone monocular camera** to capture images, video, and inertial data. It is accessible through the ZED SDK using the `sl::CameraOne` object.

* [Setting up the ZED X One Core for Monocular Vision](/docs/products/cameras/zedxone-core/monocular-vision/)

### Stereo camera

Two ZED X One Core cameras rigidly mounted side by side form a **stereo camera with a modular baseline**. The distance between the two cameras and the lens option both determine the effective depth range: a small baseline sees accurately at very close range, while a larger baseline extends the range but increases the minimum working distance.

A stereo rig **requires an extrinsic calibration procedure** once it is mechanically set up, to compute the relative position of the two cameras used for depth computation. This is required even with factory-calibrated cameras, because the geometry of the rig is specific to your assembly.

* [Setting up the ZED X One Core Stereo](/docs/products/cameras/zedxone-core/dual-camera-stereo-vision/)
* [Developing with ZED X One Core on a PC](/docs/products/cameras/zedxone-core/zed-x-one-core-on-a-pc/)

### Typical applications

* Data collection
* Surround vision
* Teleoperation
* Long-range 3D perception with a matching camera pair

## Advanced: Raw NV12 Buffer Access

For performance-critical applications like **GStreamer pipelines** or **NVIDIA DeepStream**, the ZED SDK offers a zero-copy API to access raw NV12 buffers directly from the capture pipeline. This allows low-latency integration with NVIDIA multimedia frameworks by avoiding unnecessary memory copies.

* [Raw NV12 Buffer Access Guide](/docs/products/cameras/zedxone/raw-nv-12-access)

## Using ZED X One Core with a Virtual Display

For remote access to your system, running on an NVIDIA® Jetson™ device, a virtual display lets you run GUI applications and development tools without a physical monitor or HDMI dongle. This is ideal for headless robotic setups where you need to use the ZED SDK remotely through VNC, NoMachine, or X11 forwarding.

Follow the ["Virtual Display on NVIDIA® Jetson™"](/docs/development/zed-sdk/linux/work-with-nvidia-jetson/virtual-display-headless-mode/) guide to configure a software-based virtual display for your environment.

## Docker

You can find a guide to use the ZED X One family in Docker on [this page](/docs/products/cameras/zedxone/docker).

## Troubleshooting

If you have any issues while setting up your ZED X One Core, please refer to our [Troubleshooting guide](/docs/products/cameras/zedxone/troubleshooting) and to the [capture card Troubleshooting guide](/docs/products/embedded/zed-link-capture-card/mipi/troubleshooting).

## Hardware reference

* [Specifications](/docs/products/cameras/zedxone-core/specifications) - sensor, IMU, optics, mechanical drawings, part numbers, and compliance.
* [Interfaces](/docs/products/cameras/zedxone-core/interfaces) - connector reference, signal voltage levels, pin description, and I²C address map.
* [Datasheets](https://www.stereolabs.com/datasheets) - the official ZED X One Core datasheet.
* [CAD Files](https://www.stereolabs.com/3dmodels) - the most up-to-date CAD files of all our products.