> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# ZED X One Specifications

This page gathers the hardware specifications of the **ZED X One GS**, **ZED X One 4K** and **ZED X One S** monocular cameras. The reference documents are the official [ZED X One datasheets](https://www.stereolabs.com/datasheets).

> **Note**
>
> For the barebone MIPI version of the camera, see the [**ZED X One Core specifications**](/docs/products/cameras/zedxone-core/specifications/).

## Image sensor

The ZED X One GS and ZED X One S are built around an **AR0234 1/2.6" 2.3 MP RGB global shutter sensor**, which provides good low-light capabilities and distortion-free images of fast-moving objects. The ZED X One 4K uses a **1/1.8" 8.4 MP rolling shutter sensor with HDR technology**, for applications that require maximum visual detail.

| Feature               | ZED X One GS                                                                                                    | ZED X One 4K                                                                                                    | ZED X One S                                                                                                     |
| :-------------------- | :-------------------------------------------------------------------------------------------------------------- | :-------------------------------------------------------------------------------------------------------------- | :-------------------------------------------------------------------------------------------------------------- |
| Sensor type           | 1/2.6" 2.3 MP RGB                                                                                               | 1/1.8" 8.4 MP CMOS                                                                                              | 1/2.6" 2.3 MP RGB                                                                                               |
| Array size            | 1928 x 1208 pixels                                                                                              | 3856 x 2180 pixels                                                                                              | 1928 x 1208 pixels                                                                                              |
| Pixel size            | 3 µm x 3 µm                                                                                                     | 2 µm x 2 µm                                                                                                     | 3 µm x 3 µm                                                                                                     |
| Chief Ray Angle (CRA) | 0°                                                                                                              | 0°                                                                                                              | 0°                                                                                                              |
| Recommended lens CRA  | 0° ± 3°                                                                                                         | 0° ± 10°                                                                                                        | 0° ± 3°                                                                                                         |
| Shutter               | Electronically synchronized global shutter                                                                      | Rolling shutter                                                                                                 | Electronically synchronized global shutter                                                                      |
| Image format          | 16:10                                                                                                           | 16:9                                                                                                            | 16:10                                                                                                           |
| Output resolution     | 1920x1200 @15/30/60 fps 1920x1080 @15/30/60 fps (cropping mode) 960x600 @15/30/60/120 fps (binning mode)        | 3840x2160 @15 fps 3200x1800 @15 fps 1920x1200 @15/30/60 fps 1920x1080 @15/30/60 fps                             | 1920x1200 @15/30/60 fps 1920x1080 @15/30/60 fps (cropping mode) 960x600 @15/30/60/120 fps (binning mode)        |
| Output format         | RAW10 (V4L2) / NV21 (Argus)                                                                                     | RAW12 (V4L2) / YUV 4:2:2 (Argus)                                                                                | RAW10 (V4L2) / NV21 (Argus)                                                                                     |
| Max. S/N ratio        | 38 dB                                                                                                           | ≥ 41 dB                                                                                                         | 38 dB                                                                                                           |
| Dynamic range         | 71.4 dB                                                                                                         | 85 dB                                                                                                           | 71.4 dB                                                                                                         |
| Sensitivity           | 22.3 Ke/Lux·s                                                                                                   | 15886 Digit/Lux·s                                                                                               | 22.3 Ke/Lux·s                                                                                                   |
| Camera control        | Exposure, analog and digital gain, gamma, white balance, saturation, sharpness, denoising, brightness, contrast | Exposure, analog and digital gain, gamma, white balance, saturation, sharpness, denoising, brightness, contrast | Exposure, analog and digital gain, gamma, white balance, saturation, sharpness, denoising, brightness, contrast |

All three models support **hardware synchronization** of multiple cameras (see [Multi-camera synchronization](#multi-camera-synchronization)).

## Optics

### ZED X One GS and ZED X One S lens options

| Feature       | Fisheye lens                   | Wide lens                     | Narrow lens                  |
| :------------ | :----------------------------- | :---------------------------- | :--------------------------- |
| Focal length  | 1.38 mm (0.054")               | 2.2 mm (0.086")               | 4.6 mm (0.18")               |
| Field of view | 204° (H) x 137° (V) x 218° (D) | 110° (H) x 80° (V) x 120° (D) | 73° (H) x 45° (V) x 87° (D)  |
| Aperture      | f/2.0                          | f/2.2                         | f/2.0                        |
| Distortion    | +18.8% (F-θ)                   | \< 4.39%                      | -6.7%                        |
| Availability  | ZED X One S only               | ZED X One GS and ZED X One S  | ZED X One GS and ZED X One S |

> **Note**
>
> The **IP69K rating** of the ZED X One S applies to the **Wide lens** model only.

### ZED X One 4K optics

| Feature       | Wide lens                     |
| :------------ | :---------------------------- |
| Focal length  | 3.1 mm (0.122")               |
| Field of view | 110° (H) x 72° (V) x 119° (D) |
| Aperture      | f/2.0                         |
| Distortion    | \< 5.85% (TV distortion)      |

## Motion sensor

All three models integrate a **BOSCH BMI088 IMU**, a high-performance 6-axis inertial sensor with a 16-bit triaxial accelerometer and gyroscope, providing orientation and motion detection of the camera. Its high vibration robustness and temperature stability make it suitable for harsh industrial robotics environments.

| Feature                     | Value            |
| :-------------------------- | :--------------- |
| Motion sensor               | BOSCH BMI088 IMU |
| Accelerometer range         | ± 12 G           |
| Accelerometer resolution    | 0.36 mg          |
| Accelerometer noise density | 2.3 mg           |
| Gyroscope range             | ± 1000 dps       |
| Gyroscope resolution        | 0.03 dps         |
| Gyroscope noise density     | 0.20 dps         |
| Sensitivity error           | ± 0.5%           |
| Output data rate            | 200 Hz           |

You can access the sensor data through the [Sensors API](/docs/development/zed-sdk/modules/sensors/) of the ZED SDK.

### Sensor positions

The offset values specify the location of the IMU origin with respect to the center of the image plane.

| Model        | X offset | Y offset | Z offset |
| :----------- | :------- | :------- | :------- |
| ZED X One GS | 0 mm     | 0 mm     | -5.92 mm |
| ZED X One 4K | 0 mm     | 0 mm     | -6.57 mm |
| ZED X One S  | -7.07 mm | 1.96 mm  | -5.92 mm |

#### ZED X One GS

![ZED X One GS sensor positions](/_fern-img/9e6bb0735512fca61e6657353ef60bf1b07dcea09648d03378eb0429ca26f729.webp)

#### ZED X One 4K

![ZED X One 4K sensor positions](/_fern-img/dad63dc4798bb67995c8f257258aad7dda4ef889356c3784e33efb260a9d07fd.webp)

#### ZED X One S

![ZED X One S sensor positions](/_fern-img/7ad56236d58da55e22d73efe51ecc990b1115f76e3dec75857d576df2e73151b.webp)

For the ZED X One 4K, the **image plane to glass cover distance** is 1.03 mm and the **sensor thickness** is 1.95 mm.

## Multi-camera synchronization

All cameras connected to the same [GMSL2 deserializer](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) are automatically **hardware-synchronized** at frame level, within **15 µs**. No wiring or configuration is required.

To synchronize cameras connected to different capture cards or devices, or to synchronize them with external sensors, use the **hardware triggering** options of your GMSL2 host:

* [ZED Link Mono GPIO triggering](/docs/products/embedded/zed-link-capture-card/gmsl2/zed-link-mono/zed-link-mono-gpio-triggering)
* [ZED Link Duo GPIO triggering](/docs/products/embedded/zed-link-capture-card/gmsl2/zed-link-duo/zed-link-duo-gpio-triggering)
* [ZED Link Quad GPIO triggering](/docs/products/embedded/zed-link-capture-card/gmsl2/zed-link-quad/zed-link-quad-gpio-triggering)
* [ZED Box Mini multi-device synchronization](/docs/products/embedded/zed-box-mini/connectivity#multi-device-synchronization)

> **Note**
>
> For hardware recommendations, synchronization methods, and local network streaming with multiple cameras, see the [Multi-Camera](/docs/development/zed-sdk/modules/camera/multi-camera) page.

## Physical specifications

| Feature               | ZED X One GS                                                                                            | ZED X One 4K                                       | ZED X One S                                                                                                                                                   |
| :-------------------- | :------------------------------------------------------------------------------------------------------ | :------------------------------------------------- | :------------------------------------------------------------------------------------------------------------------------------------------------------------ |
| Dimensions            | Narrow lens: 31 x 31 x 49.3 mm (1.22 x 1.22 x 1.94") Wide lens: 31 x 31 x 52.5 mm (1.22 x 1.22 x 2.07") | 31 x 31 x 58.2 mm (1.22 x 1.22 x 2.29")            | Narrow lens: 25 x 25 x 35.7 mm (0.98 x 0.98 x 1.41") Wide lens: 25 x 25 x 39.0 mm (0.98 x 0.98 x 1.54") Fisheye lens: 25 x 25 x 34.2 mm (0.98 x 0.98 x 1.34") |
| Weight                | Narrow lens: 50 g (0.11 lb.) Wide lens: 55 g (0.12 lb.)                                                 | 59 g (0.13 lb.)                                    | Narrow lens: 33 g (0.07 lb.) Wide lens: 37 g (0.08 lb.) Fisheye lens: 36 g (0.08 lb.)                                                                         |
| Mounting              | 4x M4x0.7 threads (bottom) + 1/4"-20 UNC adapter plate                                                  | 4x M4 threads (bottom) + 1/4"-20 UNC adapter plate | Bottom: 2x M2x0.4x4 mm and 2x M2x0.4x1.2 mm Front: 4x M2x0.4x6 mm                                                                                             |
| Interface             | GMSL2, serial coax FAKRA Z type connector                                                               | GMSL2, serial coax FAKRA Z type connector          | GMSL2, serial coax FAKRA Z type connector                                                                                                                     |
| IP rating             | None                                                                                                    | None                                               | IP69K (Wide lens only)                                                                                                                                        |
| Operating temperature | -20°C to +55°C (-4°F to 131°F)                                                                          | Not published                                      | -20°C to +60°C (-4°F to 140°F)                                                                                                                                |
| Relative humidity     | 90% at 40°C                                                                                             | Not published                                      | 90% at 40°C                                                                                                                                                   |
| Vibrations            | Not published                                                                                           | Not published                                      | 2 g RMS @ 3-500 Hz, 1 h/axis                                                                                                                                  |
| Power                 | Power via GMSL2 (PoC), 0.89 W (12 VDC)                                                                  | Power via GMSL2 (PoC), 0.92 W (12 VDC)             | Power via GMSL2 (PoC) Typical consumption: 0.89 W (0.074 A @ 12 VDC)                                                                                          |
| Power supply ratings  | Not published                                                                                           | Not published                                      | 5 V to 20 V                                                                                                                                                   |
| Warranty              | 2-year hardware warranty                                                                                | 2-year hardware warranty                           | 2-year hardware warranty                                                                                                                                      |

## Technical drawings

#### ZED X One GS - Narrow lens

![ZED X One GS narrow lens technical drawings](/_fern-img/8e6ef472b001e949ba2ef2c53436c0793b4a0476638e3f017e0ec52d2e7718d9.webp)

#### ZED X One GS - Wide lens

![ZED X One GS wide lens technical drawings](/_fern-img/c319e8e9a2e3c11279434b8d95554036f93fb5ae3315e7416d2b06498fbc7841.webp)

#### ZED X One 4K - Wide lens

![ZED X One 4K wide lens technical drawings](/_fern-img/f1f50dbc137989c0d687cc29c424e2f487ecaf30d1fa5863b9b3f4a8329e4fcf.webp)

#### ZED X One S - Narrow lens

![ZED X One S narrow lens technical drawings](/_fern-img/ad231f783a6fae142df98897b7cf5eb71f7e847eedfb207610e375507ae71f11.webp)

#### ZED X One S - Wide lens

![ZED X One S wide lens technical drawings](/_fern-img/7858356d5a62b9586655d2d133fb070768de366f54eeea4d39b307992a2c0b5a.webp)

#### ZED X One S - Fisheye lens

![ZED X One S fisheye lens technical drawings](/_fern-img/cdcdd631b7ae067ab340079d844ea0364492000a27036ad7b8665795cb2188fe.webp)

## System requirements

The ZED X One cameras require an NVIDIA® Jetson™ host equipped with a [ZED Link Mono, Duo or Quad capture card](/docs/products/embedded/zed-link-capture-card/gmsl2/) for their [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) connection. See the [Recommended Specifications for ZED SDK](/docs/development/zed-sdk/specifications/) page for the up-to-date host requirements.

> **Note**
>
> On a ZED Link Quad capture card, up to **8 ZED X One GS or ZED X One S** cameras can be captured at 1920x1200 @30 fps, or up to **4 ZED X One 4K** cameras at 3840x2160 @15 fps.

### Minimum ZED SDK version

| Camera model | Minimum ZED SDK version |
| :----------- | :---------------------- |
| ZED X One GS | v4.2                    |
| ZED X One 4K | v4.2                    |
| ZED X One S  | v4.2                    |

## Part numbers

| Model                                  | SKU        |
| :------------------------------------- | :--------- |
| ZED X One GS - No lens                 | ZED-411010 |
| ZED X One GS - Wide lens (2.2 mm)      | ZED-412010 |
| ZED X One GS - Narrow lens (4.6 mm)    | ZED-413010 |
| ZED X One 4K - No lens                 | ZED-421010 |
| ZED X One 4K - Wide lens (3.1 mm)      | ZED-422010 |
| ZED X One S - No lens                  | ZED-411012 |
| ZED X One S - Wide lens IP69K (2.2 mm) | ZED-412012 |
| ZED X One S - Narrow lens (4.6 mm)     | ZED-413012 |
| ZED X One S - Fisheye lens (1.38 mm)   | ZED-414012 |

## Standards and compliance

| Certificate                  | Region         | ZED X One GS | ZED X One 4K | ZED X One S |
| :--------------------------- | :------------- | :----------- | :----------- | :---------- |
| CE Declaration of Conformity | European Union | Yes          | Yes          | Yes         |
| REACH                        | European Union | Yes          | Yes          | Yes         |
| RoHS 3                       | European Union | Yes          | Yes          | Yes         |
| TSCA                         | United States  | Yes          | Yes          | Yes         |
| EMC                          | European Union | Yes          | No           | Yes         |
| FCC                          | United States  | No           | No           | Yes         |
| Certificate of Origin        | Global         | Yes          | Yes          | Yes         |

| Feature           | Value    |
| :---------------- | :------- |
| Country of origin | France   |
| HS code           | 85258940 |
| ECCN              | EAR99    |

The compliance certificates are available on the [StereoLabs certificates](https://www.stereolabs.com/certificates) page.