> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# ZED Box Mini

Congratulations on being the owner of a brand-new [ZED Box Mini](https://www.stereolabs.com/series/zed-box) or [Mini Carrier Board](https://www.stereolabs.com/store/products/zed-carrier-mini)!

![image](/_fern-img/ee5a5f9b605dc0aeb0811833aafe7e8dae0cd5a7ad4649d48ac6a748431eb9a0.webp)

The [ZED Box Mini](https://www.stereolabs.com/series/zed-box) is a compact, cost-effective, and high-performance embedded system designed for camera-based applications, featuring essential I/O, portability, and advanced [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) (Gigabit Multimedia Serial Link) connectivity.

Powered by embedded [NVIDIA® Jetson™](https://www.nvidia.com/en-us/autonomous-machines/embedded-systems/) modules, it serves as the intelligent core for fully autonomous AI systems, ensuring real-time processing and robust performance in demanding environments.

A key advantage of the [ZED Box Mini](https://www.stereolabs.com/series/zed-box) is its ability to directly convert [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) or USB3.0 camera input into Gigabit Ethernet streams, enabling high-speed, long-distance data transmission with minimal latency through the ZED SDK's [Streaming module](/docs/development/zed-sdk/modules/camera/local-network-streaming).

The core of the ZED Box Mini is the [Mini Carrier Board](https://www.stereolabs.com/store/products/zed-carrier-mini), a custom compact [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) carrier board for [NVIDIA® Jetson™ Orin Nano and Orin NX compute modules](https://www.nvidia.com/en-us/autonomous-machines/embedded-systems/jetson-orin/).

## Configurations

### Compute module

The ZED Box Mini and Mini Carrier Board support different [NVIDIA® Jetson™ compute modules](https://www.nvidia.com/en-us/autonomous-machines/embedded-systems/jetson-orin/) for different computing power solutions:

* NVIDIA® Jetson™ Orin Nano 4 GB - 20 TOPS
* NVIDIA® Jetson™ Orin Nano 8 GB - 40 TOPS
* NVIDIA® Jetson™ Orin NX 8 GB - 70 TOPS
* NVIDIA® Jetson™ Orin NX 16 GB - 100 TOPS

> **Warning**
>
> The Mini Carrier Board requires a Jetson compute module to operate. It is not a standalone product.

You can purchase the Mini Carrier Board without any processing module included and add an Orin Nano or Orin NX module you already own, or purchase it with a Jetson module already installed.

### Connectivity

* 2x [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) FAKRA-Z Connectors
* 1x USB3.0 Type-A
* 1x 10/100/1000 Base-T Ethernet RJ45
* \[optionally available] Intel AX210 **WiFi** Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
* 1x HDMI (HDMI 1.4 with Orin Nano modules, HDMI 2.1 with Orin NX modules)
* 1x Micro USB2.0 Type-B for system flashing & OTG
* 1x [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) Camera Synchronization Trigger Input
* 1x [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) Cameras Synchronization Trigger Output
* 1x 12V Fan Entry
* 1x GPIO port: 1x CAN, 1x UART, 2x general GPIOs, 1x 5V, 1x 3.3V, 2x GND

### Storage memory

An SSD 256GB mounted on an M.2 Key-M 2242 socket is included with all the configurations.

## Hardware reference

* [CAD Files](https://www.stereolabs.com/3dmodels) - the most up-to-date CAD files of all our products.