> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# ZED Box 2 Max Specifications

This page gathers the hardware specifications of the **ZED Box 2 Max** embedded PC, built on the NVIDIA® Jetson AGX Thor™ platform and available with a Jetson T4000 or T5000 module. The reference document is the official [ZED Box 2 Max datasheet](https://www.stereolabs.com/datasheets).

## Compute

| Feature        | ZED Box 2 Max T4000                                                     | ZED Box 2 Max T5000                                                     |
| :------------- | :---------------------------------------------------------------------- | :---------------------------------------------------------------------- |
| Jetson module  | Jetson AGX Thor™ T4000 (64 GB)                                          | Jetson AGX Thor™ T5000 (128 GB)                                         |
| AI performance | 1200 FP4 TFLOPS                                                         | 2070 FP4 TFLOPS                                                         |
| CPU            | 12-core Arm® Neoverse®-V3AE, up to 2.6 GHz                              | 14-core Arm® Neoverse®-V3AE, up to 2.6 GHz                              |
| GPU            | 1536-core NVIDIA Blackwell, 5th-generation Tensor Cores, up to 1.53 GHz | 2560-core NVIDIA Blackwell, 5th-generation Tensor Cores, up to 1.57 GHz |
| Memory         | 64 GB 256-bit LPDDR5X, 273 GB/s                                         | 128 GB 256-bit LPDDR5X, 273 GB/s                                        |
| Video encode   | 1x NVENC                                                                | 2x NVENC                                                                |
| Video decode   | 1x NVDEC                                                                | 2x NVDEC                                                                |
| Power modes    | 70W, MAXN                                                               | 70W, 90W, 120W, MAXN                                                    |

The GPU supports **Multi-Instance GPU** (MIG), which splits it into isolated instances with dedicated compute and memory.

See [Power Modes](/docs/products/embedded/zed-box-series/zed-box-2-max/power-modes) for the clock configuration of each mode.

## Interfaces and storage

The T4000 and T5000 models share the same interfaces, except for the QSFP+ bandwidth and the CAN FD buses.

| Feature         | Value                                                                                                                                                                                                |
| :-------------- | :--------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| Camera inputs   | 8x [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) on 2 Quad FAKRA-Z connectors (4 cameras per connector, through GMSL2 FAKRA 1-to-4 cables)                              |
| Display         | 2x HDMI 2.0, up to 3840x2160 @60 Hz                                                                                                                                                                  |
| Ethernet        | 2x Gigabit Ethernet RJ45 (10/100/1000 Base-T) 1x QSFP+: 40 GbE (4x 10 GbE) on T5000, 30 GbE (3x 10 GbE) on T4000                                                                                     |
| PoE+ (optional) | 4x Gigabit Ethernet RJ45 with PoE+ output (IEEE 802.3at), up to 25 W per port                                                                                                                        |
| USB             | 4x USB 3.2 Type-A (2x 10 Gbps Gen 2, 2x 5 Gbps Gen 1) 1x USB 3.2 Gen 2 Type-C (10 Gbps, usage limitations apply), also used for system flashing 1x USB 3.1 Gen 1 Type-C (5 Gbps), USB PD power input |
| Debug           | 1x USB 2.0 Type-C for the [serial console](/docs/products/embedded/zed-box-series/zed-box-2-max/serial-console)                                                                                      |
| Expansion I/O   | 1x UART, 1x I2C, 3.3 V and 5 V power rails 4x CAN FD on T5000 only: the Jetson T4000 module does not provide them                                                                                    |
| Audio           | 2x 3.5 mm jacks: microphone input, line output                                                                                                                                                       |
| Cellular        | 2x SIM slots for an optional 4G/5G module (module, SMA connectors and antennas not included)                                                                                                         |
| Storage         | 1x M.2 NVMe SSD: 256 GB, 1 TB or 2 TB                                                                                                                                                                |
| Wi-Fi           | Wi-Fi 6, Intel AX210 module on M.2 Key-E 2230 socket, with 2x 2.4/5 GHz antennas (SMA female connectors)                                                                                             |
| GNSS (optional) | u-blox ZED-X20D dual-antenna RTK receiver (GPS, GLONASS, Galileo, BeiDou, QZSS, NavIC). For full RTK performance, use two identical multiband antennas covering L1, L2 and L5                        |
| Other           | Power button, Recovery mode button                                                                                                                                                                   |

The connectors and their pinouts are described in the [Connectivity guide](/docs/products/embedded/zed-box-series/zed-box-2-max/connectivity).

## Power

| Feature           | Value                                                                                                                                                                                                           |
| :---------------- | :-------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| Power input       | DC: 9 V to 36 V, 10 A maximum or USB Type-C Power Delivery: 9 V to 28 V, 40 W to 130 W                                                                                                                          |
| Power consumption | 250 W maximum, for the whole system                                                                                                                                                                             |
| Power connector   | 3-pin pluggable terminal block, 5.08 mm pitch (pin 1 ACC, pin 2 GND, pin 3 DC IN), or the USB 3.1 Type-C port. See [Power input](/docs/products/embedded/zed-box-series/zed-box-2-max/connectivity#power-input) |

Only one power input is active at a time: the first source connected is used. When powered through USB Type-C, the PoE+ outputs and the 120W and MAXN power modes of the T5000 are not available.

## Physical specifications

| Feature               | Value                                                     |
| :-------------------- | :-------------------------------------------------------- |
| Dimensions            | 261.5 x 206.5 x 84.8 mm (10.30 x 8.13 x 3.34"), L x W x H |
| Enclosure             | Industrial black aluminum enclosure                       |
| Cooling               | Active, with fan                                          |
| Operating temperature | -25°C to +50°C (-13°F to 122°F)                           |
| Storage temperature   | -40°C to +85°C (-40°F to 185°F)                           |
| Humidity              | Up to 95% at 40°C, non-condensing                         |

## What's in the box

* 1x ZED Box 2 Max, with the selected options
* 1x power supply
* 2x GMSL2 FAKRA 1-to-4 cables
* 1x USB-C to USB cable
* 2x 2.4/5 GHz Wi-Fi antennas
* 2x multiband L1/L2/L5 GNSS antennas (GNSS option only)

## Technical drawings

Dimensions are in mm.

![ZED Box 2 Max dimensions](/_fern-files/_img/bf12105ce53eaf925ed0682a77c26255298c8f09e8be00f5859f6aa8812bb53d.webp)

## 3D models

Download the STEP model of the ZED Box 2 Max to integrate it into your mechanical design:

| Model         | 3D model                                                                                                                    |
| :------------ | :-------------------------------------------------------------------------------------------------------------------------- |
| ZED Box 2 Max | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/e9dd22426e4edd763592e19d8e8ddbe33a27fba4.step/ZED%20Box%202%20Max.step) |

All the 3D models of StereoLabs products are available on the [3D models](https://www.stereolabs.com/3dmodels) page.

## Part numbers

Part numbers follow the pattern `ZBX-7MGSSP`:

* `M`: module, `1` = T4000, `2` = T5000
* `G`: GNSS option, `0` = no, `1` = yes
* `SS`: storage, `11` = 256 GB, `12` = 1 TB, `13` = 2 TB
* `P`: PoE+ option, `0` = no, `1` = yes

| Model                             | 256 GB SSD | 1 TB SSD   | 2 TB SSD   |
| :-------------------------------- | :--------- | :--------- | :--------- |
| ZED Box 2 Max T4000               | ZBX-710110 | ZBX-710120 | ZBX-710130 |
| ZED Box 2 Max T4000 + PoE+        | ZBX-710111 | ZBX-710121 | ZBX-710131 |
| ZED Box 2 Max T4000 + GNSS        | ZBX-711110 | ZBX-711120 | ZBX-711130 |
| ZED Box 2 Max T4000 + GNSS + PoE+ | ZBX-711111 | ZBX-711121 | ZBX-711131 |
| ZED Box 2 Max T5000               | ZBX-720110 | ZBX-720120 | ZBX-720130 |
| ZED Box 2 Max T5000 + PoE+        | ZBX-720111 | ZBX-720121 | ZBX-720131 |
| ZED Box 2 Max T5000 + GNSS        | ZBX-721110 | ZBX-721120 | ZBX-721130 |
| ZED Box 2 Max T5000 + GNSS + PoE+ | ZBX-721111 | ZBX-721121 | ZBX-721131 |

## Standards and compliance

| Certificate                            | Region         |
| :------------------------------------- | :------------- |
| CE Declaration of Conformity           | European Union |
| REACH                                  | European Union |
| RoHS                                   | European Union |
| EMC                                    | European Union |
| FCC                                    | United States  |
| IEC 62368-1                            | Global         |
| TELEC (embedded Wi-Fi module AX210NGW) | Japan          |
| Certificate of Origin                  | Global         |

The ZED Box 2 Max comes with a 2-year hardware warranty. The compliance certificates are available on the [StereoLabs certificates](https://www.stereolabs.com/certificates) page.