> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# ZED Box 2 Specifications

This page gathers the hardware specifications of the **ZED Box 2** embedded PC, available with an NVIDIA® Jetson™ Orin™ NX 8GB or Orin NX 16GB module. The ZED Box 2 supports NVIDIA® Super Mode natively. The reference document is the official [ZED Box 2 datasheet](https://www.stereolabs.com/datasheets).

## Compute

| Feature        | ZED Box 2 NX 8GB                                         | ZED Box 2 NX 16GB                                        |
| :------------- | :------------------------------------------------------- | :------------------------------------------------------- |
| Jetson module  | Jetson Orin™ NX 8GB                                      | Jetson Orin™ NX 16GB                                     |
| AI performance | 70 TOPS 117 TOPS with Super Mode (MAXN SUPER)            | 100 TOPS 157 TOPS with Super Mode (MAXN SUPER)           |
| CPU            | 6-core Arm® Cortex®-A78AE, up to 2.0 GHz                 | 8-core Arm® Cortex®-A78AE, up to 2.0 GHz                 |
| GPU            | 1024-core NVIDIA Ampere, 32 Tensor Cores, up to 1173 MHz | 1024-core NVIDIA Ampere, 32 Tensor Cores, up to 1173 MHz |
| DLA            | 1x NVDLA v2                                              | 2x NVDLA v2                                              |
| Memory         | 8 GB 128-bit LPDDR5, 102.4 GB/s                          | 16 GB 128-bit LPDDR5, 102.4 GB/s                         |
| Power modes    | 10W, 15W, 20W, 40W, MAXN SUPER                           | 10W, 15W, 25W, 40W, MAXN SUPER                           |

Super Mode raises the maximum GPU and DLA frequencies of the Orin NX module, for up to 67% more AI performance than the standard power modes. See [Power Modes](/docs/products/embedded/zed-box-series/zed-box-2/power-modes) for the clock configuration of each mode.

## Media

| Feature      | Value                                                      |
| :----------- | :--------------------------------------------------------- |
| Video encode | 1x 4K60, 3x 4K30, 6x 1080p60, 12x 1080p30 (H.265)          |
| Video decode | 1x 8K30, 2x 4K60, 4x 4K30, 9x 1080p60, 18x 1080p30 (H.265) |
| Display      | 1x HDMI 2.1, up to 3840x2160 @60 Hz                        |

## Interfaces and storage

| Feature              | Value                                                                                                                                                                                                                 |
| :------------------- | :-------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| Camera inputs        | 8x [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) on 2 Quad FAKRA-Z connectors (4 cameras per connector, through GMSL2 FAKRA 1-to-4 cables)                                               |
| Camera compatibility | All the ZED X and ZED X One GMSL2 camera models                                                                                                                                                                       |
| Capture capability   | Up to 8x stereo cameras at HD1200 @30 fps, or 4x at HD1200 @60 fps Up to 8x monocular cameras at HD1200 @60 fps Up to 4x ZED X One 4K at 3840x2160 @15 fps, on ports #1, #3, #5 and #7                                |
| Ethernet             | 2x Gigabit Ethernet RJ45 (10/100/1000 Base-T)                                                                                                                                                                         |
| USB                  | 2x USB 3.1 Gen 1 Type-A (5 Gbps)                                                                                                                                                                                      |
| Debug                | 1x Micro USB 2.0 Type-B for system flashing, OTG and the [serial console](/docs/products/embedded/zed-box-series/zed-box-2/serial-console)                                                                            |
| CAN                  | 2x CAN bus (DB9 male connectors), 124 Ω split termination, not galvanically isolated. See [CAN 1 and CAN 2](/docs/products/embedded/zed-box-series/zed-box-2/connectivity#can-1-and-can-2)                            |
| Sync and IO          | 1x DB9 male connector: camera frame sync trigger input and output (1.8 V maximum), 1x configurable GPIO (3.3 V maximum). See [Sync and IO](/docs/products/embedded/zed-box-series/zed-box-2/connectivity#sync-and-io) |
| Fan                  | 1x 12 V fan power header                                                                                                                                                                                              |
| Storage              | 1x M.2 NVMe SSD: 256 GB, 1 TB or 2 TB                                                                                                                                                                                 |
| Wi-Fi                | Wi-Fi 6, Intel AX210 module on M.2 Key-E 2230 socket, with 2x 2.4/5 GHz antennas (SMA female connectors)                                                                                                              |
| Other                | Reset button, Recovery mode button, power LED                                                                                                                                                                         |

The supported multi-camera configurations are described in [Using GMSL](/docs/products/embedded/zed-box-series/zed-box-2/using-gmsl#multi-camera-configurations). The connectors and their pinouts are described in the [Connectivity guide](/docs/products/embedded/zed-box-series/zed-box-2/connectivity).

## Power

| Feature           | Value                                                                                                                                                                 |
| :---------------- | :-------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| Power input       | DC: 10 V to 32 V                                                                                                                                                      |
| Power consumption | 80 W maximum, 55 W typical                                                                                                                                            |
| Power connector   | 2-pin pluggable screw terminal block, 5.08 mm pitch (TBP01R1W-508-02BE). See [Power input](/docs/products/embedded/zed-box-series/zed-box-2/connectivity#power-input) |

## Physical specifications

| Feature               | Value                                                                                                                                                                                     |
| :-------------------- | :---------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| Dimensions            | 234.4 x 176.4 x 54.0 mm (9.23 x 6.94 x 2.13"), L x W x H 72.4 mm (2.85") high with the optional fan kit                                                                                   |
| Weight                | 2278 g (5.02 lb) with the optional fan kit installed                                                                                                                                      |
| Enclosure             | Industrial black aluminum enclosure                                                                                                                                                       |
| Cooling               | Passive. Optional [fan kit](/docs/products/accessories/cooling-fans), recommended in the 40W and MAXN SUPER power modes, and in MAXN SUPER mode over the full operating temperature range |
| Mounting              | 4x Ø6.5 mm mounting slots, M6 threaded grounding point. See [Mount the ZED Box 2](/docs/products/embedded/zed-box-series/zed-box-2/installation#mount-the-zed-box-2)                      |
| Operating temperature | -20°C to +50°C (-4°F to 122°F)                                                                                                                                                            |
| Storage temperature   | -40°C to +85°C (-40°F to 185°F)                                                                                                                                                           |
| Humidity              | 10% to 90%, non-condensing                                                                                                                                                                |

## 3D models

Download the STEP model of the ZED Box 2 to integrate it into your mechanical design:

| Model     | 3D model                                                                                                              |
| :-------- | :-------------------------------------------------------------------------------------------------------------------- |
| ZED Box 2 | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/f431d06cd8c98c147569a9caa845b506e8906260.step/ZED%20Box%202.step) |

All the 3D models of StereoLabs products are available on the [3D models](https://www.stereolabs.com/3dmodels) page.

## Part numbers

| Model             | 256 GB SSD | 1 TB SSD   | 2 TB SSD   |
| :---------------- | :--------- | :--------- | :--------- |
| ZED Box 2 NX 8GB  | ZBX-810110 | ZBX-810120 | ZBX-810130 |
| ZED Box 2 NX 16GB | ZBX-820110 | ZBX-820120 | ZBX-820130 |

## Standards and compliance

| Certificate                            | Region         |
| :------------------------------------- | :------------- |
| CE Declaration of Conformity           | European Union |
| REACH                                  | European Union |
| RoHS                                   | European Union |
| EMC                                    | European Union |
| FCC                                    | United States  |
| IEC 62368-1                            | Global         |
| TELEC (embedded Wi-Fi module AX210NGW) | Japan          |
| Certificate of Origin                  | Global         |

The ZED Box 2 comes with a 2-year hardware warranty. The compliance certificates are available on the [StereoLabs certificates](https://www.stereolabs.com/certificates) page.