> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# ZED Box Mini Specifications

This page gathers the hardware specifications of the **ZED Box Mini** embedded PC and of the **Mini Carrier Board**, the same board sold without the enclosure. Both are available with an NVIDIA® Jetson™ Orin™ Nano 4GB, Orin Nano 8GB, Orin NX 8GB or Orin NX 16GB module. The reference documents are the official [ZED Box Mini and Mini Carrier Board datasheets](https://www.stereolabs.com/datasheets).

Unless stated otherwise, the specifications are the same for the ZED Box Mini and the Mini Carrier Board, and for both board revisions.

## Board revisions

**Rev. 2** of the Mini Carrier Board, also used inside the ZED Box Mini, is available from Q4 2026. The board revision is printed on the PCB of the Mini Carrier Board.

| Feature                                                                                                                                          | Rev. 1   | Rev. 2                                                                                    |
| :----------------------------------------------------------------------------------------------------------------------------------------------- | :------- | :---------------------------------------------------------------------------------------- |
| NVIDIA® Super Mode                                                                                                                               | No       | Yes (**MAXN SUPER** power mode, [fan](/docs/products/accessories/cooling-fans) mandatory) |
| Debug UART of the Jetson module, on pins 9 and 10 of the [GPIO connector](/docs/products/embedded/zed-box-series/zed-box-mini/connectivity#gpio) | UART2    | UART1                                                                                     |
| General-purpose UART header                                                                                                                      | None     | UART2 on a 4-pin, 2.54 mm pitch header (J2004) on the PCB, 3.3 V levels                   |
| Input voltage stability                                                                                                                          | Standard | Improved                                                                                  |

## Compute

| Feature              | Orin Nano 4GB                                                                   | Orin Nano 8GB                                                                    | Orin NX 8GB                                                                      | Orin NX 16GB                                                                     |
| :------------------- | :------------------------------------------------------------------------------ | :------------------------------------------------------------------------------- | :------------------------------------------------------------------------------- | :------------------------------------------------------------------------------- |
| Jetson module        | Jetson Orin™ Nano 4GB                                                           | Jetson Orin™ Nano 8GB                                                            | Jetson Orin™ NX 8GB                                                              | Jetson Orin™ NX 16GB                                                             |
| AI performance       | 20 TOPS 34 TOPS with Super Mode                                                 | 40 TOPS 67 TOPS with Super Mode                                                  | 70 TOPS 117 TOPS with Super Mode                                                 | 100 TOPS 157 TOPS with Super Mode                                                |
| CPU                  | 6-core Arm® Cortex®-A78AE, up to 1.5 GHz 1.7 GHz with Super Mode                | 6-core Arm® Cortex®-A78AE, up to 1.5 GHz 1.7 GHz with Super Mode                 | 6-core Arm® Cortex®-A78AE, up to 2.0 GHz                                         | 8-core Arm® Cortex®-A78AE, up to 2.0 GHz                                         |
| GPU                  | 512-core NVIDIA Ampere, 16 Tensor Cores, up to 625 MHz 1020 MHz with Super Mode | 1024-core NVIDIA Ampere, 32 Tensor Cores, up to 625 MHz 1020 MHz with Super Mode | 1024-core NVIDIA Ampere, 32 Tensor Cores, up to 765 MHz 1173 MHz with Super Mode | 1024-core NVIDIA Ampere, 32 Tensor Cores, up to 918 MHz 1173 MHz with Super Mode |
| DLA                  | None                                                                            | None                                                                             | 1x NVDLA v2                                                                      | 2x NVDLA v2                                                                      |
| Memory               | 4 GB 64-bit LPDDR5, 34 GB/s                                                     | 8 GB 128-bit LPDDR5, 68 GB/s                                                     | 8 GB 128-bit LPDDR5, 102.4 GB/s                                                  | 16 GB 128-bit LPDDR5, 102.4 GB/s                                                 |
| Power modes (Rev. 1) | 7W_AI, 7W_CPU, 10W                                                              | 7W, 15W                                                                          | 10W, 15W, 20W, MAXN                                                              | 10W, 15W, 25W, MAXN                                                              |
| Power modes (Rev. 2) | 10W, 25W, MAXN SUPER                                                            | 15W, 25W, MAXN SUPER                                                             | 10W, 15W, 20W, 40W, MAXN SUPER                                                   | 10W, 15W, 25W, 40W, MAXN SUPER                                                   |

The Super Mode values apply to the Rev. 2 boards only. See [Power Modes](/docs/products/embedded/zed-box-series/zed-box-mini/power-modes) for the clock configuration of each mode.

### Depth sensing performance

GPU load is measured with ZED X GS cameras at 1920x1200, using the ZED SDK 5.0 `NEURAL_LIGHT` depth mode, with the Jetson module in a non-Super power mode.

| Configuration              | Orin Nano 4GB                  | Orin Nano 8GB                  | Orin NX 8GB                    | Orin NX 16GB                   |
| :------------------------- | :----------------------------- | :----------------------------- | :----------------------------- | :----------------------------- |
| 1x stereo camera           | Depth @30 fps, 80% GPU load    | Depth @30 fps, 36% GPU load    | Depth @30 fps, 28% GPU load    | Depth @30 fps, 23% GPU load    |
| 2x stereo cameras          | Not specified                  | Depth @30 fps, 64% GPU load    | Depth @30 fps, 55% GPU load    | Depth @30 fps, 47% GPU load    |
| Ideal camera configuration | 1x ZED X GS or 2x ZED X One GS | 2x ZED X GS or 2x ZED X One GS | 2x ZED X GS or 2x ZED X One GS | 2x ZED X GS or 2x ZED X One GS |

## Media

| Feature      | Orin Nano 4GB and Orin Nano 8GB                            | Orin NX 8GB and Orin NX 16GB                               |
| :----------- | :--------------------------------------------------------- | :--------------------------------------------------------- |
| Video encode | No hardware encoder: 1080p30 supported by 1 to 2 CPU cores | 1x 4K60, 3x 4K30, 6x 1080p60, 12x 1080p30 (H.265)          |
| Video decode | 1x 4K60, 2x 4K30, 5x 1080p60, 11x 1080p30 (H.265)          | 1x 8K30, 2x 4K60, 4x 4K30, 9x 1080p60, 18x 1080p30 (H.265) |
| Display      | 1x HDMI 1.4                                                | 1x HDMI 2.1, up to 3840x2160 @60 Hz                        |

## Interfaces and storage

| Feature                | Value                                                                                                                                                                                                                                                             |
| :--------------------- | :---------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| Camera inputs          | 2x [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) on 2 FAKRA-Z connectors, one camera per connector                                                                                                                                   |
| Camera compatibility   | All the ZED X and ZED X One GMSL2 camera models, up to 1x ZED X One 4K. See [Supported GMSL2 camera combinations](/docs/products/embedded/zed-box-series/zed-box-mini/connectivity#supported-gmsl2-camera-combinations) ZED 2i and ZED Mini on USB 3.0            |
| Camera synchronization | 1x trigger input and 1x trigger output for GMSL2 camera synchronization (3-pin terminal blocks, mating with TBP02P1W-381-03BE). See [Multi-device synchronization](/docs/products/embedded/zed-box-series/zed-box-mini/connectivity#multi-device-synchronization) |
| Ethernet               | 1x Gigabit Ethernet RJ45 (10/100/1000 Base-T)                                                                                                                                                                                                                     |
| USB                    | 1x USB 3.0 Type-A (5 Gbps)                                                                                                                                                                                                                                        |
| Debug                  | 1x Micro USB 2.0 Type-B for system flashing, OTG and the [serial console](/docs/products/embedded/zed-box-series/zed-box-mini/serial-console)                                                                                                                     |
| GPIO connector         | 1x 10-pin header: 1x CAN (CMOS 3.3 V, external transceiver required), 1x UART, 2x GPIOs, 1x 5 V, 1x 3.3 V, 2x GND. See [GPIO](/docs/products/embedded/zed-box-series/zed-box-mini/connectivity#gpio)                                                              |
| Fan                    | 1x 12 V fan connector (power and ground only, no speed control)                                                                                                                                                                                                   |
| Storage                | 256 GB NVMe SSD on M.2 Key-M 2242 socket                                                                                                                                                                                                                          |
| Wi-Fi (optional)       | Wi-Fi 6, Intel AX210 module on M.2 Key-E 2230 socket, with 2x 2.4/5 GHz antennas (SMA female connectors, ZED Box Mini only)                                                                                                                                       |
| Other                  | Reset button, Recovery mode button, power LED, RTC battery holder                                                                                                                                                                                                 |

The connectors and their pinouts are described in the [Connectivity guide](/docs/products/embedded/zed-box-series/zed-box-mini/connectivity).

## Power

| Feature         | Value                                                                                                                                                          |
| :-------------- | :------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| Power input     | DC: 10.5 V to 13.5 V (12 V nominal), 60 W maximum                                                                                                              |
| Power connector | 2-pin screwable terminal block, mating with TBP01P1W-508-02GR. See [Power input](/docs/products/embedded/zed-box-series/zed-box-mini/connectivity#power-input) |

## Physical specifications

| Feature               | ZED Box Mini                                                                                                                              | Mini Carrier Board                                                                                                                        |
| :-------------------- | :---------------------------------------------------------------------------------------------------------------------------------------- | :---------------------------------------------------------------------------------------------------------------------------------------- |
| Dimensions            | 152.8 x 103.8 x 41.5 mm (6.02 x 4.09 x 1.63"), L x W x H                                                                                  | 152.8 x 77.5 x 23.7 mm (6.02 x 3.05 x 0.93"), L x W x H                                                                                   |
| Weight                | 600 g (1.32 lb)                                                                                                                           | 123 g (0.27 lb)                                                                                                                           |
| Enclosure             | Black anodized aluminum heatsink, white powder-coated bent steel lower part                                                               | None, bare board                                                                                                                          |
| Cooling               | Passive heatsink. Optional [fan](/docs/products/accessories/cooling-fans), recommended for high-power modes, mandatory in MAXN SUPER mode | Designed by the integrator, following the [NVIDIA Jetson thermal design guidelines](https://developer.nvidia.com/embedded/jetson-modules) |
| Mounting              | Integrated mounting plate with Ø3.6 mm mounting holes                                                                                     | 4x M2.5 mounting holes                                                                                                                    |
| Operating temperature | -20°C to +50°C (-4°F to 122°F)                                                                                                            | Depends on the thermal design of the integration                                                                                          |
| Storage temperature   | -40°C to +85°C (-40°F to 185°F)                                                                                                           | Not specified                                                                                                                             |
| Humidity              | 10% to 90%, non-condensing                                                                                                                | Not specified                                                                                                                             |

## Technical drawings

Dimensions are in mm.

#### ZED Box Mini

![ZED Box Mini technical drawings](/_fern-files/_img/e314e506970957722c751378baed35f7463d795a5d0a587265153017c8ae1a58.webp)

#### ZED Box Mini with fan

![ZED Box Mini technical drawings with the fan](/_fern-files/_img/c313856f3212fdca4721208839e67be4b3279225e1f2b5d5639b4c2e9f6564be.webp)

#### Mini Carrier Board

![Mini Carrier Board technical drawings](/_fern-files/_img/abf0a1045c64ee8471e56cfd19adcb1be1bab24113243c14647c0c3d832dd048.webp)

## 3D models

Download the STEP models of the ZED Box Mini and of the Mini Carrier Board to integrate them into your mechanical design:

| Model                                      | 3D model                                                                                                                                     |
| :----------------------------------------- | :------------------------------------------------------------------------------------------------------------------------------------------- |
| ZED Box Mini (with Wi-Fi and fan)          | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/55ca1dd6963900107c748407d0c2de1d166b3784.step/ZED%20Box%20Mini%20Wifi%20with%20fan.step) |
| Mini Carrier Board (without Jetson module) | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/937593a411216adad4a8420ce7c20a6deb4aa703.step/ZEDBOARDmini_orin_sansmodule.step)         |

All the 3D models of StereoLabs products are available on the [3D models](https://www.stereolabs.com/3dmodels) page.

## Part numbers

### ZED Box Mini

| Model                      | No Wi-Fi   | With Wi-Fi |
| :------------------------- | :--------- | :--------- |
| ZED Box Mini Orin Nano 4GB | ZBX-420010 | ZBX-420110 |
| ZED Box Mini Orin Nano 8GB | ZBX-430010 | ZBX-430110 |
| ZED Box Mini Orin NX 8GB   | ZBX-440010 | ZBX-440110 |
| ZED Box Mini Orin NX 16GB  | ZBX-450010 | ZBX-450110 |

### Mini Carrier Board

| Model                                    | No Wi-Fi   | With Wi-Fi |
| :--------------------------------------- | :--------- | :--------- |
| Mini Carrier Board without Jetson module | ZBX-500000 | ZBX-500010 |
| Mini Carrier Board with Orin Nano 4GB    | ZBX-520010 | ZBX-520110 |
| Mini Carrier Board with Orin Nano 8GB    | ZBX-530010 | ZBX-530110 |
| Mini Carrier Board with Orin NX 8GB      | ZBX-540010 | ZBX-540110 |
| Mini Carrier Board with Orin NX 16GB     | ZBX-550010 | ZBX-550110 |

> **Note**
>
> The Mini Carrier Board without Jetson module requires a Jetson Orin Nano or Orin NX module to operate. It is not a standalone product.

## Standards and compliance

| Certificate                  | Region         | ZED Box Mini | Mini Carrier Board |
| :--------------------------- | :------------- | :----------- | :----------------- |
| CE Declaration of Conformity | European Union | Yes          | No                 |
| FCC                          | United States  | Yes          | No                 |

The Mini Carrier Board is sold as a component, not as a finished product: it does not inherit the CE and FCC certifications of the ZED Box Mini. The buyer is responsible for the compliance of the final product with the applicable regulations.

The ZED Box Mini and the Mini Carrier Board come with a 2-year hardware warranty. The compliance certificates are available on the [StereoLabs certificates](https://www.stereolabs.com/certificates) page.