> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# ZED Box Specifications

This page gathers the hardware specifications of the **ZED Box** embedded PC, available with an NVIDIA® Jetson™ Orin™ Nano 8GB, Orin NX 8GB or Orin NX 16GB module. The reference document is the official [ZED Box datasheet](https://www.stereolabs.com/datasheets).

## Compute

| Feature        | ZED Box Nano 8GB                                        | ZED Box NX 8GB                                          | ZED Box NX 16GB                                         |
| :------------- | :------------------------------------------------------ | :------------------------------------------------------ | :------------------------------------------------------ |
| Jetson module  | Jetson Orin™ Nano 8GB                                   | Jetson Orin™ NX 8GB                                     | Jetson Orin™ NX 16GB                                    |
| AI performance | 40 TOPS                                                 | 70 TOPS                                                 | 100 TOPS                                                |
| CPU            | 6-core Arm® Cortex®-A78AE, up to 1.5 GHz                | 6-core Arm® Cortex®-A78AE, up to 2.0 GHz                | 8-core Arm® Cortex®-A78AE, up to 2.0 GHz                |
| GPU            | 1024-core NVIDIA Ampere, 32 Tensor Cores, up to 625 MHz | 1024-core NVIDIA Ampere, 32 Tensor Cores, up to 765 MHz | 1024-core NVIDIA Ampere, 32 Tensor Cores, up to 918 MHz |
| DLA            | None                                                    | 1x NVDLA v2                                             | 2x NVDLA v2                                             |
| Memory         | 8 GB 128-bit LPDDR5, 68 GB/s                            | 8 GB 128-bit LPDDR5, 102.4 GB/s                         | 16 GB 128-bit LPDDR5, 102.4 GB/s                        |
| Power modes    | 7W, 15W                                                 | 10W, 15W, 20W, MAXN                                     | 10W, 15W, 25W, MAXN                                     |

The ZED Box does not support NVIDIA® Super Mode. See [Power Modes](/docs/products/embedded/zed-box-series/zed-box/power-modes) for the clock configuration of each mode.

### Depth sensing performance

GPU load is measured with ZED X GS cameras at 1920x1200, using the ZED SDK 5.0 `NEURAL_LIGHT` depth mode.

| Configuration     | ZED Box Nano 8GB            | ZED Box NX 8GB              | ZED Box NX 16GB             |
| :---------------- | :-------------------------- | :-------------------------- | :-------------------------- |
| 1x stereo camera  | Depth @30 fps, 36% GPU load | Depth @30 fps, 28% GPU load | Depth @30 fps, 23% GPU load |
| 2x stereo cameras | Depth @30 fps, 64% GPU load | Depth @30 fps, 55% GPU load | Depth @30 fps, 47% GPU load |
| 4x stereo cameras | Depth @20 fps, 84% GPU load | Depth @20 fps, 80% GPU load | Depth @25 fps, 81% GPU load |

## Media

| Feature      | ZED Box Nano 8GB                                           | ZED Box NX 8GB and NX 16GB                                 |
| :----------- | :--------------------------------------------------------- | :--------------------------------------------------------- |
| Video encode | No hardware encoder: 1080p30 supported by 1 to 2 CPU cores | 1x 4K60, 3x 4K30, 6x 1080p60, 12x 1080p30 (H.265)          |
| Video decode | 1x 4K60, 2x 4K30, 5x 1080p60, 11x 1080p30 (H.265)          | 1x 8K30, 2x 4K60, 4x 4K30, 9x 1080p60, 18x 1080p30 (H.265) |
| Display      | 1x HDMI 1.4                                                | 1x HDMI 2.1                                                |

## Interfaces and storage

| Feature              | Value                                                                                                                                                                          |
| :------------------- | :----------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| Camera inputs        | 4x [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) on a single Quad FAKRA-Z connector, in 2 groups of 2 ports                                       |
| Camera compatibility | Up to 4x ZED X, ZED X Mini, ZED X Nano, ZED X One GS or ZED X One S on GMSL2 Up to 2x ZED X One 4K on GMSL2 ZED 2i and ZED Mini on USB 3.0                                     |
| Ethernet             | 1x Gigabit Ethernet RJ45 (10/100/1000 Base-T), with PoE+ power input                                                                                                           |
| USB                  | 3x USB 3.0 Type-A                                                                                                                                                              |
| Debug                | 1x Micro USB 2.0 Type-B for system flashing, OTG and the [serial console](/docs/products/embedded/zed-box-series/zed-box/serial-console)                                       |
| Storage              | 1x M.2 NVMe SSD: 256 GB, 1 TB or 2 TB                                                                                                                                          |
| Wi-Fi                | Wi-Fi 6, Intel AX210 module on M.2 Key-E 2230 socket, with 2x 2.4/5 GHz antennas (RP-SMA female connectors)                                                                    |
| GNSS (optional)      | u-blox ZED-F9P RTK receiver (GPS, Galileo, GLONASS, BeiDou), with an SMA female antenna connector. See [Using GNSS](/docs/products/embedded/zed-box-series/zed-box/using-gnss) |
| Other                | Power status LED, Kensington lock slot                                                                                                                                         |

The supported multi-camera configurations are described in [Using GMSL](/docs/products/embedded/zed-box-series/zed-box/using-gmsl). The connectors are described in the [installation guide](/docs/products/embedded/zed-box-series/zed-box/installation#connection-panel).

## Power

| Feature         | Value                                                  |
| :-------------- | :----------------------------------------------------- |
| Power input     | DC: 12 V to 19 V, 60 W maximum or PoE+: 25.5 W maximum |
| Power connector | DC barrel jack, available with a locking ring          |
| Power supply    | 12 V / 5 A, provided                                   |

> **Note**
>
> With PoE+, the 25.5 W budget is shared by the whole system: the Jetson module, the connected cameras, and the USB devices. Use the DC input for the highest [power modes](/docs/products/embedded/zed-box-series/zed-box/power-modes) with several cameras.

## Physical specifications

| Feature               | Value                                                                                 |
| :-------------------- | :------------------------------------------------------------------------------------ |
| Dimensions            | 118 x 92 x 71 mm (4.6 x 3.6 x 2.8"), L x W x H                                        |
| Weight                | 700 g (1.5 lb)                                                                        |
| Enclosure             | Industrial black aluminum enclosure                                                   |
| Cooling               | Passive, fanless                                                                      |
| Mounting              | 4x M4x0.7 holes, VESA-75 compatible, 6 mm maximum screw length Wall brackets provided |
| Operating temperature | 0°C to +50°C (32°F to 122°F)                                                          |
| Storage temperature   | -40°C to +85°C (-40°F to 185°F)                                                       |

> **Warning**
>
> Do not open the enclosure: the passive heat dissipation system can be damaged, and opening the device voids the warranty.

## What's in the box

* 1x ZED Box, with the selected module, storage and options
* 1x 12 V / 5 A power supply
* 2x wall mounting brackets
* 1x Micro USB to USB cable
* 1x GMSL2 FAKRA 1-to-4 cable
* 2x 2.4/5 GHz Wi-Fi antennas

## Technical drawings

Dimensions are in mm.

#### ZED Box

![ZED Box technical drawings](/_fern-files/_img/e6b15516818f83127c1d5658f08107a0ce70722dc0657ea00b3c8e1c4006e593.webp)

#### ZED Box with Wi-Fi antennas

![ZED Box technical drawings with the Wi-Fi antennas](/_fern-files/_img/ef5039d9573fb78c6146d343f2df8642bfd8ce6646cb573c50b94c5c8e5517f7.webp)

## 3D models

Download the STEP models of the ZED Box and of its wall mounts to integrate them into your mechanical design:

| Model               | 3D model                                                                                                                                       |
| :------------------ | :--------------------------------------------------------------------------------------------------------------------------------------------- |
| ZED Box             | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/af38895b3621e3aac56de5da6e1bd7d8abccb27a.step/ZED_Box_Orin_NX16.step)                      |
| ZED Box wall mounts | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/5be23ce38fbb4eb65c61bd7c52f33fd520e4d996.step/%5BZED%20Box%20Orin%20NX%5D%20Brackets.step) |

All the 3D models of StereoLabs products are available on the [3D models](https://www.stereolabs.com/3dmodels) page.

## Part numbers

| Model                   | 256 GB SSD | 1 TB SSD   | 2 TB SSD   |
| :---------------------- | :--------- | :--------- | :--------- |
| ZED Box Nano 8GB        | ZBX-352110 | ZBX-352120 | ZBX-352130 |
| ZED Box Nano 8GB + GNSS | ZBX-352410 | ZBX-352420 | ZBX-352430 |
| ZED Box NX 8GB          | ZBX-312110 | ZBX-312120 | ZBX-312130 |
| ZED Box NX 8GB + GNSS   | ZBX-312410 | ZBX-312420 | ZBX-312430 |
| ZED Box NX 16GB         | ZBX-322110 | ZBX-322120 | ZBX-322130 |
| ZED Box NX 16GB + GNSS  | ZBX-322410 | ZBX-322420 | ZBX-322430 |

## Standards and compliance

| Certificate                  | Region         |
| :--------------------------- | :------------- |
| CE Declaration of Conformity | European Union |

The ZED Box comes with a 2-year hardware warranty. The compliance certificates are available on the [StereoLabs certificates](https://www.stereolabs.com/certificates) page.