> For clean Markdown of any page, append .md to the page URL. > For a complete documentation index, see https://docs.stereolabs.com/docs/products/embedded/zed-link-capture-card/gmsl2/gmsl-2-power-requirements/llms.txt. > For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server. # GMSL2 Power Requirements ## Capture Card Power Requirements | Capture Card | Min. | Typ. | Max. | | ------------------------------------------------------------------------------------- | ------ | ------ | ------ | | [ZED Link Mono](https://www.stereolabs.com/store/products/zed-link-capture-card-mono) | 0.23 W | 0.24 W | 0.25 W | | [ZED Link Duo](https://www.stereolabs.com/store/products/zed-link-capture-card) | 0.30 W | 0.32 W | 0.34 W | | [ZED Link Quad](https://www.stereolabs.com/store/products/zed-link-capture-card-quad) | 0.28 W | 0.29 W | 0.30 W | ## GMSL2 Camera Power Requirements The power consumption of [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) cameras varies based on resolution and frame rate settings. | [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) Camera | Min. | Max. | | --------------------------------------------------------------------------------- | ------ | ------------- | | [ZED X / ZED X Mini / ZED X Nano](https://www.stereolabs.com/products/zed-x) | 1.01 W | 1.48 W \* | | [ZED X One GS](https://www.stereolabs.com/products/zed-x-one) | 0.70 W | 0.94 W \*\* | | [ZED X One 4K](https://www.stereolabs.com/products/zed-x-one) | 0.73 W | 1.01 W \*\*\* | \* *The maximum power is consumed at HD1200 resolution at 60 FPS.* \*\* *The maximum power is consumed at HD1200 resolution at 60 FPS.* \*\*\* *Enabling HDR mode at QHD+ resolution (15 FPS) leads to maximum power consumption.* ### Total Power Requirement To determine the maximum total power requirement for a [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) setup, sum the power consumption of the capture card and the power consumption of each connected camera. *Example of a typical configuration composed of two stereo cameras looking forward and backward, and two 4K monocular cameras looking at the sides*: * *ZED Link Quad Capture card* * *2x ZED X* * *2x ZED X One 4K* `Maximum total power = 0.30 + (2 x 1.48) + (2 x 1.01) = 5.28 W`