> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# ZED Link GMSL2 Specifications

This page gathers the hardware specifications of the **ZED Link Mono**, **ZED Link Duo** and **ZED Link Quad** [GMSL2](/docs/products/embedded/zed-link-capture-card/gmsl2#what-is-gmsl2) capture cards. The reference documents are the official [ZED Link Mono, Duo and Quad datasheets](https://www.stereolabs.com/datasheets).

## General specifications

| Feature                | ZED Link Mono                                                                          | ZED Link Duo                                                                                                                                 | ZED Link Quad                                                                         |
| :--------------------- | :------------------------------------------------------------------------------------- | :------------------------------------------------------------------------------------------------------------------------------------------- | :------------------------------------------------------------------------------------ |
| Computer compatibility | NVIDIA® Jetson Orin™ Nano NVIDIA® Jetson Orin™ NX                                      | NVIDIA® Jetson Orin™ Nano NVIDIA® Jetson Orin™ NX NVIDIA® Jetson AGX Orin™                                                                   | NVIDIA® Jetson AGX Orin™                                                              |
| Camera compatibility   | All the ZED X and ZED X One GMSL2 camera models                                        | All the ZED X and ZED X One GMSL2 camera models                                                                                              | All the ZED X and ZED X One GMSL2 camera models                                       |
| Capture capability     | 1x GMSL2 camera in SD or HD 1x GMSL2 camera at 4K @15 fps                              | Up to 4x GMSL2 cameras in SD or HD Up to 2x GMSL2 cameras at 4K @15 fps                                                                      | Up to 8x GMSL2 cameras in SD or HD Up to 4x GMSL2 cameras at 4K @15 fps               |
| Bandwidth              | 6 Gbps                                                                                 | 10 Gbps total                                                                                                                                | 40 Gbps total                                                                         |
| Deserializer           | 1x MAX9296A                                                                            | 1x MAX96712                                                                                                                                  | 2x MAX96712                                                                           |
| Host interface         | MIPI CSI-2, 22-pin 0.5 mm pitch connector                                              | 2x MIPI CSI-2, 15-pin connectors (Jetson Orin Nano Developer Kit) or 120-pin Samtec board-to-board connector (Jetson AGX Orin Developer Kit) | 120-pin Samtec board-to-board connector                                               |
| Camera synchronization | Hardware synchronization of the cameras Frame sync input and output on the GPIO header | Hardware synchronization of the cameras Frame sync input or output on the GPIO header                                                        | Hardware synchronization of the cameras Frame sync input or output on the GPIO header |

The Jetson Orin NX module is used on the Jetson Orin Nano Developer Kit: NVIDIA® does not manufacture a developer kit for it. The supported Jetson™ Developer Kits and their setup guides are listed on the [GMSL2 capture cards](/docs/products/embedded/zed-link-capture-card/gmsl2#setting-up-your-system-for-using-a-gmsl2-camera) page. The supported multi-camera combinations are described in each setup guide.

## Interfaces and connectors

### ZED Link Mono

| Interface          | Part number                         | Description                                                                                                                                                                                                                                                |
| :----------------- | :---------------------------------- | :--------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| J1, GMSL2 FAKRA-Z  | 59S2AQ-40MT5-Z_1                    | 1x GMSL2 camera input                                                                                                                                                                                                                                      |
| J2, MIPI CSI-2     | Molex 505278-2233                   | 22 pins, 0.5 mm pitch. Connect it to the Jetson Orin Nano Developer Kit with a 22-pin to 22-pin, 0.5 mm pitch, opposite-side cable                                                                                                                         |
| J3, external power | SWR201-NRTN-S02-SA-WH or B2B-PH-K-S | 2 pins, 2 mm pitch                                                                                                                                                                                                                                         |
| J4, GPIO header    | Molex 877590674                     | 6 pins, 2 mm pitch. MFP0 is the frame sync output (master mode); MFP1 can be used as a frame sync input (slave mode). See [ZED Link Mono GPIO triggering](/docs/products/embedded/zed-link-capture-card/gmsl2/zed-link-mono/zed-link-mono-gpio-triggering) |

### ZED Link Duo

| Interface              | Part number          | Description                                                                                                                                                                                                                              |
| :--------------------- | :------------------- | :--------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| J4, GMSL2 Quad FAKRA   | 1-2304169-Q          | 4-pin FAKRA connector, 4 GMSL2 ports (CSI 0 to CSI 3)                                                                                                                                                                                    |
| J9 and J10, MIPI CSI-2 | 1-1734248-5          | 15 pins. Connect them to the Jetson Orin Nano Developer Kit with 15-pin to 22-pin MIPI cables. Cannot be used at the same time as J501                                                                                                   |
| J501, Samtec to AGX    | QTH-060-04-H-D-A-TR  | 120 pins, 0.5 mm pitch, for the Jetson AGX Orin Developer Kit. Board-to-board distance: 16 mm                                                                                                                                            |
| J1, external power     | J-082BH              | DC jack, 2.5 mm inner diameter, 6.5 mm outer diameter                                                                                                                                                                                    |
| J13, GPIO header       | TSM-105-01-T-DV-P-TR | 2x5 pins, 2.54 mm pitch. MFP10 can be used as a frame sync input (slave mode) or output (master mode). See [ZED Link Duo GPIO triggering](/docs/products/embedded/zed-link-capture-card/gmsl2/zed-link-duo/zed-link-duo-gpio-triggering) |

### ZED Link Quad

| Interface                | Part number                         | Description                                                                                                                                                                                                                                |
| :----------------------- | :---------------------------------- | :----------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| J1 and J2, GMSL2 FAKRA-Z | TE 1-2304168-9                      | 2x Quad FAKRA-Z connectors, 8 GMSL2 ports (CSI 0 to CSI 7)                                                                                                                                                                                 |
| J5, Samtec to AGX        | QTH-060-04-H-D-A-K-TR               | 120 pins, 0.5 mm pitch, for the Jetson AGX Orin Developer Kit. Board-to-board distance: 16 mm                                                                                                                                              |
| J10, external power      | SWR201-NRTN-S02-SA-WH or B2B-PH-K-S | 2 pins, 2 mm pitch                                                                                                                                                                                                                         |
| J17, GPIO header         | Harwin M20-8760842P                 | 16 pins, 2.54 mm pitch. MFP10 can be used as a frame sync input (slave mode) or output (master mode). See [ZED Link Quad GPIO triggering](/docs/products/embedded/zed-link-capture-card/gmsl2/zed-link-quad/zed-link-quad-gpio-triggering) |

## Power

| Feature                   | ZED Link Mono  | ZED Link Duo                                                     | ZED Link Quad  |
| :------------------------ | :------------- | :--------------------------------------------------------------- | :------------- |
| Input voltage             | 9 V to 14 V DC | 9 V to 19 V DC Not required on the Jetson AGX Orin Developer Kit | 9 V to 19 V DC |
| Typical power consumption | 0.24 W         | 0.32 W                                                           | 0.29 W         |

The power consumption above does not include the cameras, which the capture card powers through the GMSL2 coaxial cable (Power over Coax, 12 V output on the ZED Link Mono). To size the power supply of your system, see [GMSL2 Power Requirements](/docs/products/embedded/zed-link-capture-card/gmsl2/gmsl-2-power-requirements).

## Physical specifications

| Feature               | ZED Link Mono                  | ZED Link Duo                   | ZED Link Quad                  |
| :-------------------- | :----------------------------- | :----------------------------- | :----------------------------- |
| Weight                | 8 g                            | 30 g                           | 55 g                           |
| Operating temperature | -20°C to +85°C (-4°F to 185°F) | -20°C to +85°C (-4°F to 185°F) | -20°C to +75°C (-4°F to 167°F) |

## Technical drawings

Dimensions are in mm. Unmarked tolerances are ± 0.3 mm.

#### ZED Link Mono

![ZED Link Mono technical drawings](/_fern-files/_img/e70d607bbc4cbdfe26aa07627dbe8b38d133a984e50202b76168ce15e10216b7.webp)

#### ZED Link Duo

![ZED Link Duo technical drawings](/_fern-files/_img/39e8f619ef88f585d4bf5d9061594bbf8f1c4b104ef2919a159304ef6d8d8d17.webp)

#### ZED Link Quad

![ZED Link Quad technical drawings](/_fern-files/_img/4833dd2e2c1bd223a6c85629a6d19c159c36c2e24b96693f1b596e46df30298a.webp)

## 3D models

Download the STEP model of your capture card to integrate it into your mechanical design:

| Model         | 3D model                                                                                                                                             |
| :------------ | :--------------------------------------------------------------------------------------------------------------------------------------------------- |
| ZED Link Mono | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/b9714121b4ee7e8c6fd66f28064a2670957a2509.step/%5BZEDLink%5D%20ZEDLink%20Mono%20Rev1.step)        |
| ZED Link Duo  | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/27043197ac4215ebb9dc34ad9a628852a79af040.step/%5BZEDLink%5D%20ZEDLink%20Duo%20Rev1.step)         |
| ZED Link Quad | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/93ee866a789f36a54b6e954ccfe61a352ae5860e.step/%5BZEDLink%5D%20ZEDLink%20Quad%20Rev1.1%20v2.step) |

All the 3D models of StereoLabs products are available on the [3D models](https://www.stereolabs.com/3dmodels) page.

## Part numbers

| Model         | SKU        |
| :------------ | :--------- |
| ZED Link Mono | ACC-211000 |
| ZED Link Duo  | ACC-210000 |
| ZED Link Quad | ACC-212000 |