> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.stereolabs.com/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.stereolabs.com/_mcp/server.

# ZED Link MIPI Quad Specifications

This page gathers the hardware specifications of the **ZED Link MIPI Quad** [MIPI CSI-2](/docs/products/embedded/zed-link-capture-card/mipi#what-is-mipi-csi-2) capture card. The reference document is the official [ZED Link MIPI Quad datasheet](https://www.stereolabs.com/datasheets).

## General specifications

| Feature                | Value                                                                                                                                     |
| :--------------------- | :---------------------------------------------------------------------------------------------------------------------------------------- |
| Computer compatibility | NVIDIA® Jetson AGX Orin™ Developer Kit NVIDIA® Jetson AGX Thor™, through the NVIDIA® Holoscan Sensor Bridge                               |
| Camera compatibility   | [ZED X One Core](/docs/products/cameras/zedxone-core/)                                                                                    |
| Capture capability     | 4x cameras in SD or HD, up to 1920x1200 @60 fps, on Jetson AGX Orin™ 2x cameras in SD or HD, up to 1920x1200 @60 fps, on Jetson AGX Thor™ |
| Camera channels        | 4x 4-lane MIPI CSI-2 channels, I-PEX connectors, cables up to 50 cm                                                                       |
| Bandwidth              | 10 Gbps total                                                                                                                             |
| Host interface         | 120-pin Samtec board-to-board connector                                                                                                   |
| Camera synchronization | Hardware synchronization of the cameras by an onboard FPGA                                                                                |

With the Holoscan Sensor Bridge on a Jetson AGX Thor™, only channels J1 and J2 are available. The supported configurations and their setup guides are listed on the [MIPI capture cards](/docs/products/embedded/zed-link-capture-card/mipi#zed-link-mipi-quad-capture-card) page.

## Interfaces and connectors

| Interface                        | Part number           | Description                                                                                  |
| :------------------------------- | :-------------------- | :------------------------------------------------------------------------------------------- |
| J1 to J4, camera channels 1 to 4 | 20525-030E-02         | I-PEX, connector type FAW-1233-XX, 30 pins, 0.4 mm pitch                                     |
| J10, Samtec to AGX               | QTH-060-07-L-D-A      | 120 pins, 0.5 mm pitch, for the Holoscan Sensor Bridge and the Jetson AGX Orin Developer Kit |
| J12, external power (5 V)        | SWR201-NRTN-S02-SA-WH | JST PH 2.0, 2 pins, 2 mm pitch                                                               |
| J16, FPGA programming            | 20021311-00006T4LF    | JTAG, 6 pins, 1.27 mm pitch                                                                  |

## Power

| Feature                   | Value  |
| :------------------------ | :----- |
| Input voltage             | 5 V DC |
| Typical power consumption | 5 W    |

The ZED Link MIPI Quad is powered through the Samtec connector when used with the Holoscan Sensor Bridge or the Jetson AGX Orin Developer Kit. The external 5 V input is required for flashing only.

## Physical specifications

| Feature               | Value                        |
| :-------------------- | :--------------------------- |
| Weight                | 28 g                         |
| Operating temperature | 0°C to +60°C (32°F to 140°F) |

## Technical drawings

Dimensions are in mm.

![ZED Link MIPI Quad technical drawings](/_fern-files/_img/06ba4c93dce6993ab2143a09e2ffc17e208baf4de085e046919d22773fcc4575.webp)

## 3D models

Download the STEP model of the capture card to integrate it into your mechanical design:

| Model              | 3D model                                                                                                                |
| :----------------- | :---------------------------------------------------------------------------------------------------------------------- |
| ZED Link MIPI Quad | [STEP](https://cdn.sanity.io/files/s18ewfw4/staging/2a71b61547360df63b73713a525a87bea8789eff.stp/ZED%20Link%20MIPI.stp) |

All the 3D models of StereoLabs products are available on the [3D models](https://www.stereolabs.com/3dmodels) page.

## Part numbers

| Model              | SKU        |
| :----------------- | :--------- |
| ZED Link MIPI Quad | ACC-213000 |