Skip to navigation

Not sure which device fits your application? See Choosing Your Hardware for the camera, lens and host recommended for common applications, or follow Choose your ZED Box.

ZED Box devices

The ZED Boxes are ready-to-use embedded PCs for ZED cameras, based on NVIDIA® Jetson™ modules with native GMSL2 connectivity.

Choose your ZED Box

The following sections help you choose the host for your cameras: a ZED Box, a Mini Carrier Board, or a Jetson Developer Kit with a ZED Link capture card.

If you need…Consider
Up to four GMSL2 cameras, PoE+ power, GNSS, in a fanless enclosureZED Box Orin
A compact and cost-effective host for one or two GMSL2 camerasZED Box Mini
Hardware synchronization of cameras across several devicesZED Box Mini
To integrate the board in your own enclosure, or reuse a Jetson module you ownMini Carrier Board
More computing power than Jetson Orin NX, or more camerasJetson Developer Kit with a ZED Link card
ZED X One Core cameras (MIPI CSI-2)Jetson Developer Kit with a ZED Link MIPI Quad

GMSL2 cameras require a Jetson host with GMSL2 connectivity: a ZED Box, or a Jetson Developer Kit with a ZED Link capture card. The ZED 2i and ZED Mini USB 3 cameras work with a ZED Box, but also with a Windows or Linux PC equipped with an NVIDIA® GPU. See Choose your camera to choose the camera first.

ZED Box Orin or ZED Box Mini

ZED Boxes ship with a pre-configured operating system, including the ZED SDK and the GMSL2 driver.

FeatureZED Box OrinZED Box Mini
Jetson moduleOrin Nano 8 GB (40 TOPS)
Orin NX 8 GB (70 TOPS)
Orin NX 16 GB (100 TOPS)
Orin Nano 4 GB (20 TOPS)
Orin Nano 8 GB (40 TOPS)
Orin NX 8 GB (70 TOPS)
Orin NX 16 GB (100 TOPS)
GMSL2 ports4, on a single 4-wire FAKRA connector2 FAKRA-Z connectors, one camera per port
Maximum GMSL2 cameras4 (2 per port group)2
Maximum ZED X One 4K cameras21
Ethernet1x Gigabit RJ45 with PoE+1x Gigabit RJ45
USB3x USB 3.0 Type-A1x USB 3.0 Type-A
WiFiIncludedOptional
GNSSOptionalNo
Multi-device synchronizationNoGMSL2 trigger input and output
GPIO portNoCAN, UART, 2x GPIO
StorageNVMe SSD: 256 GB, 1 TB or 2 TBSSD: 256 GB
Power inputDC 12 V to 19 V, up to 60 W
or PoE+, up to 25.5 W
DC 10.5 V to 13.5 V, 60 W max
CoolingFanless, passive12 V fan connector, fan recommended for high power modes
Operating temperature0°C to +50°C-20°C to +50°C

Choose the ZED Box Orin for:

  • Three or four GMSL2 cameras, or two ZED X One 4K cameras.
  • Power over Ethernet: a single network cable powers the whole system, within the 25.5 W PoE+ budget.
  • Global localization, with the GNSS option.
  • Fanless operation, with more USB ports and larger storage.

Choose the ZED Box Mini for:

  • One or two GMSL2 cameras at full frame rate, in a smaller and more cost-effective device.
  • Multi-device synchronization: the trigger input and output synchronize the cameras of several ZED Box Mini units, as described in Multi-device synchronization.
  • Direct I/O with CAN, UART and GPIOs, described in Using GPIO.
  • Low ambient temperatures, down to -20°C.

Frame rate with several cameras

On the ZED Box Mini, each GMSL2 port runs its camera at full frame rate, for example HD1200 at 60 fps or SVGA at 120 fps.

On the ZED Box Orin, the four ports are organized in two groups of two ports. One stereo camera per group runs at full frame rate. With two stereo cameras in the same group, the frame rate is limited to 30 fps in HD1200 and HD1080, and 60 fps in SVGA. Spread your cameras across the two groups to keep the maximum frame rate. See Using GMSL with ZED Box Orin for all the supported combinations.

Mini Carrier Board

The Mini Carrier Board is the board inside the ZED Box Mini, sold without enclosure. It offers the same connectivity as the ZED Box Mini. Choose it to integrate the board in your own enclosure or robot. It is available with a Jetson Orin Nano or Orin NX module, or without a module if you already own one.

The Mini Carrier Board requires a Jetson compute module to operate. It is not a standalone product.

A ZED Link capture card adds GMSL2 or MIPI CSI-2 camera inputs to an NVIDIA® Jetson™ Developer Kit. Choose this option when the ZED Boxes do not cover your needs:

  • More computing power: the ZED Boxes use Jetson Orin Nano and Orin NX modules. For a Jetson AGX Orin, use a ZED Link Duo or ZED Link Quad.
  • More GMSL2 cameras: a ZED Link Quad on a Jetson AGX Orin Developer Kit captures up to 8 ZED X One GS or ZED X One S cameras.
  • ZED X One Core cameras: these MIPI CSI-2 cameras require a ZED Link MIPI Quad, and are not compatible with the ZED Boxes.
Capture cardCamera interfaceSupported Developer Kits
ZED Link MonoGMSL2Jetson Orin Nano
ZED Link DuoGMSL2Jetson AGX Orin, Jetson Orin Nano
ZED Link QuadGMSL2Jetson AGX Orin
ZED Link MIPI QuadMIPI CSI-2Jetson AGX Orin (4 cameras)
Jetson AGX Thor with Holoscan Sensor Bridge (2 cameras, beta)

The table lists the Developer Kits supported by the current ZED SDK, which runs on Jetson Orin and Jetson Thor platforms. See the Recommended Specifications for ZED SDK.

A Developer Kit is designed for development: for deployment, plan the enclosure, cooling and cabling of your system, or contact support@stereolabs.com about other Jetson carrier boards.

Next steps