ZED SDK 1.0

Release notes of the ZED SDK 1.0.x series
Open in ClaudeOpen in ChatGPT

Release notes of the ZED SDK 1.0 series. Patch releases are listed newest first. Download links and the full changelog, including ZED Tools and integrations, are available on the ZED SDK 1.0 release page.

What’s New

The ZED SDK 1.0 release introduces positional tracking, ZEDfu mapping application and Wide VGA video mode.

1.0.0

Major New Features

Positional tracking API

  • New tracking API is introduced in 1.0. It calculates position and orientation of the camera for every frame using a new improved stereo SLAM technology. See Tracking samples to learn how to use the new API.

New high-speed Wide VGA mode

  • Updated ZED firmware (1142) introduces Wide VGA @100 FPS, replacing previous VGA mode.
  • WVGA resolution is increased to 672*376 per image with improved image quality and a much wider field of view.
  • Firmware update is done automatically during installation of the ZED SDK (Win, Linux, Jetson).

SVO compression

  • New SVO lossless compression now saves 66% in file size and processing time.

SDK

Added positional tracking API

  • New getPosition() function provides position and orientation of the camera for every frame. Use enableTracking() during initialization to use the Tracking API.
  • enableAreaLearning parameter can be set to activate camera relocalization and loop closure detection during tracking.

Updated depth sensing mode with up to 2x faster computation

  • Updated MODE::PERFORMANCE to new faster than real-time stereo matching algorithm.
  • Added MODE::MEDIUM with depth estimation quality and speed similar to the previous MODE:PERFORMANCE.

Added manual control for camera exposure time

  • Exposure time can now be configured manually by the user with setCameraSettingsValue() function.

Replaced parameters for Init() function with new “InitParams” structure

  • UNIT: Desired metric units can be specified in InitParams structure. All the provided data will be scaled according to the selected units: baseline, depth, XYZ, depthclamp, closestDephValue, tracking information… Therefore, setBaselineRatio() has been removed.
  • COORDINATE_SYSTEM: Coordinate systems such as left or right-handed coordinates can now be selected in InitParams structure. The oriented data such as (XYZ) point cloud and tracking information will be expressed in the specified coordinate system.
  • minimumDistance: the minimumDistance for depth computation can now be configured manually and set above 50cm. On certain configurations, this can dramatically improve frame-rate.

Updated depth values semantic

  • OCCLUSION_VALUE: NaN (not a number), for occlusions.
  • TOO_FAR: Inf (infinity), for values above DepthClampValue.
  • TOO_CLOSE: -Inf, for values below ClosestDepthValue.
  • isValidMeasure(): New macro function that returns false if the given value is one of the above, else returns true.

Added function to calculate ZED camera field of view

  • Left and right eye field of view can now be retrieved using getParameters(): LeftCam/RightCam.hFOV/dFOV/vFOV. See StereoParameters structure for more details.

SVO files now record the camera framerate as well as timestamp during recording

  • Use getCameraTimestamp() function to extract the timestamp from the current SVO image. This can be used to detect frame drops during recording.

API Changes

  • Camera::init(...): Replaced arguments with InitParams structure. See SDK Changes.
  • SENSING_MODE: RAW and FULL modes have been renamed to STANDARD and FILL. This better reflects the use of the different depth sensing modes. Old names have been removed.

Dependencies

  • Updated OpenCV from 2.4.9 to 3.1 on Window and Linux.
  • Added Eigen 3.