Skip to navigation

Create and use Docker images for ZED and ROS 2

Open in ClaudeOpen in ChatGPT

This guide is based on the docker folder of the ZED ROS 2 Wrapper repository, which builds Docker images that run the ZED ROS 2 Wrapper.

The images are built on top of the official StereoLabs ZED images, which already ship CUDA and the ZED SDK. On top of that base, the build installs ROS 2 and compiles the wrapper from the sources of the current checkout.

A single, parameterized Dockerfile is used for every target. Two entry-point scripts select the right StereoLabs base image and pass the build arguments:

  • build_desktop.sh: desktop / dGPU images (CUDA + Ubuntu base).
  • build_jetson.sh: NVIDIA® Jetson™ images (L4T base).

Both scripts use the devel variant of the StereoLabs images.

Everything else these scripts rely on lives in the scripts/ folder and is not meant to be run directly:

FileRole
DockerfileSingle image definition, parameterized by BASE_IMAGE, ROS2_DISTRO, and (optionally) CUSTOM_ZED_SDK_URL.
scripts/install_ros2.shInstalls ROS 2 (from APT, or from source if no binaries exist for the base OS).
scripts/install_zed_sdk.shInstalls the ZED SDK from a custom .run URL (only when --sdk-url is used).
scripts/build_wrapper.shInstalls the wrapper dependencies and builds the wrapper with colcon.
scripts/zed-wrapper-deps.reposSource-mode wrapper dependencies (used only when ROS 2 is built from source).
scripts/ros_entrypoint.shContainer entry point (sets up the ROS 2 environment).
scripts/_common.shShared helpers for the build scripts.

The supported ROS 2 distributions, ZED SDK versions, and the CUDA/Ubuntu and JetPack/L4T combinations that are known to build and run change with every release. For the complete, up-to-date list of available and validated configurations, as well as the default values for each build option, always refer to the docker folder of the ZED ROS 2 Wrapper repository.

The entry point sets ROS_DOMAIN_ID to 0, the default value in ROS 2. If your setup requires a different value, change it in scripts/ros_entrypoint.sh before building your image, or run export ROS_DOMAIN_ID=<new_value> at the start of each interactive session. See the official ROS 2 documentation for details.

Available base images

The tables below list the devel base images published for ZED SDK 5.6.0, the latest version available on Docker Hub at the time of writing, with the ROS 2 distributions that each one supports.

Desktop

UbuntuCUDAROS 2 distributionsBase image tag
22.0413.0Humble, Jazzy (from source)5.6.0-devel-cuda13.0-ubuntu22.04
22.0412.8Humble, Jazzy (from source)5.6.0-devel-cuda12.8-ubuntu22.04
24.0413.0Jazzy, Lyrical (from source)5.6.0-devel-cuda13.0-ubuntu24.04
24.0412.8Jazzy, Lyrical (from source)5.6.0-devel-cuda12.8-ubuntu24.04
26.0413.5Lyrical5.6.0-devel-cuda13.5-ubuntu26.04

Jetson

JetPackL4TUbuntuROS 2 distributionsBase image tags
6.1r36.422.04Humble, Jazzy (from source)5.6.0-devel-jetson-jp6.1.0, 5.6.0-devel-l4t-r36.4
6.2.2r36.522.04Humble, Jazzy (from source)5.6.0-devel-jetson-jp6.2.2, 5.6.0-devel-l4t-r36.5
7.1r38.424.04Jazzy, Lyrical (from source)5.6.0-devel-jetson-jp7.1.0, 5.6.0-devel-l4t-r38.4
7.2.1r39.224.04Jazzy, Lyrical (from source)5.6.0-devel-jetson-jp7.2.1, 5.6.0-devel-l4t-r39.2

The gl-devel variant (the devel image with OpenGL support) is published only for CUDA 12.8, and not for ZED SDK 5.5. The desktop build uses the devel variant for every ZED SDK version and adds the OpenGL runtime libraries to the image, so graphical tools such as RViz 2 work in the container.

ROS 2 installation: APT or from source

The image installs ROS 2 from APT when binary packages exist for the selected distribution on the base image’s Ubuntu release, and builds ROS 2 from source otherwise. The decision is made automatically during the build by reading the Ubuntu codename of the base image.

From-source builds are heavy and best-effort. Building ROS 2 from source compiles the whole ROS 2 core and can take a long time. Each ROS 2 distribution also officially targets a specific Ubuntu release, so a from-source build on a different release is not guaranteed to compile.

Build the Docker images

First, check out the tag or commit of the wrapper you want to build:

git checkout <branch_or_tag>

Desktop

./build_desktop.sh [--ros-distro <ros2_distro>] [--os ubuntu-<XX.XX>] \
[--sdk <X.Y.Z|latest>] [--cuda <XX.X>] [--sdk-url <URL>]

Run it without arguments to build the default configuration: ROS 2 Jazzy on Ubuntu 24.04, with the latest ZED SDK and CUDA 13.0. Desktop images always use the StereoLabs devel base variant.

# ROS 2 Humble on Ubuntu 22.04
./build_desktop.sh --ros-distro humble --os ubuntu-22.04
# ROS 2 Lyrical on Ubuntu 26.04, with ZED SDK 5.6 (CUDA 13.5)
./build_desktop.sh --ros-distro lyrical --os ubuntu-26.04 --cuda 13.5

Jetson

./build_jetson.sh [--ros-distro <ros2_distro>] [--os <jpX.Y.Z|l4t-rXX.X>] \
[--sdk <X.Y.Z|latest>] [--sdk-url <URL>]

Run it without arguments to build the default configuration: ROS 2 Humble on JetPack 6.2.2, with the latest ZED SDK. Jetson images always use the StereoLabs devel base variant.

# ROS 2 Jazzy on JetPack 7.2.1 (L4T r39.2)
./build_jetson.sh --ros-distro jazzy --os jp7.2.1

Notes on inputs

  • --ros-distro selects the ROS 2 distribution to install. It must be supported on the base image’s Ubuntu release, otherwise the script fails fast before building.
  • --cuda selects the CUDA version of the desktop base image. When it is not set, the script uses CUDA 13.0 on Ubuntu 22.04 and 24.04, and CUDA 13.3 on Ubuntu 26.04. ZED SDK 5.6 is published with CUDA 13.5 on Ubuntu 26.04, so pass --cuda 13.5 there to build with it: with the default CUDA 13.3, --sdk latest resolves to ZED SDK 5.5.0. Pass --cuda 12.8 on Ubuntu 22.04 or 24.04 if the NVIDIA® driver of the host does not support CUDA 13.
  • --sdk latest resolves to the newest ZED SDK that has an image for the chosen platform on Docker Hub. Some platforms may not yet have an image for the very latest SDK, in which case latest resolves to the most recent SDK published for that platform.
  • --sdk-url <URL> builds against a custom or unreleased ZED SDK .run installer instead of a published image; see Build against a custom or unreleased ZED SDK.
  • The base image tag is validated against Docker Hub before the build. If a combination does not exist, the script stops with a clear message. Check the available tags on the StereoLabs Docker Hub page.

Build against a custom or unreleased ZED SDK

By default, the image is built on a stereolabs/zed base that already ships a published ZED SDK version. To build against a ZED SDK that is not published as a Docker image (a local build or a pre-release .run installer), pass it to --sdk-url, either as a URL or as a path to a local .run file:

# Desktop: plain CUDA base + custom SDK installer.
# --cuda must be a FULL version (X.Y.Z) to select an nvcr.io/nvidia/cuda tag.
./build_desktop.sh --ros-distro <ros2_distro> --os ubuntu-<XX.XX> --cuda <X.Y.Z> \
--sdk-url <URL_or_local_path_to_ZED_SDK.run>
# Jetson: plain L4T JetPack base + custom SDK installer.
# --os must be a FULL L4T version (l4t-rX.Y.Z) to select an nvcr.io/nvidia/l4t-jetpack tag.
./build_jetson.sh --ros-distro <ros2_distro> --os l4t-r<X.Y.Z> \
--sdk-url <URL_or_local_path_to_ZED_SDK.run>

When --sdk-url is set:

  • The base image is a plain NVIDIA image (nvcr.io/nvidia/cuda for desktop, nvcr.io/nvidia/l4t-jetpack for Jetson) instead of a stereolabs/zed image, and the SDK is installed inside the image by scripts/install_zed_sdk.sh.
  • --sdk is ignored, and no Docker Hub tag lookup is done. The full version is required (--cuda X.Y.Z on desktop, --os l4t-rX.Y.Z on Jetson) because the NVIDIA base image tag is derived from it; make sure that tag exists on nvcr.io.
  • If --sdk-url is a path to an existing local file, it is staged into the build context and copied in directly (no network fetch). Otherwise it is treated as a URL: it must return HTTP 200 (checked during the build) and point to a ZED SDK Linux .run installer matching the base CUDA/L4T and Ubuntu version.

Cross compilation

You can build a Jetson (arm64) image from an x86_64 desktop using QEMU emulation.

  1. Register the QEMU binfmt handlers so the host can run arm64 containers (run once per host; repeat after a reboot):

    docker run --rm --privileged multiarch/qemu-user-static --reset -p yes
  2. (Optional) Check that arm64 emulation works; this should print aarch64:

    docker run --rm --platform linux/arm64 arm64v8/ubuntu uname -m
  3. Build the Jetson image, forcing the arm64 platform. build_jetson.sh calls docker build without --platform, so on an x86_64 host export DOCKER_DEFAULT_PLATFORM to make the (arm64-only) base image and every RUN step run under emulation:

    DOCKER_DEFAULT_PLATFORM=linux/arm64 ./build_jetson.sh [options]

From-source builds under emulation are slow. A distribution with no APT binaries for its base Ubuntu release builds the whole ROS 2 core from source, which can take a couple of hours under QEMU. For a fast, binary (APT) build under emulation, pick a distribution whose target Ubuntu matches the base. Building natively on the Jetson™ itself needs neither QEMU nor DOCKER_DEFAULT_PLATFORM and avoids this overhead entirely.

Run the Docker image

NVIDIA runtime

The NVIDIA® drivers must be accessible from the container to run the ZED SDK on the GPU. You will need:

  • The nvidia container runtime installed and registered with Docker, following this guide.
  • GPU access, set with --runtime nvidia (or --gpus all on desktop), together with -e NVIDIA_DRIVER_CAPABILITIES=all to expose all the driver capabilities (compute, video, graphics).
  • Docker privileged mode, set with --privileged.

Network

Set up the network configuration to enable communication between the container, other containers, and the host:

  • --network=host: remove network isolation between the container and the Docker host.
  • --ipc=host: use the host system’s Inter-Process Communication namespace.
  • --pid=host: use the host system’s process ID namespace.

Display context for CUDA-based applications

Share the host DISPLAY with the container using -e DISPLAY=$DISPLAY.

The shared volume /tmp/.X11-unix/:/tmp/.X11-unix is also required.

Shared volumes

A few volumes should also be shared with the host:

  • /tmp/.X11-unix/:/tmp/.X11-unix: required to enable X11 server communication for CUDA-based applications.
  • /usr/local/zed/settings:/usr/local/zed/settings: required if you plan to use the robot in an area without internet access and you previously downloaded the camera calibration files by following the Offline Deployment guide.
  • /usr/local/zed/resources:/usr/local/zed/resources: recommended to persist the ZED SDK AI models (Object Detection, Body Tracking, NEURAL depth) across runs. Use a different host folder per SDK version. On systems without internet access, prepare this folder by following the Offline Deployment guide.
  • /dev:/dev: shares the video and other required devices.
  • /dev/shm:/dev/shm: required to use ROS 2 with shared memory.
  • For GMSL2 cameras (ZED X, ZED X One), you will also need:
    • /tmp:/tmp
    • /var/nvidia/nvcam/settings/:/var/nvidia/nvcam/settings/
    • /etc/systemd/system/zed_x_daemon.service:/etc/systemd/system/zed_x_daemon.service

Real-time priority for GMSL2 cameras

Add the --ulimit rtprio=5 option to start a container that uses GMSL2 cameras. It lets ZED SDK 5.6 and newer, with ZED X driver 1.5.0 or newer, run the camera capture and sensors threads at real-time priority in the container. It is required when the application runs as a non-root user in the container, and harmless otherwise: root in a --privileged container already has this right. To check it, run ulimit -r in the container: it prints 5. Without it, a non-root application logs Camera capture runs at normal priority in this container.

Start the container

First, allow the container to access EGL display resources (required once per X session, for example after each reboot or login):

sudo xhost +si:localuser:root

Then start an interactive session:

USB3 cameras

docker run --runtime nvidia -it --privileged --network=host --ipc=host --pid=host \
-e NVIDIA_DRIVER_CAPABILITIES=all -e DISPLAY=$DISPLAY \
-v /tmp/.X11-unix/:/tmp/.X11-unix \
-v /dev:/dev \
-v /dev/shm:/dev/shm \
-v /usr/local/zed/resources/:/usr/local/zed/resources/ \
-v /usr/local/zed/settings/:/usr/local/zed/settings/ \
<docker_image_tag>

GMSL2 cameras

docker run --runtime nvidia -it --privileged --network=host --ipc=host --pid=host \
-e NVIDIA_DRIVER_CAPABILITIES=all -e DISPLAY=$DISPLAY \
-v /tmp:/tmp \
-v /dev:/dev \
-v /var/nvidia/nvcam/settings/:/var/nvidia/nvcam/settings/ \
-v /etc/systemd/system/zed_x_daemon.service:/etc/systemd/system/zed_x_daemon.service \
-v /usr/local/zed/resources/:/usr/local/zed/resources/ \
-v /usr/local/zed/settings/:/usr/local/zed/settings/ \
--ulimit rtprio=5 \
<docker_image_tag>

Once the container is running, see Using ZED with ROS 2 from a Docker Container and the ROS 2 documentation to launch the ZED nodes.