Skip to navigation

Congratulations on being the owner of a brand-new ZED Box Mini or Mini Carrier Board!

image

The ZED Box Mini is a compact, cost-effective, and high-performance embedded system designed for camera-based applications, featuring essential I/O, portability, and advanced GMSL2 (Gigabit Multimedia Serial Link) connectivity.

Powered by embedded NVIDIA® Jetson™ modules, it serves as the intelligent core for fully autonomous AI systems, ensuring real-time processing and robust performance in demanding environments.

A key advantage of the ZED Box Mini is its ability to directly convert GMSL2 or USB3.0 camera input into Gigabit Ethernet streams, enabling high-speed, long-distance data transmission with minimal latency through the ZED SDK’s Streaming module.

The core of the ZED Box Mini is the Mini Carrier Board, a custom compact GMSL2 carrier board for NVIDIA® Jetson™ Orin Nano and Orin NX compute modules.

Configurations

Compute module

The ZED Box Mini and Mini Carrier Board support different NVIDIA® Jetson™ compute modules for different computing power solutions:

  • NVIDIA® Jetson™ Orin Nano 4 GB - 20 TOPS
  • NVIDIA® Jetson™ Orin Nano 8 GB - 40 TOPS
  • NVIDIA® Jetson™ Orin NX 8 GB - 70 TOPS
  • NVIDIA® Jetson™ Orin NX 16 GB - 100 TOPS

The Mini Carrier Board requires a Jetson compute module to operate. It is not a standalone product.

You can purchase the Mini Carrier Board without any processing module included and add an Orin Nano or Orin NX module you already own, or purchase it with a Jetson module already installed.

Connectivity

  • 2x GMSL2 FAKRA-Z Connectors
  • 1x USB3.0 Type-A
  • 1x 10/100/1000 Base-T Ethernet RJ45
  • [optionally available] Intel AX210 WiFi Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
  • 1x HDMI (HDMI 1.4 with Orin Nano modules, HDMI 2.1 with Orin NX modules)
  • 1x Micro USB2.0 Type-B for system flashing & OTG
  • 1x GMSL2 Camera Synchronization Trigger Input
  • 1x GMSL2 Cameras Synchronization Trigger Output
  • 1x 12V Fan Entry
  • 1x GPIO port: 1x CAN, 1x UART, 2x general GPIOs, 1x 5V, 1x 3.3V, 2x GND

Storage memory

An SSD 256GB mounted on an M.2 Key-M 2242 socket is included with all the configurations.

Hardware reference

  • CAD Files - the most up-to-date CAD files of all our products.