Skip to navigation

Power Adapters

Open in ClaudeOpen in ChatGPT

The StereoLabs store sells spare power adapters for the ZED Box series, with a US or an EU power cord. Both deliver 12 V, 5 A, 60 W from an AC input of 100 V to 240 V, 47 Hz to 63 Hz, but their DC connectors are different:

Power adapterCompatible devicesDC connector
Power Supply for ZED BoxZED Box (Orin NX 8 GB and 16 GB)Screwable 5.5 x 2.5 mm barrel jack
Power Supply for ZED Box MiniZED Box Mini, ZED Box 22-pin screwable terminal block (TBP01P1W-508-02GR)
Power adapter for ZED BoxPower adapter for ZED Box Mini and ZED Box 2Terminal block of the power adapter for ZED Box Mini and ZED Box 2
Power adapter for ZED BoxPower adapter for ZED Box Mini and ZED Box 2Terminal block connector

Specifications

FeatureValue
Output12 V DC, 5 A, 60 W
Input100 V to 240 V AC, 47 Hz to 63 Hz
AC power cord1 m, US or EU plug
DC cable1.5 m
In the box1x power adapter
1x power cord (US or EU)

The power adapters deliver up to 60 W. Size the power source for your whole setup: the Jetson module in its power mode, the GMSL2 cameras, the USB devices, and the fan. The ZED Box 2 can draw up to 80 W: if your setup needs more than 60 W, use a more powerful power source within its 10 V to 32 V input range.

Always unplug the power adapter from the wall outlet before you connect or disconnect its DC connector from the ZED Box. Plugging or unplugging a powered connector can generate voltage spikes that may permanently damage the device.

To power a ZED Box from a battery or a vehicle power rail instead, see the power input section of the connectivity guide of your device.