Skip to navigation

Dual Camera Mount for ZED X One

Open in ClaudeOpen in ChatGPT

The Dual Camera Mount for ZED X One is a rigid aluminum bar that holds two ZED X One cameras parallel to each other, to build and test a dual camera stereo rig.

Dual camera mount for ZED X One with two cameras

The Dual Camera Mount fits the ZED X One GS and ZED X One 4K directly. To mount two ZED X One S cameras, first fix a bottom mount (ACC-151400) of the Camera Mount for ZED X One S under each camera: the ZED X One S does not have the M4 mounting threads of the other ZED X One cameras. The mount is not compatible with the ZED X One Core.

Specifications

FeatureValue
Part numberACC-140000
Compatible camerasZED X One GS, ZED X One 4K
ZED X One S, with the bottom mount (ACC-151400) of the Camera Mount for ZED X One S
Camera spacing (baseline)52 mm to 222 mm
Dimensions310 x 28 x 6 mm (12.2 x 1.1 x 0.24”)
MaterialAluminum
MountingM4 screws on a surface, or 1/4”-20 screw on a tripod
In the box1x camera mount
1x screw kit for two ZED X One cameras
The bottom mounts for the ZED X One S are sold separately.

Once the two cameras are fixed on the mount, they must not move relative to each other: any movement requires a new calibration of the stereo rig.

The 3D model of the mount is available on the 3D models page.