Skip to navigation

Camera Mounts

Open in ClaudeOpen in ChatGPT

StereoLabs offers three camera mounts, all made of aluminum, to fix your ZED camera on a wall, a ceiling, a robot or a tripod, or to build a stereo rig with two monocular cameras. All the mounts are available in the StereoLabs store.

Which mount for my camera?

CameraTiltable Camera MountCamera Mount for ZED X One SDual Camera Mount for ZED X One
ZED 2i✔️--
ZED X, ZED X Mini, ZED X Nano✔️--
ZED X One GS, ZED X One 4K✔️-✔️
ZED X One S✔️ with the adaptor plate (ACC-151200)✔️✔️ with the bottom mount (ACC-151400)
ZED X One Core❌❌❌

Camera mounts

Tiltable camera mountCamera mount for ZED X One SDual camera mount for ZED X One
Tiltable Camera MountCamera Mount for ZED X One SDual Camera Mount for ZED X One