Cooling Fans
The Fan for ZED Box Mini and ZED Box 2 is a compact 12 V fan that mounts above the heatsink fins and connects to the 12 V fan connector of the device.
Compatibility
The kit includes the fan, its mount, the mounting screws, and the cable with its connector.
If you use a third-party fan on the ZED Box Mini or the Mini Carrier Board, make sure that it operates at 12 V and draws no more than 500 mA. A higher current triggers the protection fuse of the fan connector and stops the fan.