Skip to navigation

Camera Mount for ZED X One S

Open in ClaudeOpen in ChatGPT

The ZED X One S has M2 mounting threads only (see its specifications). The Camera Mount for ZED X One S is available in three versions:

Adaptor plate on a ZED X One SFront mount on a ZED X One SBottom mount on a ZED X One S
Adaptor plateFront mountBottom mount

Versions

VersionPart numberDimensionsMounting interface
Adaptor plateACC-15120022 x 20 x 6.2 mm (0.866 x 0.787 x 0.244”)1/4”-20 UNC thread, at the bottom, for standard tripods and accessories. Use it to fix the camera on the Tiltable Camera Mount
Front mountACC-15130027.22 x 55 x 4 mm (1.072 x 2.165 x 0.157”)Two 20 mm slots for Ø5.4 mm screws
Bottom mountACC-15140030 x 50 x 4 mm (1.181 x 1.969 x 0.157”)Two 20 mm curved slots for Ø5.4 mm screws, to adjust the angle of the camera. Use it to fix the camera on the Dual Camera Mount for ZED X One

Each version comes with a screw kit to fix it on the camera.

The 3D models of the mounts are available on the 3D models page.