Skip to navigation

USB 3 Cables

Open in ClaudeOpen in ChatGPT

The ZED 2i and ZED Mini connect to the host with a USB 3.0 cable: USB Type-C plug on the camera side, USB Type-A plug on the host side. Connect them to a USB 3 port of the host to get the maximum resolution and frame rate.

Choose your USB 3 cable

CameraCamera connectorRecommended cable
ZED 2iUSB Type-C with dual locking screwsUSB 3.0 Type-C Dual Screw Locking Cable, or its right-angle version where space is tight
ZED MiniUSB Type-CUSB 3.0 Type-C Cable. A 1.5 m and a 4 m cable are included with the camera.

The screws of the locking cables keep the connector in place under vibration, and the cable keeps the IP66 sealing of the ZED 2i. The ZED 2i supports an external cable of up to 10 m (32.81 ft).

Available USB 3 cables

CableCamera connectorLengthsPart numbers
USB 3.0 Type-C CableUSB Type-C plug1.5 m, 4 mCBL-211100, CBL-211200
USB 3.0 Type-C Dual Screw Locking CableUSB Type-C plug with dual locking screws0.3 m, 1.5 m, 3 m, 5 m, 10 m
5 m and 10 m with power input
CBL-221100, CBL-221200, CBL-221300, CBL-221400, CBL-221500
USB 3.0 Type-C Right Angle Dual Screw Locking Cable90° angled USB Type-C plug with dual locking screws and a rubber flat seal0.3 m, 1.5 m, 3 mCBL-222100, CBL-222200, CBL-222300

All the cables have a USB 3.0 Type-A plug on the host side.

USB 3.0 Type-C cableUSB 3.0 Type-C dual screw locking cableUSB 3.0 Type-C right-angle dual screw locking cable
Standard cableDual screw locking cableRight-angle dual screw locking cable

Power input of the long cables

The 5 m and 10 m dual screw locking cables include an inline USB 3 repeater in each 5 m segment: one repeater on the 5 m cable, two on the 10 m cable. The repeaters keep the USB 3 signal over the full length of the cable.

Each repeater has a micro-USB power input. Use it to inject additional power into the cable when the USB port of the host does not provide enough current to the camera, for example:

  • the camera is not detected, or disconnects when it starts streaming;
  • the host is a low-power device, or its USB ports are shared with other devices.

To power the cable, connect a USB power adapter with a micro-USB plug to the micro-USB port of a repeater. Without external power, the cable works as long as the host provides enough current to the camera.

On the 10 m cable, power one repeater first. If the connection is still not reliable, power the second repeater too.

Do not power the repeater from a USB port of the host the camera is connected to. The power of the host USB ports is shared, so the additional power has no effect. Use a separate USB power adapter for each repeater you power.

Inline USB 3 repeater of the 5 m and 10 m locking cables, with its micro-USB power input. Dimensions in mm.
FeatureValue
CablesUSB 3.0 Type-C Dual Screw Locking Cable, 5 m (CBL-221400) and 10 m (CBL-221500)
Repeater dimensions56.5 x 23.8 x 13 mm

Extend a USB 3 connection

USB 3 signals and power degrade with the cable length. Prefer a single locking cable of the right length, with its built-in repeaters and power input, over an extension. If you add a third-party USB 3 extension cable:

  • Use a USB 3 extension rated for the full USB 3 data rate, and avoid chaining several extensions.
  • For extensions longer than 3 m, use an active extension with an external power adapter, which injects additional power into the line so that the camera receives enough power at the far end.
  • Connect the camera directly to a USB 3 port of the host, not through a hub shared with other devices.

If the camera is not detected or drops frames, see USB 3.0 bandwidth and connection issues.

Locking cable specifications

The specifications below apply to the dual screw locking cables, straight and right-angled.

FeatureValue
Data rate5 Gbps (USB 3.0)
Impedance90 Ω ± 9 Ω
Conductors30/28/24 AWG tinned copper: 1 primary data pair, 2 secondary data pairs, 2 control cores
ShieldingDouble aluminum foil and 144/0.12 mm aluminum-magnesium alloy braid
Outer jacketTPE
Connector platingNickel
Ingress protectionIP66
Temperature range-20°C to +70°C (-4°F to 158°F)
Bending radius41 mm static, 27.5 mm under load
Flex life3,000 cycles
Mating cycles10,000

The technical drawings and wiring of the cables are available in the USB 3.0 cables datasheet.

3D models

Download the STEP models of the locking cables to integrate them into your mechanical design:

Cable3D model
USB 3.0 Type-C Dual Screw Locking CableSTEP
USB 3.0 Type-C Right Angle Dual Screw Locking CableSTEP

All the 3D models of StereoLabs products are available on the 3D models page.