ZED Link Duo
The ZED Link Duo is a GMSL2 capture card with 4 GMSL2 ports on a single 4-wire FAKRA connector. It connects up to four ZED X, ZED X Mini, ZED X Nano, ZED X One GS, ZED X One S, or ZED X One 4K cameras to an NVIDIA® Jetson™ developer kit. The supported multi-camera configurations are described in each setup guide.
Supported devices
ZED Link Duo guides
Common GMSL2 guides
These guides apply to all the ZED Link GMSL2 capture cards: