Skip to navigation

Cables

Open in ClaudeOpen in ChatGPT

This section explains which cable connects each ZED camera to its host, and how far you can place the camera from the host. All the cables are available in the StereoLabs store.

Which cable for my camera?

CameraInterfaceMaximum cable lengthGuide
ZED X, ZED X Mini, ZED X NanoGMSL2, FAKRA Z connector15 m (49 ft)GMSL2 Cables
ZED X One GS, ZED X One S, ZED X One 4KGMSL2, FAKRA Z connector15 m (49 ft)GMSL2 Cables
ZED 2iUSB 3.0, Type-C connector with dual locking screws10 m (32.81 ft)USB 3 Cables
ZED MiniUSB 3.0, Type-C connectorNot published (1.5 m and 4 m cables included)USB 3 Cables
ZED X One CoreMIPI CSI-2, Micro I-PEX connector50 cmZED Link MIPI capture cards

Cables by interface

GMSL2 FAKRA cable F-FUSB 3.0 Type-C dual screw locking cable
GMSL2 FAKRA cableUSB 3.0 Type-C locking cable