Skip to navigation

AGX Orin Enclosure

Open in ClaudeOpen in ChatGPT

The Enclosure for AGX Orin Developer Kit is an aluminum case that replaces the factory enclosure of the NVIDIA® Jetson™ AGX Orin™ Developer Kit. It protects the electronics once a ZED Link GMSL2 capture card is installed, and lets you fix the Developer Kit on any surface.

Enclosure for AGX Orin Developer KitAGX Orin Developer Kit in its enclosure

Specifications

FeatureValue
Compatible devicesNVIDIA® Jetson™ AGX Orin™ Developer Kit, with or without a ZED Link Duo or ZED Link Quad capture card
MountingVESA 75 x 75 mm: 4x M4x0.7 threads, 5 mm deep
Flanges: 4x Ø6.4 mm holes, 132 x 95 mm spacing, and 2 slots
Antennas2x Ø6.5 mm holes for Wi-Fi antennas, 30 mm apart
Dimensions154 x 110 x 43 mm (6.06 x 4.33 x 1.69”)
MaterialAluminum
In the box1x enclosure. The Developer Kit and the capture card are not included.

The enclosure does not fit the ZED Link MIPI Quad capture card.

Technical drawings

Technical drawings of the enclosure for AGX Orin Developer Kit. Dimensions in mm.

The 3D model of the enclosure is not available due to copyright limitations.

Installation

Install the capture card on the Developer Kit first, then replace the factory enclosure with the StereoLabs enclosure. The steps are described in the setup guide of your capture card: