Skip to navigation

Tiltable Camera Mount

Open in ClaudeOpen in ChatGPT

The Tiltable Camera Mount is a machined aluminum bracket with a lockable tilt adjustment. Its base and support plates are detachable and can be used separately.

Tiltable camera mount

Mounting modes

The mount supports four mounting modes:

  • Tiltable mount: the mount is flipped, for ceiling, overhead or inverted setups.
  • Bottom on support plate: the camera stands upright on the plate, for forward-facing capture.
  • Back on support plate: the back of the camera is fixed flush against the plate, to save space, for example on a wall.
  • Back reverse on support plate: the back of the camera is fixed against the plate, in the reverse orientation.

Mounting points

The base plate has dedicated mounting points for each camera family:

  • ZED 2i, ZED X, ZED X Mini: bottom mounting points, with the camera standing on the plate.
  • ZED X, ZED X Mini: rear mounting points, with the back of the camera against the plate.
  • ZED X One GS, ZED X One 4K: dedicated mounting points for the M4 threads of the camera.
  • ZED X One S: fix the adaptor plate (ACC-151200) of the Camera Mount for ZED X One S under the camera first, then fix the adaptor plate on the Tiltable Camera Mount.

The mounting guide below gives the dimensions of the mount and the position of each mounting point. It is also available in the ZED X and ZED X Mini datasheet.

Tiltable camera mount mounting guide and dimensions

Specifications

FeatureValue
Part numberACC-150000
Compatible camerasZED 2i, ZED X, ZED X Mini, ZED X Nano, ZED X One GS, ZED X One 4K
ZED X One S, with the adaptor plate (ACC-151200) of the Camera Mount for ZED X One S
Dimensions250 x 38 x 62 mm (9.84 x 1.50 x 2.44”)
MaterialAluminum, 4 mm (0.16”) thick
Surface mounting2x M6 through holes, screws not included
In the box1x camera mount
4x M4 x 12 mm screws
2x M3 x 8 mm screws
6x M2.5 x 10 mm screws

The 3D model of the mount is available on the 3D models page.