Skip to navigation

Resources

Open in ClaudeOpen in ChatGPT

This page collects the downloads and after-sales information for StereoLabs products: datasheets, certificates and 3D models, dimensions and weight, warranty, returns and RMA, orders, the software license and the support channels.

Downloads

ResourceContent
DatasheetsPDF datasheets for cameras, ZED Link capture cards, ZED Box series devices and cables, including end-of-life products
CertificatesCompliance declarations and certificates per product, such as CE Declaration of Conformity, REACH, RoHS, TSCA and POPs, FCC, ICES-003 and Certificate of Origin
3D modelsSTEP models of cameras, capture cards, ZED Box series devices and cable connectors for mechanical integration

Each product’s specifications page also links directly to its 3D models and lists its certifications:

Product familySpecifications page
ZED 2i, ZED MiniZED USB 3 Specifications
ZED X, ZED X Mini, ZED X NanoZED X Specifications
ZED X One GS, ZED X One 4K, ZED X One SZED X One Specifications
ZED X One CoreZED X One Core Specifications
ZED Link Mono, Duo, QuadZED Link GMSL2 Specifications
ZED Link MIPI QuadZED Link MIPI Quad Specifications
ZED BoxZED Box Specifications
ZED Box Mini, Mini Carrier BoardZED Box Mini Specifications
ZED Box 2ZED Box 2 Specifications
ZED Box 2 MaxZED Box 2 Max Specifications
CablesGMSL2 Cables, USB 3 Cables

Dimensions and weight

Dimensions are given in the same order as on each product’s specifications page. For imperial units and technical drawings, when available, follow the product link.

Cameras

ProductDimensionsWeight
ZED 2i175.3 x 30.3 x 43.1 mm229 g
ZED Mini124.5 x 30.5 x 26.5 mm62.9 g
ZED X163.4 x 31.8 x 36.7 mm239 g
ZED X Mini93.6 x 31.8 x 36.7 mm151 g
ZED X Nano42.0 x 30.5 x 33.8 mm75 g
ZED X One GS, narrow lens31 x 31 x 49.3 mm50 g
ZED X One GS, wide lens31 x 31 x 52.5 mm55 g
ZED X One 4K31 x 31 x 58.2 mm59 g
ZED X One S, narrow lens25 x 25 x 35.7 mm33 g
ZED X One S, wide lens25 x 25 x 39.0 mm37 g
ZED X One S, fisheye lens25 x 25 x 34.2 mm36 g
ZED X One Core, narrow lens27 x 27 x 31.27 mm14 g
ZED X One Core, wide lens27 x 27 x 34.52 mm19 g
ZED X One Core, fisheye lens27 x 27 x 29.72 mm17 g

Capture cards

Dimensions are L x W x H.

ProductDimensionsWeight
ZED Link Mono41.55 x 28.00 x 12.25 mm8 g
ZED Link Duo81.47 x 39.20 x 31.15 mm30 g
ZED Link Quad92.00 x 55.00 x 30.30 mm55 g
ZED Link MIPI Quad75.0 x 40.2 x 23.4 mm28 g

Embedded PCs

Dimensions are L x W x H.

ProductDimensionsWeight
ZED Box118 x 92 x 71 mm700 g
ZED Box Mini152.8 x 103.8 x 41.5 mm600 g
Mini Carrier Board152.8 x 77.5 x 23.7 mm123 g
ZED Box 2234.4 x 176.4 x 54.0 mm
72.4 mm high with optional fan kit
2278 g with optional fan kit
ZED Box 2 Max261.5 x 206.5 x 84.8 mmNot published

Accessories

ProductDimensions
Tiltable Camera Mount250 x 38 x 62 mm
Dual Camera Mount for ZED X One310 x 28 x 6 mm
AGX Orin Enclosure154 x 110 x 43 mm
GNSS Antenna60.0 x 82.0 x 22.5 mm
USB 3 repeater of the 5 m and 10 m locking cables56.5 x 23.8 x 13 mm

Warranty

StereoLabs hardware products come with a 2-year hardware warranty from the delivery date. Defective units covered by the warranty are replaced, not repaired.

Product familyWarrantySpecific conditions
Cameras: ZED 2i, ZED Mini, ZED X, ZED X Mini, ZED X Nano, ZED X One GS, ZED X One 4K, ZED X One S, ZED X One Core2 yearsNone
ZED Box2 yearsOpening the enclosure voids the warranty. Damage from electrical signals outside the device’s specifications is not covered
ZED Box Mini, Mini Carrier Board, ZED Box 2, ZED Box 2 Max2 yearsDamage from electrical signals outside the device’s connectivity specifications is not covered
ZED Link Mono, Duo, Quad2 yearsNone
ZED Link MIPI Quad2 yearsDamaged Micro I-PEX connectors are not covered
Accessories2 yearsNone

Reflashing a device does not void the warranty. Opening a ZED Box Mini or a ZED Box 2 Max does not void it either, for example to replace the RTC battery or to install a second SSD; contact support@stereolabs.com before opening a ZED Box 2 Max. Putting a ZED Box in recovery mode never requires opening it: see the reset and update guide for your ZED Box or ZED Box Mini. The ZED Box 2 and ZED Box 2 Max have an external Recovery button; until their flashing guide is published, contact support@stereolabs.com to reflash them.

StereoLabs cannot open an RMA for a product bought from a reseller or a distributor. Contact your reseller, who handles the warranty request with StereoLabs.

See the warranty policy and the Terms of Service.

Returns and RMA

Returns

You can return a product for a refund within 30 calendar days of delivery if it is free from damage caused by misuse, abuse, unauthorized modification or disassembly. The original shipping costs, taxes and duties are not refunded, and you pay the return shipping, insurance, customs duties and clearance.

Do not ship anything back before you receive the return instructions.

  1. Write to support@stereolabs.com with your order number, the items you want to return and the reason for the return.
  2. Wait for the support team to send you the return instructions and address.
  3. Ship the items to the address provided. Returns go to the StereoLabs warehouse in Europe.

Camera options, such as the polarizer, are set during production and cannot be changed afterward. If you ordered the wrong configuration, request a return and place a new order.

See What is StereoLabs’ return policy? and How to return ZED cameras and accessories.

RMA for a defective product

Do not ship a device without an approved RMA. Devices shipped without an approved RMA may be held at the warehouse.

  1. Troubleshoot the device first:
  2. Write to support@stereolabs.com with your order number, the serial number of the device, a description of the problem and the diagnostic report if you have one. On ZED Box series devices, the serial number is on the label underneath and starts with GTW-.
  3. Follow the support team’s instructions to open the RMA.

StereoLabs does not ship replacements in advance: the replacement ships once the tracking number of the defective unit is sent to the warehouse.

See How do I request an RMA for a defective ZED Box or StereoLabs device? and the Help Center’s Returns, Warranty and RMA collection.

Orders

NeedWhere
Track an orderOrder tracking
Cancel an order before it shipsorders@stereolabs.com (include the order number)
Terms of saleTerms of Service

Software license

The ZED SDK, the ZED tools and the StereoLabs cloud services are licensed under the Software and Services License Agreement. For licensing questions, write to support@stereolabs.com.

Support

ChannelUse it for
Help CenterArticles on products, orders, shipping, returns and troubleshooting
Community forumQuestions about the ZED SDK and integrations, answered by StereoLabs engineers and users
support@stereolabs.comReturns, exchanges, warranty requests, RMA and licensing questions