Skip to navigation

ZED Box Mini Specifications

Open in ClaudeOpen in ChatGPT

This page gathers the hardware specifications of the ZED Box Mini embedded PC and of the Mini Carrier Board, the same board sold without the enclosure. Both are available with an NVIDIA® Jetson™ Orin™ Nano 4GB, Orin Nano 8GB, Orin NX 8GB or Orin NX 16GB module. The reference documents are the official ZED Box Mini and Mini Carrier Board datasheets.

Unless stated otherwise, the specifications are the same for the ZED Box Mini and the Mini Carrier Board, and for both board revisions.

Board revisions

Rev. 2 of the Mini Carrier Board, also used inside the ZED Box Mini, is available from Q4 2026. The board revision is printed on the PCB of the Mini Carrier Board.

FeatureRev. 1Rev. 2
NVIDIA® Super ModeNoYes (MAXN SUPER power mode, fan mandatory)
Debug UART of the Jetson module, on pins 9 and 10 of the GPIO connectorUART2UART1
General-purpose UART headerNoneUART2 on a 4-pin, 2.54 mm pitch header (J2004) on the PCB, 3.3 V levels
Input voltage stabilityStandardImproved

Compute

FeatureOrin Nano 4GBOrin Nano 8GBOrin NX 8GBOrin NX 16GB
Jetson moduleJetson Orin™ Nano 4GBJetson Orin™ Nano 8GBJetson Orin™ NX 8GBJetson Orin™ NX 16GB
AI performance20 TOPS
34 TOPS with Super Mode
40 TOPS
67 TOPS with Super Mode
70 TOPS
117 TOPS with Super Mode
100 TOPS
157 TOPS with Super Mode
CPU6-core Arm® Cortex®-A78AE, up to 1.5 GHz
1.7 GHz with Super Mode
6-core Arm® Cortex®-A78AE, up to 1.5 GHz
1.7 GHz with Super Mode
6-core Arm® Cortex®-A78AE, up to 2.0 GHz8-core Arm® Cortex®-A78AE, up to 2.0 GHz
GPU512-core NVIDIA Ampere, 16 Tensor Cores, up to 625 MHz
1020 MHz with Super Mode
1024-core NVIDIA Ampere, 32 Tensor Cores, up to 625 MHz
1020 MHz with Super Mode
1024-core NVIDIA Ampere, 32 Tensor Cores, up to 765 MHz
1173 MHz with Super Mode
1024-core NVIDIA Ampere, 32 Tensor Cores, up to 918 MHz
1173 MHz with Super Mode
DLANoneNone1x NVDLA v22x NVDLA v2
Memory4 GB 64-bit LPDDR5, 34 GB/s8 GB 128-bit LPDDR5, 68 GB/s8 GB 128-bit LPDDR5, 102.4 GB/s16 GB 128-bit LPDDR5, 102.4 GB/s
Power modes (Rev. 1)7W_AI, 7W_CPU, 10W7W, 15W10W, 15W, 20W, MAXN10W, 15W, 25W, MAXN
Power modes (Rev. 2)10W, 25W, MAXN SUPER15W, 25W, MAXN SUPER10W, 15W, 20W, 40W, MAXN SUPER10W, 15W, 25W, 40W, MAXN SUPER

The Super Mode values apply to the Rev. 2 boards only. See Power Modes for the clock configuration of each mode.

Depth sensing performance

GPU load is measured with ZED X GS cameras at 1920x1200, using the ZED SDK 5.0 NEURAL_LIGHT depth mode, with the Jetson module in a non-Super power mode.

ConfigurationOrin Nano 4GBOrin Nano 8GBOrin NX 8GBOrin NX 16GB
1x stereo cameraDepth @30 fps, 80% GPU loadDepth @30 fps, 36% GPU loadDepth @30 fps, 28% GPU loadDepth @30 fps, 23% GPU load
2x stereo camerasNot specifiedDepth @30 fps, 64% GPU loadDepth @30 fps, 55% GPU loadDepth @30 fps, 47% GPU load
Ideal camera configuration1x ZED X GS or 2x ZED X One GS2x ZED X GS or 2x ZED X One GS2x ZED X GS or 2x ZED X One GS2x ZED X GS or 2x ZED X One GS

Media

FeatureOrin Nano 4GB and Orin Nano 8GBOrin NX 8GB and Orin NX 16GB
Video encodeNo hardware encoder: 1080p30 supported by 1 to 2 CPU cores1x 4K60, 3x 4K30, 6x 1080p60, 12x 1080p30 (H.265)
Video decode1x 4K60, 2x 4K30, 5x 1080p60, 11x 1080p30 (H.265)1x 8K30, 2x 4K60, 4x 4K30, 9x 1080p60, 18x 1080p30 (H.265)
Display1x HDMI 1.41x HDMI 2.1, up to 3840x2160 @60 Hz

Interfaces and storage

FeatureValue
Camera inputs2x GMSL2 on 2 FAKRA-Z connectors, one camera per connector
Camera compatibilityAll the ZED X and ZED X One GMSL2 camera models, up to 1x ZED X One 4K. See Supported GMSL2 camera combinations
ZED 2i and ZED Mini on USB 3.0
Camera synchronization1x trigger input and 1x trigger output for GMSL2 camera synchronization (3-pin terminal blocks, mating with TBP02P1W-381-03BE). See Multi-device synchronization
Ethernet1x Gigabit Ethernet RJ45 (10/100/1000 Base-T)
USB1x USB 3.0 Type-A (5 Gbps)
Debug1x Micro USB 2.0 Type-B for system flashing, OTG and the serial console
GPIO connector1x 10-pin header: 1x CAN (CMOS 3.3 V, external transceiver required), 1x UART, 2x GPIOs, 1x 5 V, 1x 3.3 V, 2x GND. See GPIO
Fan1x 12 V fan connector (power and ground only, no speed control)
Storage256 GB NVMe SSD on M.2 Key-M 2242 socket
Wi-Fi (optional)Wi-Fi 6, Intel AX210 module on M.2 Key-E 2230 socket, with 2x 2.4/5 GHz antennas (SMA female connectors, ZED Box Mini only)
OtherReset button, Recovery mode button, power LED, RTC battery holder

The connectors and their pinouts are described in the Connectivity guide.

Power

FeatureValue
Power inputDC: 10.5 V to 13.5 V (12 V nominal), 60 W maximum
Power connector2-pin screwable terminal block, mating with TBP01P1W-508-02GR. See Power input

Physical specifications

FeatureZED Box MiniMini Carrier Board
Dimensions152.8 x 103.8 x 41.5 mm (6.02 x 4.09 x 1.63”), L x W x H152.8 x 77.5 x 23.7 mm (6.02 x 3.05 x 0.93”), L x W x H
Weight600 g (1.32 lb)123 g (0.27 lb)
EnclosureBlack anodized aluminum heatsink, white powder-coated bent steel lower partNone, bare board
CoolingPassive heatsink. Optional fan, recommended for high-power modes, mandatory in MAXN SUPER modeDesigned by the integrator, following the NVIDIA Jetson thermal design guidelines
MountingIntegrated mounting plate with Ø3.6 mm mounting holes4x M2.5 mounting holes
Operating temperature-20°C to +50°C (-4°F to 122°F)Depends on the thermal design of the integration
Storage temperature-40°C to +85°C (-40°F to 185°F)Not specified
Humidity10% to 90%, non-condensingNot specified

Technical drawings

Dimensions are in mm.

ZED Box Mini technical drawings

3D models

Download the STEP models of the ZED Box Mini and of the Mini Carrier Board to integrate them into your mechanical design:

Model3D model
ZED Box Mini (with Wi-Fi and fan)STEP
Mini Carrier Board (without Jetson module)STEP

All the 3D models of StereoLabs products are available on the 3D models page.

Part numbers

ZED Box Mini

ModelNo Wi-FiWith Wi-Fi
ZED Box Mini Orin Nano 4GBZBX-420010ZBX-420110
ZED Box Mini Orin Nano 8GBZBX-430010ZBX-430110
ZED Box Mini Orin NX 8GBZBX-440010ZBX-440110
ZED Box Mini Orin NX 16GBZBX-450010ZBX-450110

Mini Carrier Board

ModelNo Wi-FiWith Wi-Fi
Mini Carrier Board without Jetson moduleZBX-500000ZBX-500010
Mini Carrier Board with Orin Nano 4GBZBX-520010ZBX-520110
Mini Carrier Board with Orin Nano 8GBZBX-530010ZBX-530110
Mini Carrier Board with Orin NX 8GBZBX-540010ZBX-540110
Mini Carrier Board with Orin NX 16GBZBX-550010ZBX-550110

The Mini Carrier Board without Jetson module requires a Jetson Orin Nano or Orin NX module to operate. It is not a standalone product.

Standards and compliance

CertificateRegionZED Box MiniMini Carrier Board
CE Declaration of ConformityEuropean UnionYesNo
FCCUnited StatesYesNo

The Mini Carrier Board is sold as a component, not as a finished product: it does not inherit the CE and FCC certifications of the ZED Box Mini. The buyer is responsible for the compliance of the final product with the applicable regulations.

The ZED Box Mini and the Mini Carrier Board come with a 2-year hardware warranty. The compliance certificates are available on the StereoLabs certificates page.