Skip to navigation

ZED Box 2 Specifications

Open in ClaudeOpen in ChatGPT

This page gathers the hardware specifications of the ZED Box 2 embedded PC, available with an NVIDIA® Jetson™ Orin™ NX 8GB or Orin NX 16GB module. The ZED Box 2 supports NVIDIA® Super Mode natively. The reference document is the official ZED Box 2 datasheet.

Compute

FeatureZED Box 2 NX 8GBZED Box 2 NX 16GB
Jetson moduleJetson Orin™ NX 8GBJetson Orin™ NX 16GB
AI performance70 TOPS
117 TOPS with Super Mode (MAXN SUPER)
100 TOPS
157 TOPS with Super Mode (MAXN SUPER)
CPU6-core Arm® Cortex®-A78AE, up to 2.0 GHz8-core Arm® Cortex®-A78AE, up to 2.0 GHz
GPU1024-core NVIDIA Ampere, 32 Tensor Cores, up to 1173 MHz1024-core NVIDIA Ampere, 32 Tensor Cores, up to 1173 MHz
DLA1x NVDLA v22x NVDLA v2
Memory8 GB 128-bit LPDDR5, 102.4 GB/s16 GB 128-bit LPDDR5, 102.4 GB/s
Power modes10W, 15W, 20W, 40W, MAXN SUPER10W, 15W, 25W, 40W, MAXN SUPER

Super Mode raises the maximum GPU and DLA frequencies of the Orin NX module, for up to 67% more AI performance than the standard power modes. See Power Modes for the clock configuration of each mode.

Media

FeatureValue
Video encode1x 4K60, 3x 4K30, 6x 1080p60, 12x 1080p30 (H.265)
Video decode1x 8K30, 2x 4K60, 4x 4K30, 9x 1080p60, 18x 1080p30 (H.265)
Display1x HDMI 2.1, up to 3840x2160 @60 Hz

Interfaces and storage

FeatureValue
Camera inputs8x GMSL2 on 2 Quad FAKRA-Z connectors (4 cameras per connector, through GMSL2 FAKRA 1-to-4 cables)
Camera compatibilityAll the ZED X and ZED X One GMSL2 camera models
Capture capabilityUp to 8x stereo cameras at HD1200 @30 fps, or 4x at HD1200 @60 fps
Up to 8x monocular cameras at HD1200 @60 fps
Up to 4x ZED X One 4K at 3840x2160 @15 fps, on ports #1, #3, #5 and #7
Ethernet2x Gigabit Ethernet RJ45 (10/100/1000 Base-T)
USB2x USB 3.1 Gen 1 Type-A (5 Gbps)
Debug1x Micro USB 2.0 Type-B for system flashing, OTG and the serial console
CAN2x CAN bus (DB9 male connectors), 124 Ω split termination, not galvanically isolated. See CAN 1 and CAN 2
Sync and IO1x DB9 male connector: camera frame sync trigger input and output (1.8 V maximum), 1x configurable GPIO (3.3 V maximum). See Sync and IO
Fan1x 12 V fan power header
Storage1x M.2 NVMe SSD: 256 GB, 1 TB or 2 TB
Wi-FiWi-Fi 6, Intel AX210 module on M.2 Key-E 2230 socket, with 2x 2.4/5 GHz antennas (SMA female connectors)
OtherReset button, Recovery mode button, power LED

The supported multi-camera configurations are described in Using GMSL. The connectors and their pinouts are described in the Connectivity guide.

Power

FeatureValue
Power inputDC: 10 V to 32 V
Power consumption80 W maximum, 55 W typical
Power connector2-pin pluggable screw terminal block, 5.08 mm pitch (TBP01R1W-508-02BE). See Power input

Physical specifications

FeatureValue
Dimensions234.4 x 176.4 x 54.0 mm (9.23 x 6.94 x 2.13”), L x W x H
72.4 mm (2.85”) high with the optional fan kit
Weight2278 g (5.02 lb) with the optional fan kit installed
EnclosureIndustrial black aluminum enclosure
CoolingPassive. Optional fan kit, recommended in the 40W and MAXN SUPER power modes, and in MAXN SUPER mode over the full operating temperature range
Mounting4x Ø6.5 mm mounting slots, M6 threaded grounding point. See Mount the ZED Box 2
Operating temperature-20°C to +50°C (-4°F to 122°F)
Storage temperature-40°C to +85°C (-40°F to 185°F)
Humidity10% to 90%, non-condensing

3D models

Download the STEP model of the ZED Box 2 to integrate it into your mechanical design:

Model3D model
ZED Box 2STEP

All the 3D models of StereoLabs products are available on the 3D models page.

Part numbers

Model256 GB SSD1 TB SSD2 TB SSD
ZED Box 2 NX 8GBZBX-810110ZBX-810120ZBX-810130
ZED Box 2 NX 16GBZBX-820110ZBX-820120ZBX-820130

Standards and compliance

CertificateRegion
CE Declaration of ConformityEuropean Union
REACHEuropean Union
RoHSEuropean Union
EMCEuropean Union
FCCUnited States
IEC 62368-1Global
TELEC (embedded Wi-Fi module AX210NGW)Japan
Certificate of OriginGlobal

The ZED Box 2 comes with a 2-year hardware warranty. The compliance certificates are available on the StereoLabs certificates page.