Skip to navigation

ZED X Driver 1.4

Release notes of the ZED X Driver 1.4.x series
Open in ClaudeOpen in ChatGPT

Release notes of the ZED X Driver 1.4 series. Patch releases are listed newest first. Download links are available on the ZED X Camera Drivers page, and older 1.4 packages in the driver archive.

What’s New

ZED X Driver 1.4 introduces a new IMU kernel driver with higher throughput and more regular timing, and raises the I2C bus speed to 400 kHz for better sensor stability. The camera pipe structure of the MAX96712 deserializer is reworked to support more configurations, new sysfs entries help monitor and debug the hardware, and the Qt dependency is gone. Disconnecting a camera at runtime no longer requires a reboot.

Over the 1.4 series, the driver adds the ZED X Nano, the ZED X One Core on Jetson AGX Orin, external triggering on the ZED Link Duo, a bandwidth error flag, and support for JetPack 6.2.2, 7.1 and 7.2 and Jetson Linux 36.5.2.

Several ZED SDK features depend on a 1.4 driver:

  • ZED SDK 5.2 requires driver 1.4.0 or newer for its GMSL stability improvements, the 200 Hz IMU rate and the CAMERA_DISCONNECTED error on GMSL cameras. See the ZED SDK 5.2 release notes.
  • ZED SDK 5.3 needs driver 1.4.2 or newer for the ZED X Nano and to detect configurations that exceed the GMSL bandwidth (ERROR_CODE::CAMERA_EXCEEDS_BANDWIDTH). See the ZED SDK 5.3 release notes.
  • ZED SDK 5.5 needs driver 1.4.3 or newer for its lower and more consistent capture latency on stereo GMSL cameras. See the ZED SDK 5.5 release notes.

1.4.4

Released: Sep 29, 2026

New Features & Improvements

  • Added support for Jetson Linux (L4T) 36.5.2.

Bug Fixes

  • Fixed hybrid configurations mixing ZED X, ZED X Mini and ZED X Nano cameras.

1.4.3

Released: Jul 23, 2026

New Features & Improvements

  • Added support for JetPack 7.2.
  • Added support for the ZED X One Core on Jetson AGX Orin.

Bug Fixes

  • Integrated NVIDIA kernel patches that fix potential kernel crashes and memory leaks.

1.4.2

Released: May 11, 2026

New Features & Improvements

  • Added support for the ZED X Nano.
  • Added a V4L2 control for offline calibration.
  • Added a bandwidth error flag to sysfs.

Bug Fixes

  • Fixed the IMU stopping for as long as the system clock was set back, for example after an NTP or PTP time step or a manual date change. The IMU sampling timer now runs on the monotonic clock, so changes of the system time no longer affect the sample rate.

1.4.1

Released: Mar 13, 2026

New Features & Improvements

  • Added support for JetPack 6.2.2 and JetPack 7.1.
  • Added external trigger support to the ZED Link Duo capture card. See ZED Link Duo GPIO Triggering.

Bug Fixes

  • Fixed the external trigger not working.
  • Fixed the system reverting to a faulty ISP library, which produced blurry images.
  • Fixed a compatibility issue of the IMU driver with JetPack 7.
  • Reduced the image noise of the ZED X One 4K in HDR mode.

1.4.0

Released: Feb 10, 2026

New Features & Improvements

  • Added a new optimized IMU kernel driver, with higher IMU data throughput and more regular timing.
  • Increased the I2C bus speed to 400 kHz, improving sensor stability and IMU performance.
  • Reworked the camera pipe structure of the MAX96712 deserializer to support more configurations. Refer to the plugin guide of your platform, available on the ZED X Camera Drivers page, for the recommended setup.
  • Added sysfs entries for hardware monitoring and debugging.
  • Reworked the device tree structure and the kernel log (dmesg) messages to make debugging easier.
  • Removed the Qt dependency.

Bug Fixes

  • Integrated NVIDIA L4T 36.4 kernel patches that fix potential kernel crashes and memory leaks.
  • Fixed a potential crash when the driver was loaded and unloaded repeatedly.
  • Fixed disconnecting a camera at runtime requiring a full system reboot.
  • Fixed an issue with modprobe that could cause conflicts with the system.