Skip to navigation

ZED X Driver 1.5

Release notes of the ZED X Driver 1.5.x series
Open in ClaudeOpen in ChatGPT

Release notes of the ZED X Driver 1.5 series. Patch releases are listed newest first. Download links are available on the ZED X Camera Drivers page.

What’s New

ZED X Driver 1.5 makes capture more stable when the system is under heavy load and lowers the latency of the ZED X, ZED X Mini, ZED X Nano and ZED X One GS cameras. The IMU driver gains a selectable 400 Hz gyroscope rate and more stable timestamps, and the driver now warns about I2C bus setups that commonly make multi-camera systems unreliable. It also integrates NVIDIA kernel patches against kernel crashes and memory leaks, and fixes ZED X One 4K exposure, frame rate and HDR settings, camera detection on the ZED Link Duo and Quad, and custom carrier boards built on the MAX96712 and MAX96724 deserializers.

The 400 Hz IMU rate, the IMU ranges and the real-time priority of the camera capture and sensors threads are used by ZED SDK 5.6 and newer. See the ZED SDK 5.6 release notes, and the IMU and threading parameters of the ZED ROS 2 stereo node for an example.

1.5.0

Released: Nov 16, 2026

New Features & Improvements

  • Improved capture stability under heavy system load by tuning thread priorities and interrupt placement.
  • Improved latency for the ZED X, ZED X Mini, ZED X Nano and ZED X One GS cameras.
  • Added a selectable 400 Hz gyroscope rate to the IMU driver.
  • Improved IMU timestamp stability.
  • Added a warning, logged when an I2C bus runs below 400 kHz or carries more than 4 cameras, two common causes of unreliable multi-camera setups.

Bug Fixes

  • Integrated NVIDIA kernel patches that fix potential kernel crashes and memory leaks.
  • Fixed the exposure and frame rate of the ZED X One 4K not being applied when set before streaming starts or when the frame rate changes. In HDR mode, the short exposure and the analog gain are now applied as well.
  • Fixed a race condition that could raise a false bandwidth error flag.
  • Fixed an intermittent camera detection failure on the ZED Link Duo and ZED Link Quad.
  • Fixed 4-lane CSI configurations of the MAX96712 deserializer on custom carrier boards (lane mapping, link rate and frame synchronization).
  • Fixed missing frames from some cameras on custom capture boards built on the MAX96724 deserializer.
  • Fixed the GPIO output of the ZED Box Mini staying HIGH when a camera was connected.