Skip to navigation

ZED Link MIPI Quad Specifications

Open in ClaudeOpen in ChatGPT

This page gathers the hardware specifications of the ZED Link MIPI Quad MIPI CSI-2 capture card. The reference document is the official ZED Link MIPI Quad datasheet.

General specifications

FeatureValue
Computer compatibilityNVIDIA® Jetson AGX Orin™ Developer Kit
NVIDIA® Jetson AGX Thor™, through the NVIDIA® Holoscan Sensor Bridge
Camera compatibilityZED X One Core
Capture capability4x cameras in SD or HD, up to 1920x1200 @60 fps, on Jetson AGX Orin™
2x cameras in SD or HD, up to 1920x1200 @60 fps, on Jetson AGX Thor™
Camera channels4x 4-lane MIPI CSI-2 channels, I-PEX connectors, cables up to 50 cm
Bandwidth10 Gbps total
Host interface120-pin Samtec board-to-board connector
Camera synchronizationHardware synchronization of the cameras by an onboard FPGA

With the Holoscan Sensor Bridge on a Jetson AGX Thor™, only channels J1 and J2 are available. The supported configurations and their setup guides are listed on the MIPI capture cards page.

Interfaces and connectors

InterfacePart numberDescription
J1 to J4, camera channels 1 to 420525-030E-02I-PEX, connector type FAW-1233-XX, 30 pins, 0.4 mm pitch
J10, Samtec to AGXQTH-060-07-L-D-A120 pins, 0.5 mm pitch, for the Holoscan Sensor Bridge and the Jetson AGX Orin Developer Kit
J12, external power (5 V)SWR201-NRTN-S02-SA-WHJST PH 2.0, 2 pins, 2 mm pitch
J16, FPGA programming20021311-00006T4LFJTAG, 6 pins, 1.27 mm pitch

Power

FeatureValue
Input voltage5 V DC
Typical power consumption5 W

The ZED Link MIPI Quad is powered through the Samtec connector when used with the Holoscan Sensor Bridge or the Jetson AGX Orin Developer Kit. The external 5 V input is required for flashing only.

Physical specifications

FeatureValue
Weight28 g
Operating temperature0°C to +60°C (32°F to 140°F)

Technical drawings

Dimensions are in mm.

ZED Link MIPI Quad technical drawings

3D models

Download the STEP model of the capture card to integrate it into your mechanical design:

Model3D model
ZED Link MIPI QuadSTEP

All the 3D models of StereoLabs products are available on the 3D models page.

Part numbers

ModelSKU
ZED Link MIPI QuadACC-213000