Skip to navigation

ZED Link GMSL2 Specifications

Open in ClaudeOpen in ChatGPT

This page gathers the hardware specifications of the ZED Link Mono, ZED Link Duo and ZED Link Quad GMSL2 capture cards. The reference documents are the official ZED Link Mono, Duo and Quad datasheets.

General specifications

FeatureZED Link MonoZED Link DuoZED Link Quad
Computer compatibilityNVIDIA® Jetson Orin™ Nano
NVIDIA® Jetson Orin™ NX
NVIDIA® Jetson Orin™ Nano
NVIDIA® Jetson Orin™ NX
NVIDIA® Jetson AGX Orin™
NVIDIA® Jetson AGX Orin™
Camera compatibilityAll the ZED X and ZED X One GMSL2 camera modelsAll the ZED X and ZED X One GMSL2 camera modelsAll the ZED X and ZED X One GMSL2 camera models
Capture capability1x GMSL2 camera in SD or HD
1x GMSL2 camera at 4K @15 fps
Up to 4x GMSL2 cameras in SD or HD
Up to 2x GMSL2 cameras at 4K @15 fps
Up to 8x GMSL2 cameras in SD or HD
Up to 4x GMSL2 cameras at 4K @15 fps
Bandwidth6 Gbps10 Gbps total40 Gbps total
Deserializer1x MAX9296A1x MAX967122x MAX96712
Host interfaceMIPI CSI-2, 22-pin 0.5 mm pitch connector2x MIPI CSI-2, 15-pin connectors (Jetson Orin Nano Developer Kit)
or 120-pin Samtec board-to-board connector (Jetson AGX Orin Developer Kit)
120-pin Samtec board-to-board connector
Camera synchronizationHardware synchronization of the cameras
Frame sync input and output on the GPIO header
Hardware synchronization of the cameras
Frame sync input or output on the GPIO header
Hardware synchronization of the cameras
Frame sync input or output on the GPIO header

The Jetson Orin NX module is used on the Jetson Orin Nano Developer Kit: NVIDIA® does not manufacture a developer kit for it. The supported Jetson™ Developer Kits and their setup guides are listed on the GMSL2 capture cards page. The supported multi-camera combinations are described in each setup guide.

Interfaces and connectors

InterfacePart numberDescription
J1, GMSL2 FAKRA-Z59S2AQ-40MT5-Z_11x GMSL2 camera input
J2, MIPI CSI-2Molex 505278-223322 pins, 0.5 mm pitch. Connect it to the Jetson Orin Nano Developer Kit with a 22-pin to 22-pin, 0.5 mm pitch, opposite-side cable
J3, external powerSWR201-NRTN-S02-SA-WH or B2B-PH-K-S2 pins, 2 mm pitch
J4, GPIO headerMolex 8775906746 pins, 2 mm pitch. MFP0 is the frame sync output (master mode); MFP1 can be used as a frame sync input (slave mode). See ZED Link Mono GPIO triggering
InterfacePart numberDescription
J4, GMSL2 Quad FAKRA1-2304169-Q4-pin FAKRA connector, 4 GMSL2 ports (CSI 0 to CSI 3)
J9 and J10, MIPI CSI-21-1734248-515 pins. Connect them to the Jetson Orin Nano Developer Kit with 15-pin to 22-pin MIPI cables. Cannot be used at the same time as J501
J501, Samtec to AGXQTH-060-04-H-D-A-TR120 pins, 0.5 mm pitch, for the Jetson AGX Orin Developer Kit. Board-to-board distance: 16 mm
J1, external powerJ-082BHDC jack, 2.5 mm inner diameter, 6.5 mm outer diameter
J13, GPIO headerTSM-105-01-T-DV-P-TR2x5 pins, 2.54 mm pitch. MFP10 can be used as a frame sync input (slave mode) or output (master mode). See ZED Link Duo GPIO triggering
InterfacePart numberDescription
J1 and J2, GMSL2 FAKRA-ZTE 1-2304168-92x Quad FAKRA-Z connectors, 8 GMSL2 ports (CSI 0 to CSI 7)
J5, Samtec to AGXQTH-060-04-H-D-A-K-TR120 pins, 0.5 mm pitch, for the Jetson AGX Orin Developer Kit. Board-to-board distance: 16 mm
J10, external powerSWR201-NRTN-S02-SA-WH or B2B-PH-K-S2 pins, 2 mm pitch
J17, GPIO headerHarwin M20-8760842P16 pins, 2.54 mm pitch. MFP10 can be used as a frame sync input (slave mode) or output (master mode). See ZED Link Quad GPIO triggering

Power

FeatureZED Link MonoZED Link DuoZED Link Quad
Input voltage9 V to 14 V DC9 V to 19 V DC
Not required on the Jetson AGX Orin Developer Kit
9 V to 19 V DC
Typical power consumption0.24 W0.32 W0.29 W

The power consumption above does not include the cameras, which the capture card powers through the GMSL2 coaxial cable (Power over Coax, 12 V output on the ZED Link Mono). To size the power supply of your system, see GMSL2 Power Requirements.

Physical specifications

FeatureZED Link MonoZED Link DuoZED Link Quad
Weight8 g30 g55 g
Operating temperature-20°C to +85°C (-4°F to 185°F)-20°C to +85°C (-4°F to 185°F)-20°C to +75°C (-4°F to 167°F)

Technical drawings

Dimensions are in mm. Unmarked tolerances are ± 0.3 mm.

3D models

Download the STEP model of your capture card to integrate it into your mechanical design:

Model3D model
ZED Link MonoSTEP
ZED Link DuoSTEP
ZED Link QuadSTEP

All the 3D models of StereoLabs products are available on the 3D models page.

Part numbers

ModelSKU
ZED Link MonoACC-211000
ZED Link DuoACC-210000
ZED Link QuadACC-212000