ZED Box 2 Max Specifications
This page gathers the hardware specifications of the ZED Box 2 Max embedded PC, built on the NVIDIA® Jetson AGX Thor™ platform and available with a Jetson T4000 or T5000 module. The reference document is the official ZED Box 2 Max datasheet.
Compute
The GPU supports Multi-Instance GPU (MIG), which splits it into isolated instances with dedicated compute and memory.
See Power Modes for the clock configuration of each mode.
Interfaces and storage
The T4000 and T5000 models share the same interfaces, except for the QSFP+ bandwidth and the CAN FD buses.
The connectors and their pinouts are described in the Connectivity guide.
Power
Only one power input is active at a time: the first source connected is used. When powered through USB Type-C, the PoE+ outputs and the 120W and MAXN power modes of the T5000 are not available.
Physical specifications
What’s in the box
- 1x ZED Box 2 Max, with the selected options
- 1x power supply
- 2x GMSL2 FAKRA 1-to-4 cables
- 1x USB-C to USB cable
- 2x 2.4/5 GHz Wi-Fi antennas
- 2x multiband L1/L2/L5 GNSS antennas (GNSS option only)
Technical drawings
Dimensions are in mm.
3D models
Download the STEP model of the ZED Box 2 Max to integrate it into your mechanical design:
All the 3D models of StereoLabs products are available on the 3D models page.
Part numbers
Part numbers follow the pattern ZBX-7MGSSP:
M: module,1= T4000,2= T5000G: GNSS option,0= no,1= yesSS: storage,11= 256 GB,12= 1 TB,13= 2 TBP: PoE+ option,0= no,1= yes
Standards and compliance
The ZED Box 2 Max comes with a 2-year hardware warranty. The compliance certificates are available on the StereoLabs certificates page.