Skip to navigation

ZED Box Specifications

Open in ClaudeOpen in ChatGPT

This page gathers the hardware specifications of the ZED Box embedded PC, available with an NVIDIA® Jetson™ Orin™ Nano 8GB, Orin NX 8GB or Orin NX 16GB module. The reference document is the official ZED Box datasheet.

Compute

FeatureZED Box Nano 8GBZED Box NX 8GBZED Box NX 16GB
Jetson moduleJetson Orin™ Nano 8GBJetson Orin™ NX 8GBJetson Orin™ NX 16GB
AI performance40 TOPS70 TOPS100 TOPS
CPU6-core Arm® Cortex®-A78AE, up to 1.5 GHz6-core Arm® Cortex®-A78AE, up to 2.0 GHz8-core Arm® Cortex®-A78AE, up to 2.0 GHz
GPU1024-core NVIDIA Ampere, 32 Tensor Cores, up to 625 MHz1024-core NVIDIA Ampere, 32 Tensor Cores, up to 765 MHz1024-core NVIDIA Ampere, 32 Tensor Cores, up to 918 MHz
DLANone1x NVDLA v22x NVDLA v2
Memory8 GB 128-bit LPDDR5, 68 GB/s8 GB 128-bit LPDDR5, 102.4 GB/s16 GB 128-bit LPDDR5, 102.4 GB/s
Power modes7W, 15W10W, 15W, 20W, MAXN10W, 15W, 25W, MAXN

The ZED Box does not support NVIDIA® Super Mode. See Power Modes for the clock configuration of each mode.

Depth sensing performance

GPU load is measured with ZED X GS cameras at 1920x1200, using the ZED SDK 5.0 NEURAL_LIGHT depth mode.

ConfigurationZED Box Nano 8GBZED Box NX 8GBZED Box NX 16GB
1x stereo cameraDepth @30 fps, 36% GPU loadDepth @30 fps, 28% GPU loadDepth @30 fps, 23% GPU load
2x stereo camerasDepth @30 fps, 64% GPU loadDepth @30 fps, 55% GPU loadDepth @30 fps, 47% GPU load
4x stereo camerasDepth @20 fps, 84% GPU loadDepth @20 fps, 80% GPU loadDepth @25 fps, 81% GPU load

Media

FeatureZED Box Nano 8GBZED Box NX 8GB and NX 16GB
Video encodeNo hardware encoder: 1080p30 supported by 1 to 2 CPU cores1x 4K60, 3x 4K30, 6x 1080p60, 12x 1080p30 (H.265)
Video decode1x 4K60, 2x 4K30, 5x 1080p60, 11x 1080p30 (H.265)1x 8K30, 2x 4K60, 4x 4K30, 9x 1080p60, 18x 1080p30 (H.265)
Display1x HDMI 1.41x HDMI 2.1

Interfaces and storage

FeatureValue
Camera inputs4x GMSL2 on a single Quad FAKRA-Z connector, in 2 groups of 2 ports
Camera compatibilityUp to 4x ZED X, ZED X Mini, ZED X Nano, ZED X One GS or ZED X One S on GMSL2
Up to 2x ZED X One 4K on GMSL2
ZED 2i and ZED Mini on USB 3.0
Ethernet1x Gigabit Ethernet RJ45 (10/100/1000 Base-T), with PoE+ power input
USB3x USB 3.0 Type-A
Debug1x Micro USB 2.0 Type-B for system flashing, OTG and the serial console
Storage1x M.2 NVMe SSD: 256 GB, 1 TB or 2 TB
Wi-FiWi-Fi 6, Intel AX210 module on M.2 Key-E 2230 socket, with 2x 2.4/5 GHz antennas (RP-SMA female connectors)
GNSS (optional)u-blox ZED-F9P RTK receiver (GPS, Galileo, GLONASS, BeiDou), with an SMA female antenna connector. See Using GNSS
OtherPower status LED, Kensington lock slot

The supported multi-camera configurations are described in Using GMSL. The connectors are described in the installation guide.

Power

FeatureValue
Power inputDC: 12 V to 19 V, 60 W maximum
or PoE+: 25.5 W maximum
Power connectorDC barrel jack, available with a locking ring
Power supply12 V / 5 A, provided

With PoE+, the 25.5 W budget is shared by the whole system: the Jetson module, the connected cameras, and the USB devices. Use the DC input for the highest power modes with several cameras.

Physical specifications

FeatureValue
Dimensions118 x 92 x 71 mm (4.6 x 3.6 x 2.8”), L x W x H
Weight700 g (1.5 lb)
EnclosureIndustrial black aluminum enclosure
CoolingPassive, fanless
Mounting4x M4x0.7 holes, VESA-75 compatible, 6 mm maximum screw length
Wall brackets provided
Operating temperature0°C to +50°C (32°F to 122°F)
Storage temperature-40°C to +85°C (-40°F to 185°F)

Do not open the enclosure: the passive heat dissipation system can be damaged, and opening the device voids the warranty.

What’s in the box

  • 1x ZED Box, with the selected module, storage and options
  • 1x 12 V / 5 A power supply
  • 2x wall mounting brackets
  • 1x Micro USB to USB cable
  • 1x GMSL2 FAKRA 1-to-4 cable
  • 2x 2.4/5 GHz Wi-Fi antennas

Technical drawings

Dimensions are in mm.

ZED Box technical drawings

3D models

Download the STEP models of the ZED Box and of its wall mounts to integrate them into your mechanical design:

Model3D model
ZED BoxSTEP
ZED Box wall mountsSTEP

All the 3D models of StereoLabs products are available on the 3D models page.

Part numbers

Model256 GB SSD1 TB SSD2 TB SSD
ZED Box Nano 8GBZBX-352110ZBX-352120ZBX-352130
ZED Box Nano 8GB + GNSSZBX-352410ZBX-352420ZBX-352430
ZED Box NX 8GBZBX-312110ZBX-312120ZBX-312130
ZED Box NX 8GB + GNSSZBX-312410ZBX-312420ZBX-312430
ZED Box NX 16GBZBX-322110ZBX-322120ZBX-322130
ZED Box NX 16GB + GNSSZBX-322410ZBX-322420ZBX-322430

Standards and compliance

CertificateRegion
CE Declaration of ConformityEuropean Union

The ZED Box comes with a 2-year hardware warranty. The compliance certificates are available on the StereoLabs certificates page.