Skip to navigation

ZED X Driver 1.3

Release notes of the ZED X Driver 1.3.x series
Open in ClaudeOpen in ChatGPT

Release notes of the ZED X Driver 1.3 series. Patch releases are listed newest first. Download links are available in the driver archive.

What’s New

ZED X Driver 1.3 adds the ZED Box Mini and raises the number of cameras per deserializer: up to 4 ZED X cameras on a MAX96712 and up to 2 on a MAX9296, with ZED SDK 5.0 or newer. I2C addresses and video pipes are now allocated dynamically, and the CSI, VI and ISP clocks are boosted when the daemon starts.

Over the 1.3 series, the driver adds camera synchronization for multi-camera capture, support for the real-time (RT) kernel and for JetPack 6.2.1, and restores full support for Jetson Xavier platforms.

1.3.2

Released: Oct 27, 2025

Bug Fixes

  • Fixed compatibility with Jetson Linux (L4T) 36.4.7 and later updates.

1.3.1

Released: Jul 16, 2025

New Features & Improvements

  • Added camera synchronization for precise multi-camera capture.
  • Added support for JetPack 6.2.1 (L4T 36.4.4).
  • Added a blocking mechanism during the initialization of the daemon.
  • Added support for the real-time (RT) kernel.
  • Added optional VIC (Video Image Compositor) configuration settings.

Bug Fixes

  • Fixed an issue when using two ZED Link Mono capture cards on the Jetson Orin Nano devkit.
  • Fixed a crash when opening streams at 960x600 resolution.
  • Fixed using ZED X and ZED X One 4K cameras together on the ZED Box Mini.
  • Fixed calibration data not being written to the camera EEPROM.
  • Restored full support for NVIDIA Jetson Xavier platforms.

1.3.0

Released: Mar 19, 2025

New Features & Improvements

  • Added support for the ZED Box Mini.
  • Added support for up to 4 ZED X cameras per MAX96712 deserializer and up to 2 ZED X cameras per MAX9296 deserializer. Requires ZED SDK 5.0 or newer.
  • Added dynamic I2C address allocation.
  • Added dynamic video pipe configuration.
  • Updated the camera metadata in sysfs.
  • Added an ioctl control to access the camera EEPROM.
  • Boosted the CSI, VI and ISP clocks when the daemon starts.
  • Updated the names of the ZED Box driver packages.

Bug Fixes

  • Fixed the Argus denoiser not working properly on JetPack 6.1 and 6.2.
  • Fixed driver removal.